我目前有一块通信板,使用贵司的dp83816 phy作为网络芯片,使用mpc8245的PC接口连接,但是在初始化的配置phy的时候遇到了以下报错信息。请问dp83816是否需要配置额外的寄存器才能正常工作。
[2024-05-27 09:31:55.593]# RECV ASCII>
"Instrument Application" is Valid
Boot - Successful
Transfering control to Main Application...
[2024-05-27 09:31:55.828]# RECV ASCII>
Beginning Module Initialization ...
EUMB initialized ... O.K.
DUART initialized ... O.K.
CPLD initialized ... O.K.
FPGA code....L3 Version
[2024-05-27 09:32:02.625]# RECV ASCII>
FPGA initialized ... O.K.
Floating Point Unit enabled ... O.K.
Exception vectors initialized ... O.K.
Machine Check Exception enabled ... O.K.
EPIC initialized ... O.K.
PCI initialized ... O.K.
Boot code operating mode - BOOT COMPLETED ... O.K.
Flash device initialized ... O.K.
Board initialization completed.
[2024-05-27 09:32:02.719]# RECV ASCII>
Ethernet MAC address for DP83816 is: C4.E9.2F.00.3D.23
[2024-05-27 09:32:03.047]# RECV ASCII>
MMU and I/D cache initialized ... O.K.
Added rule into rules table:
Rule: DEFAULT>APP:ANY=SHOW
Added rule into rules table:
Rule: DEFAULT>DIAG:HIGH=SHOW
Added rule into rules table:
Rule: DEFAULT>DEBUG:HIGH=SHOW
[2024-05-27 09:32:04.703]# RECV ASCII>
28034 [TRNSMAN>Dn
TPGU StatusIAG:HIGH] IP Co nfiguration:BADR IP Address:Usieng Default
g Fail 0000000028141 [ROOT>DIAG:HIGH] TPGU initialized ... ERROR