Part Number: TCAN2451-Q1
As I know, the TCAN2451 has HSS1~4 integrated. They can support PWM output via SPI configuration. Now, I use it to control 3 LEDs with 200Hz PWM and another control signal with 400Hz. But the 400Hz control signal requests higher accuracy duty cycle 2% and frequency 1%.
For TCAN2451 HSSx output, what's the PWM output accuracy(duty cycle and frequency)?