Part Number: TCAN1145-Q1
你好,我们的产品使用的TCAN1145DMTRQ1发现无法通信(电路图如下),对该芯片做了一下测试,请帮忙分析一下问题原因;

测试1:测了CANH和CANL的波形如下,波形变为锯齿波,CANH和CANL的波形一致,幅值也基本相同,周期为200us(5KHZ频率);

测试2:同步对比了CANH和TXD/RXD的波形,发现锯齿波的周期和TXD/RXD一直;




测试3:MCU通过SPI配置TCAN1145模式无法成功;
测试4:通过MCU更改TXD频率为500KHz测试波形结果同测试1;
测试5:CANH到GND电阻值约为11MΩ,CANL到GND电阻约为11MΩ,CANH到CANL电阻约为125Ω,同时测试了该PCBA上相同型号的CAN的阻值和该问题CAN一致;
测试6:MCU停发TXD报文后CANH/L锯齿波消失,变为低电平;
以上,请帮忙分析一下是否是TCAN1145芯片损坏?如果是芯片损坏请帮忙确认损坏的原因是什么?怎么规避?