PRIREF625KHz_OUT72500KHz.txt
Fullscreen
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
R0 0x000010
R1 0x00010B
R2 0x000235
R3 0x000332
R4 0x000404
R5 0x00050E
R6 0x000617
R7 0x00078E
R8 0x000802
R10 0x000AC8
R11 0x000B00
R12 0x000C1B
R13 0x000D08
R14 0x000E00
R15 0x000F00
R16 0x001000
R17 0x00111D
R18 0x0012FF
R19 0x001308
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
R0 0x000010 R1 0x00010B R2 0x000235 R3 0x000332 R4 0x000404 R5 0x00050E R6 0x000617 R7 0x00078E R8 0x000802 R10 0x000AC8 R11 0x000B00 R12 0x000C1B R13 0x000D08 R14 0x000E00 R15 0x000F00 R16 0x001000 R17 0x00111D R18 0x0012FF R19 0x001308 R20 0x001420 R21 0x001501 R22 0x001600 R23 0x001755 R24 0x001855 R25 0x001900 R26 0x001A00 R27 0x001B00 R28 0x001C01 R29 0x001D13 R30 0x001E40 R32 0x002044 R35 0x002300 R36 0x002403 R37 0x002500 R38 0x002600 R39 0x002702 R40 0x002803 R41 0x002900 R42 0x002A01 R43 0x002BC2 R44 0x002C00 R45 0x002D07 R46 0x002E1C R47 0x002F07 R48 0x003050 R49 0x00314A R50 0x003200 R51 0x003300 R52 0x003400 R53 0x00350F R54 0x003600 R55 0x003700 R56 0x00380F R57 0x003900 R58 0x003A0F R59 0x003B00 R60 0x003C0F R61 0x003D00 R62 0x003E63 R63 0x003F3C R64 0x004000 R65 0x004100 R66 0x004203 R67 0x0043F9 R68 0x004408 R69 0x004500 R70 0x004600 R71 0x004700 R72 0x004833 R73 0x004900 R74 0x004A00 R75 0x004B00 R76 0x004C00 R77 0x004D0F R78 0x004E00 R79 0x004F01 R80 0x005080 R81 0x00510A R82 0x005200 R83 0x00530E R84 0x005410 R85 0x005500 R86 0x005600 R87 0x00571E R88 0x005884 R89 0x005980 R90 0x005A00 R91 0x005B14 R92 0x005C00 R93 0x005D0E R94 0x005E10 R95 0x005F00 R96 0x006000 R97 0x00611E R98 0x006284 R99 0x006380 R100 0x006429 R101 0x006501 R102 0x006622 R103 0x00670F R104 0x00681F R105 0x006905 R106 0x006A00 R107 0x006B64 R108 0x006C00 R109 0x006D34 R110 0x006E15 R111 0x006F55 R112 0x007055 R113 0x007155 R114 0x007255 R115 0x007303 R116 0x007401 R117 0x007500 R118 0x007600 R119 0x007700 R120 0x007800 R121 0x007900 R122 0x007A00 R123 0x007B28 R124 0x007C00 R125 0x007D11 R126 0x007E79 R127 0x007F7A R128 0x008000 R129 0x008101 R130 0x008200 R131 0x008301 R132 0x008401 R133 0x008577 R134 0x008600 R135 0x00872B R136 0x008800 R137 0x008928 R138 0x008AE5 R139 0x008B03 R140 0x008C02 R141 0x008D00 R142 0x008E01 R143 0x008F01 R144 0x009077 R145 0x009101 R146 0x009289 R147 0x009320 R149 0x00950D R150 0x009600 R151 0x009701 R152 0x00980D R153 0x009929 R154 0x009A24 R155 0x009B32 R156 0x009C01 R157 0x009D00 R158 0x009E00 R159 0x009F00 R160 0x00A0FC R161 0x00A132 R162 0x00A200 R164 0x00A400 R165 0x00A500 R167 0x00A701 R178 0x00B200 R180 0x00B400 R181 0x00B500 R182 0x00B600 R183 0x00B700 R184 0x00B800 R185 0x00B905 R186 0x00BA08 R187 0x00BB00 R188 0x00BC00 R189 0x00BD00 R190 0x00BE2C R191 0x00BF00 R192 0x00C070 R193 0x00C12B R194 0x00C200 R195 0x00C300 R196 0x00C403 R197 0x00C5EC R198 0x00C600 R199 0x00C700 R200 0x00C81D R201 0x00C900 R202 0x00CA00 R203 0x00CB03 R204 0x00CCE4 R205 0x00CD00 R206 0x00CE00 R207 0x00CF15 R208 0x00D000 R209 0x00D114 R210 0x00D200 R211 0x00D316 R212 0x00D400 R213 0x00D514 R214 0x00D600 R215 0x00D716 R216 0x00D80F R217 0x00D900 R218 0x00DA00 R219 0x00DB19 R220 0x00DC6E R221 0x00DD00 R222 0x00DE03 R223 0x00DF0D R224 0x00E047 R225 0x00E100 R226 0x00E200 R227 0x00E319 R228 0x00E46E R229 0x00E500 R230 0x00E603 R231 0x00E70D R232 0x00E847 R233 0x00E90A R234 0x00EA0A R235 0x00EB00 R236 0x00ECC3 R237 0x00ED50 R238 0x00EE00 R239 0x00EF00 R240 0x00F0C3 R241 0x00F150 R242 0x00F200 R243 0x00F300 R244 0x00F400 R249 0x00F921 R250 0x00FA00 R251 0x00FB03 R252 0x00FC2D R253 0x00FD00 R254 0x00FE00 R255 0x00FF00 R256 0x010000 R257 0x010101 R258 0x010200 R259 0x010300 R260 0x010402 R261 0x010580 R262 0x010600 R263 0x010700 R264 0x010800 R265 0x01091F R266 0x010A40 R267 0x010BA0 R268 0x010C04 R269 0x010D00 R270 0x010E02 R271 0x010FE4 R272 0x011000 R273 0x011100 R274 0x011200 R275 0x011310 R276 0x01140E R277 0x011510 R278 0x011607 R279 0x011708 R280 0x011807 R281 0x011905 R282 0x011A09 R283 0x011B05 R284 0x011C1E R285 0x011D1E R286 0x011E01 R287 0x011F6F R288 0x012003 R289 0x0121EA R290 0x012203 R291 0x012308 R292 0x012409 R293 0x012501 R294 0x012600 R295 0x01272C R296 0x012803 R297 0x012907 R298 0x012A03 R299 0x012B01 R300 0x012C00 R301 0x012D1A R302 0x012E1F R303 0x012F01 R304 0x013001 R305 0x013100 R306 0x013200 R307 0x013302 R308 0x01349A R309 0x0135AA R310 0x0136AA R311 0x0137AA R312 0x0138AA R313 0x0139AA R314 0x013AFF R315 0x013BFF R316 0x013CFF R317 0x013DFF R318 0x013EFF R319 0x013F03 R320 0x014000 R321 0x01410A R322 0x014200 R323 0x014300 R324 0x0144EA R325 0x014560 R326 0x014600 R327 0x014798 R328 0x014896 R329 0x014980 R330 0x014A00 R331 0x014B64 R332 0x014C00 R333 0x014D00 R334 0x014E3D R335 0x014F09 R336 0x015000 R337 0x015198 R338 0x015296 R339 0x015380 R340 0x015400 R341 0x015500 R342 0x015600 R343 0x015700 R344 0x015800 R345 0x015900 R346 0x015A02 R347 0x015B00 R348 0x015C00 R349 0x015D00 R350 0x015E00 R351 0x015F00 R352 0x016000 R357 0x016528 R367 0x016F00 R411 0x019B0C
txt文件中是从tics pro 导出的寄存器中的值。我们是自己设计的数字板,625KHz的方波作为参考信号PRIREF,XO为48MHz,需要从OUT7输出2.5MHz的方波。我们读取了R411和R13寄存器,得到PRIREF参考信号和XO信号有效.配置后等待超20分钟,读取R14寄存器值,LOPL和LOFL值为1,参考信号失锁。我们是直接通过I2C向寄存器直接写入值,没有存到EEPROM,不能进行软重置。我们尝试了在DPLL 频率失锁检测和DPLL相位失锁检测部分将参数值范围设置更宽泛,并且失能 BAW frequency lock detect但没有效果。LOPL和LOFL值为1,请问这种状况该怎么解决?