Part Number: ISO1050
两年前遇到ISO1050烧芯片的问题,排除了热插拔误操作的问题后,问题概率降低了,但是依然会有出现,换个ISO1050就能恢复。我现在开始怀疑是否是共模干扰造成的:
datasheet(版本:ZHCS321I–JUNE2009–REVISEDJANUARY2015)中原文:“该器件尤其适合工作在恶劣环境下,其具有串线、过压和接地损耗保护(–27V至40V)以及过热关断功能,共模电压范围为–12V至12V。”,在absolute maximum ratings中也只是提到了Vcanh or Vcanl对于总线电压-27V~40V,没有对共模电压±12V进行说明;
是否可以理解为CANH相对于CANL差模耐压范围是-27V~40V,而CANH或者CANL对于信号地共模耐压为±12V?
如果是的话,那么关于TVS选型的报告就有问题了:SLLA419;