RS485/422作为一种多节点、易组网的通讯接口,被广泛应用于仪器仪表、安防、交通、工业设备等领域中。RS485/422采用平衡发送与差分接收的模式,从而提高了整个网络的搞干扰性,最多可接256个节点、最远可支持1219m的通信距离。速率最高可达10Mbps,当然通信距离与速率是成反比的,只有在100Kbps以下且使用专用的RS485/422通讯线缆才可以达到最远传输距离。由于RS485/422的实际应用现场环境都比较复杂,再加上操作人员接线方式或使用传输线缆的不正确,往往导致RS485/422在实际使用过程中都会存在比较大的干扰,所以我们一般需要采用隔离的方式,来抑制干扰。
下面我们采用ISO3082进行电路设计,这样在实际中可以节省了光耦的使用,而且使电路变得简单。
ISO3082和MCU的连接如下,实际使用中,只需操作DIR使能读和写即可,其他操作和标准的MAX485一样