• ISO7742: 如何用数字隔离器实现USB隔离?

    Part Number: ISO7742

    我想利用数字隔离器进行USB串口隔离,但是D+与D-是双向通讯,请问有相应的电路能够实现这个方案嘛?可以分享一下参考电路嘛?

  • ISO7742: ISO7742 CMTI疑问

    Part Number: ISO7742

    TI专家,你们好:

    最近使用使用贵司的ISO7742,对CMTI这个指标存在以下几点疑问,还请帮忙解答下,谢谢。

       

      1、CMTI这个值是根据输出为什么状态下判断是Fail,比如输入为高时,输出是跌到多少V?持续时间多久判断是Fail?

      2、CMTI测试系统图输出CL这个值对测试结果影响很大,规格书测试图是要求15pF,输出管脚对GND+测试板寄生电容+示波器探头寄生电容是如何保证小于此值?

      3、CMTI这个干扰源上升时间、和电压是这么定的,比如…

  • ISO7742-Q1: How to implement IIC communication using isolators

    Part Number: ISO7742-Q1
    Other Parts Discussed in Thread: ISO7742, ISO1540-Q1, ISO1541-Q1, , ISO7731

    Hello,

         we are currently designing the IIC isolation interface circuit, and we plan to use ISO7742 to realize our scheme. We supply 5V power on the MCU…