Part Number: SN74AUC1G04
I’m currently using two TI parts—SN74AUC1G04DBVR and SN74AXC1T45DBVR—to level-shift and invert a narrow pulse. My signal specs are Amplitude 1.8 V, 10 ns Pulse width and 10kHz Repetition rate. According to the datasheets, both devices support data rates above 380 Mbps or ~1ns Tpd, so I thought they might handle these 10 ns pulses. Can this approach reliably convert and invert such a narrow pulse? If not, could you recommend alternative ICs or methods better suited for this application? Thanks in advance for any guidance!