SN74LVTH2245: hip output malfuntion

Part Number: SN74LVTH2245

SN74LVTH2245PWR The 7th pin of the chip has normal high/lowlevel input fluctuation,while the 13th pin output is stuck at high level。The function returns to normal after power reset。Please analyze the possible root causes of this failure and the types of interference that may lead to this issue

  • You need to follow the recommended operating conditions section of the datasheet and meet the parameter requirements listed there. In addition, please check whether your system has transient high voltage or large current interference.