Part Number: SN74AVC8T245
I have a design that I used SN74AVC8T245DGVR(package type is TVSOP),But VccB=1.2V ±5%, the specifications of the device require min≥1.2V 。
Because the design has already been mass-produced, it cannot be modified.
Is there a pin-to-pin compatible device with a package type of TVSOP ?