Part Number: TXS0108E
最近在测试TXS0108E时发现开漏模式有点问题,具体描述如下:
1、通过FPGA输出1MHz波形(输出信号=0或z,模拟1MHz开漏信号),外部上拉到VCCA的电阻R1=1K
2、TXS0108E的VCCA=3.3V,VCCB=5V,输出端B端口上拉1K到VCCB
3、测试波形发现输入端波形弟弟阿平被抬高到了几百mV,输出端的5V波形VPP实际只有3V的样子,而且低电平被抬高到了1.25V

当波形改为100KHz时,波形比较理想。
在保持1MHz条件下,采用如下手册上的连接方式时,发现输入输出波形度不到1V。

请问,我现在要测试1MHz的开漏信号(手册上写的最大支持到1.2MHz),硬件上如何考虑,谢谢