主题中讨论的其他器件:HALCOGEN、
测量所有 MibSPI 从 DMA 传输开始到结束的周期时间显示为1、8ms。 测量从 DMA 传输开始到结束的后续周期的周期时间显示为3、0ms。 请参阅以下代码。 在初始化阶段之后、代码进入一个 while (1)循环。 在此循环中、将 HBC 标志考虑在内、所有4个 MibSP 都将连续启动。 开始时、PWM 信号设置为100%占空比、并且在所有 DMA 通道完成传输后、PWM 信号设置为1%占空比。 100%占空比通过数字存储示波器进行测量。 对于第一个 while 环路周期、可以测量1、8ms。 但对于所有后续 while 环路周期、测量值为3、0ms。 有没有人知道为什么会有这样的差异?
/* USER CODE BEGIN (0) */
/* USER CODE END */
/* Include Files */
#include "HL_sys_common.h"
/* USER CODE BEGIN (1) */
#include "HL_mibspi.h"
#include "HL_sys_dma.h"
#include "HL_het.h"
#include "HL_reg_het.h"
/* example data Pattern configuration */
#define D_SIZE 128
#define BUFFER_SIZE 1024
void loadDataPattern(uint32 psize, uint16* pptr);
void mibspiEnableInternalLoopback(mibspiBASE_t *mibspi);
void dmaConfigCtrlPacket(uint32 sadd,uint32 dadd,uint32 dsize);
void mibspiDmaConfig(mibspiBASE_t *mibspi,uint32 channel, uint32 txchannel, uint32 rxchannel);
#pragma SET_DATA_SECTION(".sharedRAM")
uint16 TXDATA[BUFFER_SIZE]; /* transmit buffer in sys ram */
uint16 RXDATA[BUFFER_SIZE]= {0}; /* receive buffer in sys ram */
uint16 TXDATA2[BUFFER_SIZE]; /* transmit buffer in sys ram */
uint16 RXDATA2[BUFFER_SIZE]= {0}; /* receive buffer in sys ram */
uint16 TXDATA3[BUFFER_SIZE]; /* transmit buffer in sys ram */
uint16 RXDATA3[BUFFER_SIZE]= {0}; /* receive buffer in sys ram */
uint16 TXDATA4[BUFFER_SIZE]; /* transmit buffer in sys ram */
uint16 RXDATA4[BUFFER_SIZE]= {0}; /* receive buffer in sys ram */
#pragma SET_DATA_SECTION()
static g_dmaCTRL g_dmaCTRLPKT1, g_dmaCTRLPKT2; /* dma control packet configuration stack */
/* USER CODE END */
/** @fn void main(void)
* @brief Application main function
* @note This function is empty by default.
*
* This function is called after startup.
* The user can use this function to implement the application.
*/
/* USER CODE BEGIN (2) */
/* USER CODE END */
void main(void)
{
/* USER CODE BEGIN (3) */
uint32 i;
uint32 j;
uint32 m;
/* - creating a data chunk in system ram to start with ... */
loadDataPattern(BUFFER_SIZE,&TXDATA[0]);
loadDataPattern(BUFFER_SIZE,&TXDATA2[0]);
loadDataPattern(BUFFER_SIZE,&TXDATA3[0]);
loadDataPattern(BUFFER_SIZE,&TXDATA4[0]);
clearDataPattern(BUFFER_SIZE,&RXDATA[0]);
clearDataPattern(BUFFER_SIZE,&RXDATA2[0]);
clearDataPattern(BUFFER_SIZE,&RXDATA3[0]);
clearDataPattern(BUFFER_SIZE,&RXDATA4[0]);
/* - initializing mibspi - enabling tg 0 , length 127 (halcogen file)*/
mibspiInit();
/* - enabling loopback ( this is to emulate data transfer without external wires */
mibspiEnableInternalLoopback(mibspiREG1);
mibspiEnableInternalLoopback(mibspiREG2);
mibspiEnableInternalLoopback(mibspiREG3);
mibspiEnableInternalLoopback(mibspiREG4);
/* - configuring dma control packets */
g_dmaCTRLPKT1.SADD = (uint32)TXDATA; /* source address */
g_dmaCTRLPKT1.DADD = (uint32)&(mibspiRAM1->tx[0].data); /* destination address */
g_dmaCTRLPKT1.CHCTRL = 0; /* channel control */
g_dmaCTRLPKT1.FRCNT = 8;//1; /* frame count */
g_dmaCTRLPKT1.ELCNT = 32;//D_SIZE; /* element count */
g_dmaCTRLPKT1.ELDOFFSET = 4; /* element destination offset */
g_dmaCTRLPKT1.ELSOFFSET = 0; /* element destination offset */
g_dmaCTRLPKT1.FRDOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT1.FRSOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT1.PORTASGN = PORTA_READ_PORTB_WRITE;
g_dmaCTRLPKT1.RDSIZE = ACCESS_64_BIT; /* read size */
g_dmaCTRLPKT1.WRSIZE = ACCESS_16_BIT; /* write size */
g_dmaCTRLPKT1.TTYPE = FRAME_TRANSFER ; /* transfer type */
g_dmaCTRLPKT1.ADDMODERD = ADDR_INC1; /* address mode read */
g_dmaCTRLPKT1.ADDMODEWR = ADDR_OFFSET; /* address mode write */
g_dmaCTRLPKT1.AUTOINIT = AUTOINIT_ON; /* autoinit */
g_dmaCTRLPKT2.SADD = (uint32)&(mibspiRAM1->rx[0].data); /* source address */
g_dmaCTRLPKT2.DADD = (uint32)RXDATA; /* destination address */
g_dmaCTRLPKT2.CHCTRL = 0; /* channel control */
g_dmaCTRLPKT2.FRCNT = 8;//1; /* frame count */
g_dmaCTRLPKT2.ELCNT = D_SIZE; /* element count */
g_dmaCTRLPKT2.ELDOFFSET = 0; /* element destination offset */
g_dmaCTRLPKT2.ELSOFFSET = 4; /* element destination offset */
g_dmaCTRLPKT2.FRDOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT2.FRSOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT2.PORTASGN = PORTB_READ_PORTA_WRITE;
g_dmaCTRLPKT2.RDSIZE = ACCESS_16_BIT; /* read size */
g_dmaCTRLPKT2.WRSIZE = ACCESS_64_BIT; /* write size */
g_dmaCTRLPKT2.TTYPE = FRAME_TRANSFER ; /* transfer type */
g_dmaCTRLPKT2.ADDMODERD = ADDR_OFFSET; /* address mode read */
g_dmaCTRLPKT2.ADDMODEWR = ADDR_INC1; /* address mode write */
g_dmaCTRLPKT2.AUTOINIT = AUTOINIT_ON; /* autoinit */
/* upto 32 control packets are supported. */
/* - setting dma control packets */
dmaSetCtrlPacket(DMA_CH0,g_dmaCTRLPKT2);
dmaSetCtrlPacket(DMA_CH1,g_dmaCTRLPKT1);
/* - setting the dma channel to trigger on h/w request */
dmaSetChEnable(DMA_CH0, DMA_HW);
dmaSetChEnable(DMA_CH1, DMA_HW);
/* - configuring dma control packets */
g_dmaCTRLPKT1.SADD = (uint32)TXDATA2; /* source address */
g_dmaCTRLPKT1.DADD = (uint32)&(mibspiRAM2->tx[0].data); /* destination address */
g_dmaCTRLPKT1.CHCTRL = 0; /* channel control */
g_dmaCTRLPKT1.FRCNT = 8;//1; /* frame count */
g_dmaCTRLPKT1.ELCNT = 32;//D_SIZE; /* element count */
g_dmaCTRLPKT1.ELDOFFSET = 4; /* element destination offset */
g_dmaCTRLPKT1.ELSOFFSET = 0; /* element destination offset */
g_dmaCTRLPKT1.FRDOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT1.FRSOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT1.PORTASGN = PORTA_READ_PORTB_WRITE;
g_dmaCTRLPKT1.RDSIZE = ACCESS_64_BIT; /* read size */
g_dmaCTRLPKT1.WRSIZE = ACCESS_16_BIT; /* write size */
g_dmaCTRLPKT1.TTYPE = FRAME_TRANSFER ; /* transfer type */
g_dmaCTRLPKT1.ADDMODERD = ADDR_INC1; /* address mode read */
g_dmaCTRLPKT1.ADDMODEWR = ADDR_OFFSET; /* address mode write */
g_dmaCTRLPKT1.AUTOINIT = AUTOINIT_ON; /* autoinit */
g_dmaCTRLPKT2.SADD = (uint32)&(mibspiRAM2->rx[0].data); /* source address */
g_dmaCTRLPKT2.DADD = (uint32)RXDATA2; /* destination address */
g_dmaCTRLPKT2.CHCTRL = 0; /* channel control */
g_dmaCTRLPKT2.FRCNT = 8;//1; /* frame count */
g_dmaCTRLPKT2.ELCNT = D_SIZE; /* element count */
g_dmaCTRLPKT2.ELDOFFSET = 0; /* element destination offset */
g_dmaCTRLPKT2.ELSOFFSET = 4; /* element destination offset */
g_dmaCTRLPKT2.FRDOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT2.FRSOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT2.PORTASGN = PORTB_READ_PORTA_WRITE;
g_dmaCTRLPKT2.RDSIZE = ACCESS_16_BIT; /* read size */
g_dmaCTRLPKT2.WRSIZE = ACCESS_64_BIT; /* write size */
g_dmaCTRLPKT2.TTYPE = FRAME_TRANSFER ; /* transfer type */
g_dmaCTRLPKT2.ADDMODERD = ADDR_OFFSET; /* address mode read */
g_dmaCTRLPKT2.ADDMODEWR = ADDR_INC1; /* address mode write */
g_dmaCTRLPKT2.AUTOINIT = AUTOINIT_ON; /* autoinit */
/* upto 32 control packets are supported. */
/* - setting dma control packets */
dmaSetCtrlPacket(DMA_CH2,g_dmaCTRLPKT2);
dmaSetCtrlPacket(DMA_CH3,g_dmaCTRLPKT1);
/* - setting the dma channel to trigger on h/w request */
dmaSetChEnable(DMA_CH2, DMA_HW);
dmaSetChEnable(DMA_CH3, DMA_HW);
/* - configuring dma control packets */
g_dmaCTRLPKT1.SADD = (uint32)TXDATA3; /* source address */
g_dmaCTRLPKT1.DADD = (uint32)&(mibspiRAM3->tx[0].data); /* destination address */
g_dmaCTRLPKT1.CHCTRL = 0; /* channel control */
g_dmaCTRLPKT1.FRCNT = 8;//1; /* frame count */
g_dmaCTRLPKT1.ELCNT = 32;//D_SIZE; /* element count */
g_dmaCTRLPKT1.ELDOFFSET = 4; /* element destination offset */
g_dmaCTRLPKT1.ELSOFFSET = 0; /* element destination offset */
g_dmaCTRLPKT1.FRDOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT1.FRSOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT1.PORTASGN = PORTA_READ_PORTB_WRITE;
g_dmaCTRLPKT1.RDSIZE = ACCESS_64_BIT; /* read size */
g_dmaCTRLPKT1.WRSIZE = ACCESS_16_BIT; /* write size */
g_dmaCTRLPKT1.TTYPE = FRAME_TRANSFER ; /* transfer type */
g_dmaCTRLPKT1.ADDMODERD = ADDR_INC1; /* address mode read */
g_dmaCTRLPKT1.ADDMODEWR = ADDR_OFFSET; /* address mode write */
g_dmaCTRLPKT1.AUTOINIT = AUTOINIT_ON; /* autoinit */
g_dmaCTRLPKT2.SADD = (uint32)&(mibspiRAM3->rx[0].data); /* source address */
g_dmaCTRLPKT2.DADD = (uint32)RXDATA3; /* destination address */
g_dmaCTRLPKT2.CHCTRL = 0; /* channel control */
g_dmaCTRLPKT2.FRCNT = 8;//1; /* frame count */
g_dmaCTRLPKT2.ELCNT = D_SIZE; /* element count */
g_dmaCTRLPKT2.ELDOFFSET = 0; /* element destination offset */
g_dmaCTRLPKT2.ELSOFFSET = 4; /* element destination offset */
g_dmaCTRLPKT2.FRDOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT2.FRSOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT2.PORTASGN = PORTB_READ_PORTA_WRITE;
g_dmaCTRLPKT2.RDSIZE = ACCESS_16_BIT; /* read size */
g_dmaCTRLPKT2.WRSIZE = ACCESS_64_BIT; /* write size */
g_dmaCTRLPKT2.TTYPE = FRAME_TRANSFER ; /* transfer type */
g_dmaCTRLPKT2.ADDMODERD = ADDR_OFFSET; /* address mode read */
g_dmaCTRLPKT2.ADDMODEWR = ADDR_INC1; /* address mode write */
g_dmaCTRLPKT2.AUTOINIT = AUTOINIT_ON; /* autoinit */
/* upto 32 control packets are supported. */
/* - setting dma control packets */
dmaSetCtrlPacket(DMA_CH4,g_dmaCTRLPKT2);
dmaSetCtrlPacket(DMA_CH5,g_dmaCTRLPKT1);
dmaReqAssign(DMA_CH4, DMA_REQ14);
dmaReqAssign(DMA_CH5, DMA_REQ15);
/* - setting the dma channel to trigger on h/w request */
dmaSetChEnable(DMA_CH4, DMA_HW);
dmaSetChEnable(DMA_CH5, DMA_HW);
/* - configuring dma control packets */
g_dmaCTRLPKT1.SADD = (uint32)TXDATA4; /* source address */
g_dmaCTRLPKT1.DADD = (uint32)&(mibspiRAM4->tx[0].data); /* destination address */
g_dmaCTRLPKT1.CHCTRL = 0; /* channel control */
g_dmaCTRLPKT1.FRCNT = 8;//1; /* frame count */
g_dmaCTRLPKT1.ELCNT = 32;//D_SIZE; /* element count */
g_dmaCTRLPKT1.ELDOFFSET = 4; /* element destination offset */
g_dmaCTRLPKT1.ELSOFFSET = 0; /* element destination offset */
g_dmaCTRLPKT1.FRDOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT1.FRSOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT1.PORTASGN = PORTA_READ_PORTB_WRITE;
g_dmaCTRLPKT1.RDSIZE = ACCESS_64_BIT; /* read size */
g_dmaCTRLPKT1.WRSIZE = ACCESS_16_BIT; /* write size */
g_dmaCTRLPKT1.TTYPE = FRAME_TRANSFER ; /* transfer type */
g_dmaCTRLPKT1.ADDMODERD = ADDR_INC1; /* address mode read */
g_dmaCTRLPKT1.ADDMODEWR = ADDR_OFFSET; /* address mode write */
g_dmaCTRLPKT1.AUTOINIT = AUTOINIT_ON; /* autoinit */
g_dmaCTRLPKT2.SADD = (uint32)&(mibspiRAM4->rx[0].data); /* source address */
g_dmaCTRLPKT2.DADD = (uint32)RXDATA4; /* destination address */
g_dmaCTRLPKT2.CHCTRL = 0; /* channel control */
g_dmaCTRLPKT2.FRCNT = 8;//1; /* frame count */
g_dmaCTRLPKT2.ELCNT = D_SIZE; /* element count */
g_dmaCTRLPKT2.ELDOFFSET = 0; /* element destination offset */
g_dmaCTRLPKT2.ELSOFFSET = 4; /* element destination offset */
g_dmaCTRLPKT2.FRDOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT2.FRSOFFSET = 0; /* frame destination offset */
g_dmaCTRLPKT2.PORTASGN = PORTB_READ_PORTA_WRITE;
g_dmaCTRLPKT2.RDSIZE = ACCESS_16_BIT; /* read size */
g_dmaCTRLPKT2.WRSIZE = ACCESS_64_BIT; /* write size */
g_dmaCTRLPKT2.TTYPE = FRAME_TRANSFER ; /* transfer type */
g_dmaCTRLPKT2.ADDMODERD = ADDR_OFFSET; /* address mode read */
g_dmaCTRLPKT2.ADDMODEWR = ADDR_INC1; /* address mode write */
g_dmaCTRLPKT2.AUTOINIT = AUTOINIT_ON; /* autoinit */
/* upto 32 control packets are supported. */
/* - setting dma control packets */
dmaSetCtrlPacket(DMA_CH6,g_dmaCTRLPKT2);
dmaSetCtrlPacket(DMA_CH7,g_dmaCTRLPKT1);
dmaReqAssign(DMA_CH6, DMA_REQ24);
dmaReqAssign(DMA_CH7, DMA_REQ25);
/* - setting the dma channel to trigger on h/w request */
dmaSetChEnable(DMA_CH6, DMA_HW);
dmaSetChEnable(DMA_CH7, DMA_HW);
//dmaReqAssign(DMA_CH0, DMA_REQ0);
//dmaReqAssign(DMA_CH1, DMA_REQ1);
/* - configuring the mibspi dma , channel 0 , tx line -0 , rxline -1 */
/* - refer to the device data sheet dma request source for mibspi tx/rx */
mibspiDmaConfig(mibspiREG1,0,0,1);
mibspiDmaConfig(mibspiREG2,0,0,1);
mibspiDmaConfig(mibspiREG3,0,0,1);
mibspiDmaConfig(mibspiREG4,0,0,1);
dmaEnable();
hetInit();
pwmSetDuty(hetRAM1, 0, 1);
i = 0;
while(1)
{
i++;
pwmSetDuty(hetRAM1, 0, 100);
/* - start the mibspi transfer tg 0 */
mibspiTransfer(mibspiREG1,0 );
while(dmaGetInterruptStatus(DMA_CH0, HBC) == FALSE);
mibspiTransfer(mibspiREG2,0 );
//while(dmaGetInterruptStatus(DMA_CH0, BTC) == FALSE);
while(dmaGetInterruptStatus(DMA_CH2, HBC) == FALSE);
mibspiTransfer(mibspiREG3,0 );
while(dmaGetInterruptStatus(DMA_CH4, HBC) == FALSE);
mibspiTransfer(mibspiREG4,0 );
while(dmaGetInterruptStatus(DMA_CH6, BTC) == FALSE);
//while(dmaGetInterruptStatus(DMA_CH6, BTC) == FALSE);
//while(dmaGetInterruptStatus(DMA_CH0, BTC) == FALSE);
//while(dmaGetInterruptStatus(DMA_CH2, BTC) == FALSE);
//while(dmaGetInterruptStatus(DMA_CH4, BTC) == FALSE);
pwmSetDuty(hetRAM1, 0, 1);
mibspiDisableTransfer(mibspiREG1,0);
mibspiDisableTransfer(mibspiREG2,0);
mibspiDisableTransfer(mibspiREG3,0);
mibspiDisableTransfer(mibspiREG4,0);
dmaREG->BTCFLAG = 0xFFFFFFFF;
dmaREG->HBCFLAG = 0xFFFFFFFF;
dmaDisable();
mibspiDmaConfig(mibspiREG1,0,0,1);
mibspiDmaConfig(mibspiREG2,0,0,1);
mibspiDmaConfig(mibspiREG3,0,0,1);
mibspiDmaConfig(mibspiREG4,0,0,1);
m = 0x00000000;
for(j = 0; j < BUFFER_SIZE; j++)
{
if((TXDATA[j] != RXDATA[j]) || (TXDATA2[j] != RXDATA2[j]) || (TXDATA3[j] != RXDATA3[j]) || (TXDATA4[j] != RXDATA4[j]))
{
m = 0xFFFFFFFF;
}
}
clearDataPattern(BUFFER_SIZE,&RXDATA[0]);
clearDataPattern(BUFFER_SIZE,&RXDATA2[0]);
clearDataPattern(BUFFER_SIZE,&RXDATA3[0]);
clearDataPattern(BUFFER_SIZE,&RXDATA4[0]);
dmaEnable();
}
pwmStop(hetRAM1, 0);
while(1); /* loop forever */
/* USER CODE END */
}
/* USER CODE BEGIN (4) */
/** void mibspiEnableLoopback(mibspiBASE_t *mibspi )
*
* enabling internal loopback on mibspix
*/
void mibspiEnableInternalLoopback(mibspiBASE_t *mibspi )
{
/* enabling internal loopback */
mibspi->GCR1 |= 1U << 16U;
}
void mibspiDisableTransfer(mibspiBASE_t * mibspi, uint32_t group)
{
mibspi->TGCTRL[group] = (mibspi->TGCTRL[group] & 0x7FFFFFFFU);
}
/** void mibspiDmaConfig(mibspiBASE_t *mibspi,uint32 channel, uint32 txchannel, uint32 rxchannel)
*
* configuring mibspi dma with
*
* channel > mibspi dma channel number
* txchannel > transmit channel dedicated for mibspi
* rxchannel > receive channel dedicated for mibspi
*/
void mibspiDmaConfig(mibspiBASE_t *mibspi,uint32 channel, uint32 txchannel, uint32 rxchannel)
{
uint32 bufid = D_SIZE - 1;
uint32 icount = 0;
/* setting large count */
mibspi->DMACNTLEN = 0x00000001;
/* setting initial count of DMA transfers */
mibspi->DMACOUNT[channel] = BUFFER_SIZE << 16;
/* setting transmit and receive channels */
mibspi->DMACTRL[channel] |= (((rxchannel<<4)|txchannel) << 16);
/* enabling transmit and receive dma */
mibspi->DMACTRL[channel] |= 0x8000C000;
/* setting Initial Count of DMA transfers and the buffer utilized for DMA transfer */
mibspi->DMACTRL[channel] |= (icount << 8) |(bufid<<24);
}
/** void loadDataPattern(uint32 psize, uint16* pptr)
*
* loading a randam data chunk into system ram
*
* pptr > sys ram address
* psize > chunkl size
*
*/
void loadDataPattern(uint32 psize, uint16* pptr)
{
unsigned int i;
for(i= 0; i < psize; i++)
{
*pptr = i;
pptr++;
}
}
void clearDataPattern(uint32 psize, uint16* pptr)
{
unsigned int i;
for(i= 0; i < psize; i++)
{
*pptr = 0;
pptr++;
}
}
/* USER CODE END */