主题中讨论的其他器件:DP83869
工具与软件:
运行的相位 ethercat_slave_simple_demo_am243x-lp_r5fss0-0_freertos_ti-arm-clang 的符号 IND_COMMS_sdk_am243x_09_02_00_08 消息流 CCS 12.7.0 应用。
我已经编译了程序并加载了 \ethercat_slave_simple_demo_am243x-lp_r5fss0-0_freertos_ti-arm-clang\Release\ethercat_slave_simple_demo_am243x-lp_r5fss0-0_freertos_ti-arm-clang.out 复制到 MAIN-Cortex_R5_0_0
我在串行终端中获得以下输出。 就这些。 从另一个线程我知道必须有更多日志消息。 非常感谢您的帮助。
此致
正在启动 NULL 引导加载程序...
DMSC 固件版本9.2.8--v09.02.08 (Kool Koala)
DMSC 固件版本0x9
DMSC ABI 修订版3.1
信息:bootloader_runCpu:155:CPU r5F1-0被初始化为800000000 Hz!!
信息:bootloader_runCpu:155:CPU r5F1-1被初始化为800000000 Hz!!
信息:bootloader_runCpu:155:CPU m4f0-0初始化为400000000 Hz!!
信息:bootloadSelfCpu:207:CPU r5f0-0初始化为800000000 Hz!!
信息:bootloadSelfCpu:207:CPU r5f0-1初始化为800000000 Hz!!
info: bootloader_runSelfCpu:217:全部完成,正在恢复自...
本地实施
Pruicss max =3 Selected PRU:3
DID 映射0x30080000 len 0x2000至0x30080000 (dram0)
DID 映射0x30082000 len 0x2000至0x30082000 (dram1)
DID 映射0x300b4000 len 0x4000至0x300b4000 (iram0)
DID 映射0x300b8000 len 0x4000至0x300b8000 (iram1)
DID 映射0x30090000 len 0x10000至0x30090000 (shdram)
DID 映射0x300a2000 len 0x400到0x300a2000 (CONTROL0)
DID 映射0x300a4000 len 0x400至0x300a4000 (CONTROL1)
DID 映射0x300a0000 len 0x2000到0x300a0000 (INTC)
DID 映射0x300a6000长度0x2000到0x300a6000 (cfg)
DID 映射0x300a8000 len 0x2000到0x300a8000 (uart0)
DID 映射0x300ae000 len 0x2000至0x300ae000 (IEP)
DID 映射0x300b0000 len 0x2000到0x300b0000 (ecap0)
DID 映射0x300b2000 len 0x400至0x300b2000 (MII_RT)
DID 映射0x300b2000 len 0x1c00至0x300b2000 (MDIO)
PHY 复位:0.28
PHY 复位:0.20
pRegPerm = 0x30082000、dram1=0x30082000、偏移= 0x00000000、大小= 0x00001400
PRU ESC:版本0690 | BLD 0514 | INTC 基地址:0x300a0000、id = 0x4e82a900
INTC。 HIDISR 地址:0x300a0038
RxPDO 创建了0x1600:0x7014aa20
RxPDO 创建了0x1601:0x7014ab28
TxPDO 创建0x1A00:0x7014abc0
TxPDO 创建了0x1A01:0x7014acc8
EC_SLV_APP_SS_populateDescriptionObjectValues:1651 PDO 输出长度:0x40
PHY 复位:0.28
PHY 复位:0.20
PHY 取消复位:0.28
PHY 取消复位:0.20
配置 PHY 位:PhyAddr:3、LinPol:high、PhyAddr:15、LinPol:high、(0x0)
检测到 DP83869
检测到 DP83869
PRU_PHY_DETECT:185 PHY 3活动
PRU_PHY_DETECT:185 PHY 15活动
PHY 3:禁用 RGMII 模式
PHY 3:禁用千兆位 ANEG
PHY 15:禁用 RGMII 模式
PHY 15:禁用千兆位 ANEG
PHY 3:启用 AutoMDIX
PHY 3:重新启动 ANEG
PHY 3:BMSR POST ANEG:1140 ANEG:n 完整链接:否
PHY 15:启用 AutoMDIX
PHY 15:重新启动 ANEG
PHY 15:BMSR POST ANEG:1140 ANEG:n 完整链接:否
PHY 禁用磁性元件