主题中讨论的其他器件:AM62P
工具与软件:
大家好!
主站:AM62P 与 tisdk-Debian-Trixie-rt-am62pxx-EVM-10.01.10.04.wic、igh-EtherCAT-1.6
从站:AM243x、带 ind_comms_sdk_am243x_09_02_00_15
当我运行有关"ethercat_slave_simple_demo_am243x-lp_r5fss0-0_freertos_ti-arm-clang"的演示时、我的主器件无法检测到它。
AM243X 日志:
[17:28:␍␊:655] SSC_checkTimer:MaxET:9 μ s
[17:29:48:314]␍␊
[17:29:48:314]局部实现␍␊
[17:29:48:317] Pruicss max =3 selected PRU:3␍␊
[17:29:48:321]绘制了0x30080000 len 0x2000至0x30080000 (dram0)␍␊
[17:29:48:323] Did Map 0x30082000 len 0x2000 to 0x30082000 (dram1)␍␊
[17:29:48:328]映射了0x300b4000 len 0x4000到0x300b4000 (iram0)␍␊
[17:29:48:332]绘制了0x300b8000 len 0x4000到0x300b8000 (iram1)␍␊
[17:29:48:337]曾映射0x30090000 len 0x10000至0x30090000 (shdram)␍␊
[17:29:48:342] Did Map 0x300a2000 len 0x400 to 0x300a2000 (CONTROL0)␍␊
[17:29:48:346]映射了0x300a4000 len 0x400至0x300a4000 (CONTROL1)␍␊
[17:29:48:351]曾映射0x300a0000 len 0x2000至0x300a0000 (INTC)␍␊
[17:29:48:355]绘制了0x300a6000长度0x2000到0x300a6000 (cfg)␍␊
[17:29:48:363] Did Map 0x300a8000 len 0x2000 to 0x300a8000 (uart0)␍␊
[17:29:48:364] Did Map 0x300ae000 len 0x2000 to 0x300ae000 (IEP)␍␊
[17:29:48:371]曾映射0x300b0000 len 0x2000到0x300b0000 (ecap0)␍␊
[17:29:48:374]绘制了0x300b2000 len 0x400至0x300b2000 (MII_RT)␍␊
[17:29:48:378] Did Map 0x300b2000 len 0x1c00 to 0x300b2000 (MDIO)␍␊
[17:29:48:383]绘制了0x3008a000 len 0x2000到0x3008a000 (txPru0Iram)␍␊
[17:29:48:390]映射了0x3008c000 len 0x2000到0x3008c000 (txPru1Iram)␍␊
[17:29:48:393]绘制了0x300a5000 len 0x100至0x300a5000 (txPru0CtlReg)␍␊
[17:29:48:398]已映射0x300a5000 len 0x100至0x300a5000 (txPru1CtlReg)␍␊
[17:␍␊:48:411] PHY 复位:0.28 μ s
[17:29:␍␊:412] PHY 复位:0.20 μ s
[17:29:48:415] pRegPerm = 0x30082000、dram1=0x30082000、偏移= 0x00000000、大小= 0x00001400␍␊
[17:29:48:420] PRU ESC:Rev 0690 | Bld 0514 | INTC base:0x300a0000、id = 0x4e82a900␍␊
[17:29:48:427] INTC。 HIDISR␍␊:0x300a0038 μ s
[17:29:48:430] RxPDO 已创建0x1600:0x7013bb38␍␊
[17:29:48:433] RxPDO 创建了0x1601:0x7013bc40␍␊
[17:29:48:435] TxPDO 创建了0x1A00:0x7013bcd8␍␊
[17:29:48:438] TxPDO 已创建0x1A01:0x7013bde0␍␊
[17:29:48:487] EC_SLV_APP_SS_populateDescriptionObjectValues:1651 PDO OUT Len:0x40␍␍␊
[17:␍␊:48:493] PHY 复位:0.28 μ s
[17:29:␍␊:495] PHY 复位:0.20 μ s
[17:␍␊:48:544] PHY 取消复位:0.28 μ s
[17:29:␍:545] PHY 取消复位:0.20 μ s
AM62P 日志:
root@am62pxx-EVM:~#[ 553.439421] EtherCAT 警告0:500个数据报超时!
[ 554.439421] EtherCAT 警告0:500个数据报超时!
EtherCAT 从站
root@am62pxx-evm:~#[ 555.439421] EtherCAT 警告0:499个数据报超时!
[ 556.439420] EtherCAT 警告0:500个数据报超时!
[ 557.439420] EtherCAT 警告0:500个数据报超时!
[ 558.439421] EtherCAT 警告0:500个数据报超时!
[ 559.439420] EtherCAT 警告0:500个数据报超时!
我n‘t 怎么做,你能帮我吗?
非常感谢