您好!
我正在尝试使用 Linux 中的 Ambarella CV25编解码器来实现 TLV320AIC3262。 我在 以下位置找到了 Linux 驱动程序:/cfs-file/__key/communityserver-discussions-components-files/6/3262_2D00_E2E.zip.这似乎是我可以为该驱动程序找到的最新版本。 我的 Linux 内核版本是5.4.120。
DTS 文件:
i2c0: i2c@e4008000 {
status = "ok";
pwms = <&pwm2 0 37 0>;
ambvin0@01 {
compatible = "ambarella,ambvin";
reg = <0x01>;
};
tlv320aic3262: codec@18 {
compatible = "tlv320aic3262-codec";
#sound-dai-cells = <0>;
reg = <0x18>;
status = "ok";
};
};
i2s0: i2s@e001d000 {
amb,i2s-channels = <4>;
};
sound {
compatible = "simple-audio-card";
simple-audio-card,name = "tlv320aic3262 @ CV25";
simple-audio-card,widgets =
"Microphone", "Left Mic",
"Microphone", "Right Mic",
"Speaker", "Ext Speaker";
simple-audio-card,routing =
"IN2 Left Capture", "Left Mic",
"IN2 Right Capture", "Right Mic",
"Ext Speaker", "SPK Left Playback";
simple-audio-card,format = "i2s";
simple-audio-card,bitclock-master = <&dailink0_master>;
simple-audio-card,frame-master = <&dailink0_master>;
dailink0_master: simple-audio-card,cpu {
sound-dai = <&i2s0>;
};
simple-audio-card,codec {
sound-dai = <&tlv320aic3262>;
};
};
启用声音模块后的调试日志:
[ 136.785199] tlv320aic3262-codec 0-0018: aic3xxx_device_init beginning [ 136.791746] tlv320aic3262-codec 0-0018: aic3xxx_i2c_probe:97: Failed to init device: -22 [ 136.800610] driver_init: Allocated Major Number: 246 [ 136.809449] driver_init: Registered cfw driver [ 136.897776] ------------[ cut here ]------------ [ 136.902392] codec tlv320aic3262-codec.0-0018 can not start from non-off bias with idle_bias_off==1 [ 136.911443] WARNING: CPU: 2 PID: 21 at sound/soc/soc-core.c:1055 soc_probe_component+0x2b0/0x3b0 [snd_soc_core] [ 136.921498] Modules linked in: snd_soc_tlv320aic326x_amb mfd_core rfkill spidev ambad(O) ehci_ambarella snd_soc_simple_card snd_soc_simple_card_utils ehci_hcd snd_soc_ambarella_i2s snd_soc_ambdummy snd_soc_ambarella ambarella_eth cavalry(O) usbcore of_mdio snd_soc_core snd_pcm_dmaengine rtc_ambarella snd_pcm imgproc(O) usb_f_ecm dsp(O) ambarella_fb syscopyarea fixed_phy pwm_ambarella snd_timer snd sysfillrect libphy ambnl(O) soundcore spi_ambarella ambarella_udc hw_timer(O) sysimgblt ambcma(O) g_ether usb_f_rndis u_ether libcomposite fuse [ 136.969182] CPU: 2 PID: 21 Comm: kworker/2:0 Tainted: G O 5.4.120 #29 [ 136.976895] Hardware name: Brivo CV25 Cerberus Board (DT) [ 136.982283] Workqueue: events deferred_probe_work_func [ 136.987401] pstate: 60000005 (nZCv daif -PAN -UAO) [ 136.992186] pc : soc_probe_component+0x2b0/0x3b0 [snd_soc_core] [ 136.998096] lr : soc_probe_component+0x2b0/0x3b0 [snd_soc_core] [ 137.003990] sp : ffffffc010a33a30 [ 137.007283] x29: ffffffc010a33a30 x28: 0000000000000000 [ 137.012574] x27: ffffff801780d688 x26: ffffff801a386420 [ 137.017865] x25: ffffff8018788f40 x24: ffffff8018788e80 [ 137.023155] x23: ffffff8018788ee8 x22: ffffff801780e080 [ 137.028446] x21: ffffff801a100b40 x20: ffffff8018788e78 [ 137.033736] x19: 0000000000000000 x18: 0000000000000030 [ 137.039026] x17: 0000000000000000 x16: 0000000000000012 [ 137.044316] x15: ffffff801a100f70 x14: 7469772073616962 [ 137.049607] x13: 2066666f2d6e6f6e x12: 206d6f7266207472 [ 137.054897] x11: 61747320746f6e20 x10: 6e61632038313030 [ 137.060187] x9 : 2d302e6365646f63 x8 : 3d66666f5f736169 [ 137.065478] x7 : 625f656c64692068 x6 : 00000000000000d3 [ 137.070768] x5 : 0000000000000000 x4 : 0000000000000000 [ 137.076057] x3 : 0000000000000000 x2 : ffffff801cbaf3d8 [ 137.081347] x1 : 0000000000000000 x0 : 0000000000000000 [ 137.086637] Call trace: [ 137.089083] soc_probe_component+0x2b0/0x3b0 [snd_soc_core] [ 137.094646] snd_soc_instantiate_card+0x318/0x6e0 [snd_soc_core] [ 137.100643] snd_soc_register_card+0xf8/0x120 [snd_soc_core] [ 137.106292] devm_snd_soc_register_card+0x40/0x90 [snd_soc_core] [ 137.112278] asoc_simple_probe+0x1a4/0x29c [snd_soc_simple_card] [ 137.118264] platform_drv_probe+0x50/0xa0 [ 137.122254] really_probe+0xe0/0x470 [ 137.125811] driver_probe_device+0xe0/0x130 [ 137.129975] __device_attach_driver+0x88/0x10c [ 137.134398] bus_for_each_drv+0x74/0xc4 [ 137.138214] __device_attach+0xd8/0x1b0 [ 137.142032] device_initial_probe+0x10/0x20 [ 137.146195] bus_probe_device+0x90/0xa0 [ 137.150011] deferred_probe_work_func+0x88/0xd4 [ 137.154524] process_one_work+0x1c8/0x324 [ 137.158514] worker_thread+0x68/0x3ac [ 137.162157] kthread+0x13c/0x150 [ 137.165368] ret_from_fork+0x10/0x1c [ 137.168922] ---[ end trace 023703bbb2a9eff4 ]--- [ 137.173741] tlv320aic3262-codec 0-0018: Conditional paths are not supported for supply widgets (DACCLK -> [DAC_CLK] -> ASI1_BCLK Route) [ 137.185912] tlv320aic3262-codec 0-0018: ASoC: no dapm match for DACCLK --> DAC_CLK --> ASI1_BCLK Route [ 137.195211] tlv320aic3262-codec 0-0018: ASoC: Failed to add route DACCLK -> DAC_CLK -> ASI1_BCLK Route [ 137.204523] tlv320aic3262-codec 0-0018: Conditional paths are not supported for supply widgets (DAC_MOD_CLK -> [DAC_MOD_CLK] -> ASI1_BCLK Route) [ 137.217457] tlv320aic3262-codec 0-0018: ASoC: no dapm match for DAC_MOD_CLK --> DAC_MOD_CLK --> ASI1_BCLK Route [ 137.227541] tlv320aic3262-codec 0-0018: ASoC: Failed to add route DAC_MOD_CLK -> DAC_MOD_CLK -> ASI1_BCLK Route [ 137.237615] tlv320aic3262-codec 0-0018: Conditional paths are not supported for supply widgets (ADCCLK -> [ADC_CLK] -> ASI1_BCLK Route) [ 137.249776] tlv320aic3262-codec 0-0018: ASoC: no dapm match for ADCCLK --> ADC_CLK --> ASI1_BCLK Route [ 137.259071] tlv320aic3262-codec 0-0018: ASoC: Failed to add route ADCCLK -> ADC_CLK -> ASI1_BCLK Route [ 137.268375] tlv320aic3262-codec 0-0018: Conditional paths are not supported for supply widgets (ADC_MOD_CLK -> [ADC_MOD_CLK] -> ASI1_BCLK Route) [ 137.281317] tlv320aic3262-codec 0-0018: ASoC: no dapm match for ADC_MOD_CLK --> ADC_MOD_CLK --> ASI1_BCLK Route [ 137.291395] tlv320aic3262-codec 0-0018: ASoC: Failed to add route ADC_MOD_CLK -> ADC_MOD_CLK -> ASI1_BCLK Route [ 137.301483] tlv320aic3262-codec 0-0018: Conditional paths are not supported for supply widgets (DACCLK -> [DAC_CLK] -> ASI2_BCLK Route) [ 137.313638] tlv320aic3262-codec 0-0018: ASoC: no dapm match for DACCLK --> DAC_CLK --> ASI2_BCLK Route [ 137.322933] tlv320aic3262-codec 0-0018: ASoC: Failed to add route DACCLK -> DAC_CLK -> ASI2_BCLK Route [ 137.332238] tlv320aic3262-codec 0-0018: Conditional paths are not supported for supply widgets (DAC_MOD_CLK -> [DAC_MOD_CLK] -> ASI2_BCLK Route) [ 137.345173] tlv320aic3262-codec 0-0018: ASoC: no dapm match for DAC_MOD_CLK --> DAC_MOD_CLK --> ASI2_BCLK Route [ 137.355257] tlv320aic3262-codec 0-0018: ASoC: Failed to add route DAC_MOD_CLK -> DAC_MOD_CLK -> ASI2_BCLK Route [ 137.365330] tlv320aic3262-codec 0-0018: Conditional paths are not supported for supply widgets (ADCCLK -> [ADC_CLK] -> ASI2_BCLK Route) [ 137.377483] tlv320aic3262-codec 0-0018: ASoC: no dapm match for ADCCLK --> ADC_CLK --> ASI2_BCLK Route [ 137.386778] tlv320aic3262-codec 0-0018: ASoC: Failed to add route ADCCLK -> ADC_CLK -> ASI2_BCLK Route [ 137.396082] tlv320aic3262-codec 0-0018: Conditional paths are not supported for supply widgets (ADC_MOD_CLK -> [ADC_MOD_CLK] -> ASI2_BCLK Route) [ 137.409020] tlv320aic3262-codec 0-0018: ASoC: no dapm match for ADC_MOD_CLK --> ADC_MOD_CLK --> ASI2_BCLK Route [ 137.419108] tlv320aic3262-codec 0-0018: ASoC: Failed to add route ADC_MOD_CLK -> ADC_MOD_CLK -> ASI2_BCLK Route [ 137.429198] tlv320aic3262-codec 0-0018: Conditional paths are not supported for supply widgets (DACCLK -> [DAC_CLK] -> ASI3_BCLK Route) [ 137.441362] tlv320aic3262-codec 0-0018: ASoC: no dapm match for DACCLK --> DAC_CLK --> ASI3_BCLK Route [ 137.450656] tlv320aic3262-codec 0-0018: ASoC: Failed to add route DACCLK -> DAC_CLK -> ASI3_BCLK Route [ 137.459967] tlv320aic3262-codec 0-0018: Conditional paths are not supported for supply widgets (DAC_MOD_CLK -> [DAC_MOD_CLK] -> ASI3_BCLK Route) [ 137.472903] tlv320aic3262-codec 0-0018: ASoC: no dapm match for DAC_MOD_CLK --> DAC_MOD_CLK --> ASI3_BCLK Route [ 137.482984] tlv320aic3262-codec 0-0018: ASoC: Failed to add route DAC_MOD_CLK -> DAC_MOD_CLK -> ASI3_BCLK Route [ 137.493060] tlv320aic3262-codec 0-0018: Conditional paths are not supported for supply widgets (ADCCLK -> [ADC_CLK] -> ASI3_BCLK Route) [ 137.505223] tlv320aic3262-codec 0-0018: ASoC: no dapm match for ADCCLK --> ADC_CLK --> ASI3_BCLK Route [ 137.514515] tlv320aic3262-codec 0-0018: ASoC: Failed to add route ADCCLK -> ADC_CLK -> ASI3_BCLK Route [ 137.523813] tlv320aic3262-codec 0-0018: Conditional paths are not supported for supply widgets (ADC_MOD_CLK -> [ADC_MOD_CLK] -> ASI3_BCLK Route) [ 137.536754] tlv320aic3262-codec 0-0018: ASoC: no dapm match for ADC_MOD_CLK --> ADC_MOD_CLK --> ASI3_BCLK Route [ 137.546838] tlv320aic3262-codec 0-0018: ASoC: Failed to add route ADC_MOD_CLK -> ADC_MOD_CLK -> ASI3_BCLK Route [ 137.556925] tlv320aic3262-codec 0-0018: Connecting non-supply widget to supply widget is not supported (ASI1_BCLK Route -> ASI1_BCLK) [ 137.568905] tlv320aic3262-codec 0-0018: ASoC: no dapm match for ASI1_BCLK Route --> (null) --> ASI1_BCLK [ 137.578374] tlv320aic3262-codec 0-0018: ASoC: Failed to add route ASI1_BCLK Route -> direct -> ASI1_BCLK [ 137.587858] tlv320aic3262-codec 0-0018: Connecting non-supply widget to supply widget is not supported (ASI2_BCLK Route -> ASI2_BCLK) [ 137.599841] tlv320aic3262-codec 0-0018: ASoC: no dapm match for ASI2_BCLK Route --> (null) --> ASI2_BCLK [ 137.609322] tlv320aic3262-codec 0-0018: ASoC: Failed to add route ASI2_BCLK Route -> direct -> ASI2_BCLK [ 137.618803] tlv320aic3262-codec 0-0018: Connecting non-supply widget to supply widget is not supported (ASI3_BCLK Route -> ASI3_BCLK) [ 137.630786] tlv320aic3262-codec 0-0018: ASoC: no dapm match for ASI3_BCLK Route --> (null) --> ASI3_BCLK [ 137.640254] tlv320aic3262-codec 0-0018: ASoC: Failed to add route ASI3_BCLK Route -> direct -> ASI3_BCLK [ 137.649896] tlv320aic3262-codec 0-0018: Direct firmware load for tlv320aic3262_fw_v1.bin failed with error -2 [ 137.659843] tlv320aic3262-codec 0-0018: request_firmware failed [ 137.687717] tlv320aic3262-codec 0-0018: Control not supported for path DAC MiniDSP IN1 Route -> [NULL] -> Left DAC [ 137.698057] tlv320aic3262-codec 0-0018: ASoC: no dapm match for DAC MiniDSP IN1 Route --> NULL --> Left DAC [ 137.707789] tlv320aic3262-codec 0-0018: ASoC: Failed to add route DAC MiniDSP IN1 Route -> NULL -> Left DAC [ 137.717521] tlv320aic3262-codec 0-0018: Control not supported for path DAC MiniDSP IN1 Route -> [NULL] -> Right DAC [ 137.727944] tlv320aic3262-codec 0-0018: ASoC: no dapm match for DAC MiniDSP IN1 Route --> NULL --> Right DAC [ 137.737767] tlv320aic3262-codec 0-0018: ASoC: Failed to add route DAC MiniDSP IN1 Route -> NULL -> Right DAC [ 137.747584] tlv320aic3262-codec 0-0018: Control not supported for path DAC MiniDSP IN2 Route -> [NULL] -> Left DAC [ 137.757926] tlv320aic3262-codec 0-0018: ASoC: no dapm match for DAC MiniDSP IN2 Route --> NULL --> Left DAC [ 137.767654] tlv320aic3262-codec 0-0018: ASoC: Failed to add route DAC MiniDSP IN2 Route -> NULL -> Left DAC [ 137.777383] tlv320aic3262-codec 0-0018: Control not supported for path DAC MiniDSP IN2 Route -> [NULL] -> Right DAC [ 137.787805] tlv320aic3262-codec 0-0018: ASoC: no dapm match for DAC MiniDSP IN2 Route --> NULL --> Right DAC [ 137.797628] tlv320aic3262-codec 0-0018: ASoC: Failed to add route DAC MiniDSP IN2 Route -> NULL -> Right DAC [ 137.807445] tlv320aic3262-codec 0-0018: Control not supported for path DAC MiniDSP IN3 Route -> [NULL] -> Left DAC [ 137.817789] tlv320aic3262-codec 0-0018: ASoC: no dapm match for DAC MiniDSP IN3 Route --> NULL --> Left DAC [ 137.827523] tlv320aic3262-codec 0-0018: ASoC: Failed to add route DAC MiniDSP IN3 Route -> NULL -> Left DAC [ 137.837261] tlv320aic3262-codec 0-0018: Control not supported for path DAC MiniDSP IN3 Route -> [NULL] -> Right DAC [ 137.847681] tlv320aic3262-codec 0-0018: ASoC: no dapm match for DAC MiniDSP IN3 Route --> NULL --> Right DAC [ 137.857504] tlv320aic3262-codec 0-0018: ASoC: Failed to add route DAC MiniDSP IN3 Route -> NULL -> Right DAC [ 137.893132] asoc-simple-card sound: soc_probe_component: snd_soc_dapm_add_routes failed: -22 [ 137.901790] asoc-simple-card sound: ASoC: failed to instantiate card -22 [ 137.908635] asoc-simple-card: probe of sound failed with error -22
我想知道该驱动程序是否与我的内核版本不兼容、这可能会导致这些问题。 您是否对问题会是什么有任何了解? 如果能帮助解决我的错误、我们将不胜感激。 如果您需要我提供的任何其他信息、请告诉我。
谢谢、
Eric