Other Parts Discussed in Thread: CC2652P
您好!
我正在使用 CC2652P1F 芯片和 simplelink cc13xx/cc26xx SDK v6.40.00.13 BLE5 stack host_test 应用程序。
我的应用正在使用 BlueZ 工具运行。
我 在发送某些特定 HCI 命令后收到超时错误消息。 例如操作码 0x2006、0x2008和0x2009。
这些命令似乎会被忽略、但会处理其他 HCI 命令。 测试日志已附加。
是否有办法让 host_test 应用程序处理被忽略的命令?
谢谢、West
root@OpenWrt:/# hciattach -s 115200 /dev/ttyMSM1 any 115200 noflow nosleep
Device setup complete
root@OpenWrt:/# btmon &
root@OpenWrt:/# Bluetooth monitor ver 5.64
= New Index: 74:D2:85:B7:AF:BF (Primary,UART,hci0) [hci0] 0.657255
root@OpenWrt:/# hciconfig
hci0: Type: Primary Bus: UART
BD Address: 74:D2:85:B7:AF:BF ACL MTU: 255:5 SCO MTU: 0:0
DOWN
RX bytes:224 acl:0 sco:0 events:15 errors:0
TX bytes:84 acl:0 sco:0 commands:15 errors:0
root@OpenWrt:/# hciconfig hci0 leadv
Can't set advertise mode on hci0: Network is down (100)
root@OpenWrt:/# hciconfig hci0 up
= Open Index: 74:D2:85:B7:AF:BF [hci0] 42.902542
< HCI Command: Read Local Supported.. (0x04|0x0003) plen 0 #1 [hci0] 42.902785
> HCI Event: Command Complete (0x0e) plen 12 #2 [hci0] 42.907142
Read Local Supported Features (0x04|0x0003) ncmd 1
Status: Success (0x00)
Features: 0x00 0x00 0x00 0x00 0x60 0x00 0x00 0x00
BR/EDR Not Supported
LE Supported (Controller)
< HCI Command: Read Local Version I.. (0x04|0x0001) plen 0 #3 [hci0] 42.907178
> HCI Event: Command Complete (0x0e) plen 12 #4 [hci0] 42.912847
Read Local Version Information (0x04|0x0001) ncmd 1
Status: Success (0x00)
HCI version: Bluetooth 5.0 (0x09) - Revision 531 (0x0213)
LMP version: Bluetooth 5.1 (0x0a) - Subversion 531 (0x0213)
Manufacturer: Texas Instruments Inc. (13)
< HCI Command: Read BD ADDR (0x04|0x0009) plen 0 #5 [hci0] 42.912873
> HCI Event: Command Complete (0x0e) plen 10 #6 [hci0] 42.918226
Read BD ADDR (0x04|0x0009) ncmd 1
Status: Success (0x00)
Address: 74:D2:85:B7:AF:BF (OUI 74-D2-85)
< HCI Command: LE Read Buffer Size (0x08|0x0002) plen 0 #7 [hci0] 42.918283
> HCI Event: Command Complete (0x0e) plen 7 #8 [hci0] 42.923778
LE Read Buffer Size (0x08|0x0002) ncmd 1
Status: Success (0x00)
Data packet length: 255
Num data packets: 5
< HCI Command: LE Read Local Suppor.. (0x08|0x0003) plen 0 #9 [hci0] 42.923802
> HCI Event: Command Complete (0x0e) plen 12 #10 [hci0] 42.929361
LE Read Local Supported Features (0x08|0x0003) ncmd 1
Status: Success (0x00)
Features: 0xff 0x59 0x00 0x00 0x00 0x00 0x00 0x00
LE Encryption
Connection Parameter Request Procedure
Extended Reject Indication
Peripheral-initiated Features Exchange
LE Ping
LE Data Packet Length Extension
LL Privacy
Extended Scanner Filter Policies
LE 2M PHY
LE Coded PHY
LE Extended Advertising
Channel Selection Algorithm #2
< HCI Command: LE Read Supported S.. (0x08|0x001c) plen 0 #11 [hci0] 42.929389
> HCI Event: Command Complete (0x0e) plen 12 #12 [hci0] 42.934886
LE Read Supported States (0x08|0x001c) ncmd 1
Status: Success (0x00)
States: 0x000003ffffffffff
Non-connectable Advertising State
Scannable Advertising State
Connectable Advertising State
High Duty Cycle Directed Advertising State
Passive Scanning State
Active Scanning State
Initiating State
and Connection State (Central Role)
Connection State (Peripheral Role)
Non-connectable Advertising State
and Passive Scanning State
Scannable Advertising State
and Passive Scanning State
Connectable Advertising State
and Passive Scanning State
High Duty Cycle Directed Advertising State
and Passive Scanning State
Non-connectable Advertising State
and Active Scanning State
Scannable Advertising State
and Active Scanning State
Connectable Advertising State
and Active Scanning State
High Duty Cycle Directed Advertising State
and Active Scanning State
Non-connectable Advertising State
and Initiating State
Scannable Advertising State
and Initiating State
Non-connectable Advertising State
and Connection State (Central Role)
Scannable Advertising State
and Connection State (Central Role)
Non-connectable Advertising State
and Connection State (Peripheral Role)
Scannable Advertising State
and Connection State (Peripheral Role)
Passive Scanning State
and Initiating State
Active Scanning State
and Initiating State
Passive Scanning State
and Connection State (Central Role)
Active Scanning State
and Connection State (Central Role)
Passive Scanning State
and Connection State (Peripheral Role)
Active Scanning State
and Connection State (Peripheral Role)
Initiating State
and Connection State (Central Role)
and Central Role & Central Role
Low Duty Cycle Directed Advertising State
Low Duty Cycle Directed Advertising State
and Passive Scanning State
Low Duty Cycle Directed Advertising State
and Active Scanning State
Connectable Advertising State
and Initiating State
and Central Role & Peripheral Role
High Duty Cycle Directed Advertising State
and Initiating State
and Central Role & Peripheral Role
Low Duty Cycle Directed Advertising State
and Initiating State
and Central Role & Peripheral Role
Connectable Advertising State
and Connection State (Central Role)
and Central Role & Peripheral Role
High Duty Cycle Directed Advertising State
and Connection State (Central Role)
and Central Role & Peripheral Role
Low Duty Cycle Directed Advertising State
and Connection State (Central Role)
and Central Role & Peripheral Role
Connectable Advertising State
and Connection State (Peripheral Role)
and Central Role & Peripheral Role
High Duty Cycle Directed Advertising State
and Connection State (Peripheral Role)
and Peripheral Role & Peripheral Role
Low Duty Cycle Directed Advertising State
and Connection State (Peripheral Role)
and Peripheral Role & Peripheral Role
Initiating State
and Connection State (Peripheral Role)
and Central Role & Peripheral Role
< HCI Command: Read Local Supporte.. (0x04|0x0002) plen 0 #13 [hci0] 42.934911
> HCI Event: Command Complete (0x0e) plen 68 #14 [hci0] 42.946009
Read Local Supported Commands (0x04|0x0002) ncmd 1
Status: Success (0x00)
Commands: 67 entries
Disconnect (Octet 0 - Bit 5)
Read Remote Version Information (Octet 2 - Bit 7)
Set Event Mask (Octet 5 - Bit 6)
Reset (Octet 5 - Bit 7)
Read Transmit Power Level (Octet 10 - Bit 2)
Set Controller To Host Flow Control (Octet 10 - Bit 5)
Host Buffer Size (Octet 10 - Bit 6)
Host Number of Completed Packets (Octet 10 - Bit 7)
Read Local Version Information (Octet 14 - Bit 3)
Read Local Supported Features (Octet 14 - Bit 5)
Read BD ADDR (Octet 15 - Bit 1)
Read RSSI (Octet 15 - Bit 5)
Set Event Mask Page 2 (Octet 22 - Bit 2)
LE Set Event Mask (Octet 25 - Bit 0)
LE Read Buffer Size (Octet 25 - Bit 1)
LE Read Local Supported Features (Octet 25 - Bit 2)
LE Set Random Address (Octet 25 - Bit 4)
LE Set Advertising Parameters (Octet 25 - Bit 5)
LE Read Advertising Channel TX Power (Octet 25 - Bit 6)
LE Set Advertising Data (Octet 25 - Bit 7)
LE Set Scan Response Data (Octet 26 - Bit 0)
LE Set Advertise Enable (Octet 26 - Bit 1)
LE Set Scan Parameters (Octet 26 - Bit 2)
LE Set Scan Enable (Octet 26 - Bit 3)
LE Create Connection (Octet 26 - Bit 4)
LE Create Connection Cancel (Octet 26 - Bit 5)
LE Read Accept List Size (Octet 26 - Bit 6)
LE Clear Accept List (Octet 26 - Bit 7)
LE Add Device To Accept List (Octet 27 - Bit 0)
LE Remove Device From Accept List (Octet 27 - Bit 1)
LE Connection Update (Octet 27 - Bit 2)
LE Set Host Channel Classification (Octet 27 - Bit 3)
LE Read Channel Map (Octet 27 - Bit 4)
LE Read Remote Used Features (Octet 27 - Bit 5)
LE Encrypt (Octet 27 - Bit 6)
LE Rand (Octet 27 - Bit 7)
LE Start Encryption (Octet 28 - Bit 0)
LE Long Term Key Request Reply (Octet 28 - Bit 1)
LE Long Term Key Request Neg Reply (Octet 28 - Bit 2)
LE Read Supported States (Octet 28 - Bit 3)
LE Receiver Test (Octet 28 - Bit 4)
LE Transmitter Test (Octet 28 - Bit 5)
LE Test End (Octet 28 - Bit 6)
Read Authenticated Payload Timeout (Octet 32 - Bit 4)
Write Authenticated Payload Timeout (Octet 32 - Bit 5)
LE Remote Connection Parameter Request Reply (Octet 33 - Bit 4)
LE Remote Connection Parameter Request Negative Reply (Octet 33 - Bit 5)
LE Set Data Length (Octet 33 - Bit 6)
LE Read Suggested Default Data Length (Octet 33 - Bit 7)
LE Write Suggested Default Data Length (Octet 34 - Bit 0)
LE Read Local P-256 Public Key (Octet 34 - Bit 1)
LE Generate DHKey (Octet 34 - Bit 2)
LE Add Device To Resolving List (Octet 34 - Bit 3)
LE Remove Device From Resolving List (Octet 34 - Bit 4)
LE Clear Resolving List (Octet 34 - Bit 5)
LE Read Resolving List Size (Octet 34 - Bit 6)
LE Read Peer Resolvable Address (Octet 34 - Bit 7)
LE Read Local Resolvable Address (Octet 35 - Bit 0)
LE Set Address Resolution Enable (Octet 35 - Bit 1)
LE Set Resolvable Private Address Timeout (Octet 35 - Bit 2)
LE Read Maximum Data Length (Octet 35 - Bit 3)
LE Read PHY (Octet 35 - Bit 4)
LE Set Default PHY (Octet 35 - Bit 5)
LE Set PHY (Octet 35 - Bit 6)
LE Enhanced Receiver Test (Octet 35 - Bit 7)
LE Enhanced Transmitter Test (Octet 36 - Bit 0)
LE Set Privacy Mode (Octet 39 - Bit 2)
< HCI Command: Set Event Mask (0x03|0x0001) plen 8 #15 [hci0] 42.946059
Mask: 0x200080000204e890
Disconnection Complete
Encryption Change
Read Remote Version Information Complete
Command Complete
Command Status
Hardware Error
Number of Completed Packets
Data Buffer Overflow
Encryption Key Refresh Complete
LE Meta
> HCI Event: Command Complete (0x0e) plen 4 #16 [hci0] 42.951557
Set Event Mask (0x03|0x0001) ncmd 1
Status: Success (0x00)
< HCI Command: LE Set Event Mask (0x08|0x0001) plen 8 #17 [hci0] 42.951579
Mask: 0x00000000000005ff
LE Connection Complete
LE Advertising Report
LE Connection Update Complete
LE Read Remote Used Features Complete
LE Long Term Key Request
LE Remote Connection Parameter Request
LE Data Length Change
LE Read Local P-256 Public Key Complete
LE Generate DHKey Complete
LE Direct Advertising Report
> HCI Event: Command Complete (0x0e) plen 4 #18 [hci0] 42.958842
LE Set Event Mask (0x08|0x0001) ncmd 1
Status: Success (0x00)
< HCI Command: LE Read Advertising.. (0x08|0x0007) plen 0 #19 [hci0] 42.958872
> HCI Event: Command Complete (0x0e) plen 5 #20 [hci0] 42.964403
LE Read Advertising Channel TX Power (0x08|0x0007) ncmd 1
Status: Success (0x00)
TX power: 6 dbm (0x06)
< HCI Command: LE Read Accept List.. (0x08|0x000f) plen 0 #21 [hci0] 42.964423
> HCI Event: Command Complete (0x0e) plen 5 #22 [hci0] 42.969959
LE Read Accept List Size (0x08|0x000f) ncmd 1
Status: Success (0x00)
Size: 16
< HCI Command: LE Clear Accept List (0x08|0x0010) plen 0 #23 [hci0] 42.969979
> HCI Event: Command Complete (0x0e) plen 4 #24 [hci0] 42.975513
LE Clear Accept List (0x08|0x0010) ncmd 1
Status: Success (0x00)
< HCI Command: LE Read Maximum Dat.. (0x08|0x002f) plen 0 #25 [hci0] 42.975534
> HCI Event: Command Complete (0x0e) plen 12 #26 [hci0] 42.981070
LE Read Maximum Data Length (0x08|0x002f) ncmd 1
Status: Success (0x00)
Max TX octets: 251
Max TX time: 17040
Max RX octets: 251
Max RX time: 17040
< HCI Command: LE Read Suggested D.. (0x08|0x0023) plen 0 #27 [hci0] 42.981092
> HCI Event: Command Complete (0x0e) plen 8 #28 [hci0] 42.986625
LE Read Suggested Default Data Length (0x08|0x0023) ncmd 1
Status: Success (0x00)
TX octets: 27
TX time: 328
< HCI Command: Set Event Mask Page 2 (0x03|0x0063) plen 8 #29 [hci0] 42.986664
Mask: 0x0000000000800000
Authenticated Payload Timeout Expired
> HCI Event: Command Complete (0x0e) plen 4 #30 [hci0] 42.992185
Set Event Mask Page 2 (0x03|0x0063) ncmd 1
Status: Success (0x00)
= Index Info: 74:D2:85:B7:AF:BF (Texas Instruments Inc.) [hci0] 42.992211
< HCI Command: LE Set Advertising.. (0x08|0x0008) plen 32 #31 [hci0] 42.992237
Length: 6
Flags: 0x04
BR/EDR Not Supported
TX power: 6 dBm
root@OpenWrt:/# [ 368.505319] Bluetooth: hci0 command 0x2008 tx timeout
< HCI Command: LE Set Scan Respon.. (0x08|0x0009) plen 32 #32 [hci0] 44.988765
Length: 12
Name (complete): BlueZ 5.64
[ 370.505313] Bluetooth: hci0 command 0x2009 tx timeout
root@OpenWrt:/# hciconfig hci0 leadv
< HCI Command: LE Set Advertising.. (0x08|0x0006) plen 15 #33 [hci0] 61.030235
Min advertising interval: 1280.000 msec (0x0800)
Max advertising interval: 1280.000 msec (0x0800)
Type: Connectable undirected - ADV_IND (0x00)
Own address type: Public (0x00)
Direct address type: Public (0x00)
Direct address: 00:00:00:00:00:00 (OUI 00-00-00)
Channel map: 37, 38, 39 (0x07)
Filter policy: Allow Scan Request from Any, Allow Connect Request from Any (0x00)
Can't set advertise mode on hci0: Operation timed out (110)
root@OpenWrt:/# [ 386.545330] Bluetooth: hci0 command 0x2006 tx timeout