主题中讨论的其他器件:TCA6424
大家好、
我们正在研发配备 AR0521摄像头的 TI DS90UB954和 TI DS90UB953 EVK。 在串行器侧、我们使用两条差分数据线连接了 ar0521摄像头。 加载的摄像头驱动程序没有任何错误(检测到摄像头 i2c 地址)并创建了/dev/video0节点。 但是、在尝试使用以下命令录制视频时、我遇到了一个错误。 请检查以下日志。
日志:
target board:~$ ffmpeg -f video4linux2 -input_format yuyv422 -framerate 30 -video_size 1280x720 -i /dev/video0 file.mkv ffmpeg version 3.4.8-0ubuntu0.2 Copyright (c) 2000-2020 the FFmpeg developers built with gcc 7 (Ubuntu/Linaro 7.5.0-3ubuntu1~18.04) configuration: --prefix=/usr --extra-version=0ubuntu0.2 --toolchain=hardened --libdir=/usr/lib/aarch64-linux-gnu --incdir=/usr/include/aarch64-linux-gnu --enable-gpl --disable-stripping --enable-avresample --enable-avisynth --enable-gnutls --enable-ladspa --enable-libass --enable-libbluray --enable-libbs2b --enable-libcaca --enable-libcdio --enable-libflite --enable-libfontconfig --enable-libfreetype --enable-libfribidi --enable-libgme --enable-libgsm --enable-libmp3lame --enable-libmysofa --enable-libopenjpeg --enable-libopenmpt --enable-libopus --enable-libpulse --enable-librubberband --enable-librsvg --enable-libshine --enable-libsnappy --enable-libsoxr --enable-libspeex --enable-libssh --enable-libtheora --enable-libtwolame --enable-libvorbis --enable-libvpx --enable-libwavpack --enable-libwebp --enable-libx265 --enable-libxml2 --enable-libxvid --enable-libzmq --enable-libzvbi --enable-omx --enable-openal --enable-opengl --enable-sdl2 --enable-libdc1394 --enable-libdrm --enable-libiec61883 --enable-chromaprint --enable-frei0r --enable-libopencv --enable-libx264 --enable-shared libavutil 55. 78.100 / 55. 78.100 libavcodec 57.107.100 / 57.107.100 libavformat 57. 83.100 / 57. 83.100 libavdevice 57. 10.100 / 57. 10.100 libavfilter 6.107.100 / 6.107.100 libavresample 3. 7. 0 / 3. 7. 0 libswscale 4. 8.100 / 4. 8.100 libswresample 2. 9.100 / 2. 9.100 libpostproc 54. 7.100 / 54. 7.100 [video4linux2,v4l2 @ 0x55aed96640] The driver changed the time per frame from 1/30 to 1/100 [video4linux2,v4l2 @ 0x55aed96640] Dequeued v4l2 buffer contains corrupted data (1843200 bytes). Input #0, video4linux2,v4l2, from '/dev/video0': Duration: N/A, start: 0.000000, bitrate: 1474560 kb/s Stream #0:0: Video: rawvideo (UYVY / 0x59565955), uyvy422, 1280x720, 1474560 kb/s, 100 fps, 100 tbr, 1000k tbn, 1000k tbc File 'file.mkv' already exists. Overwrite ? [y/N] y Stream mapping: Stream #0:0 -> #0:0 (rawvideo (native) -> h264 (libx264)) Press [q] to stop, [?] for help [video4linux2,v4l2 @ 0x55aed96640] Dequeued v4l2 buffer contains corrupted data (1843200 bytes). Last message repeated 30 times [video4linux2,v4l2 @ 0x55aed96640] Dequeued v4l2 buffer contains corrupted data (1843200 bytes). Last message repeated 32 times [video4linux2,v4l2 @ 0x55aed96640] Dequeued v4l2 buffer contains corrupted data (1843200 bytes). Last message repeated 32 times [video4linux2,v4l2 @ 0x55aed96640] Dequeued v4l2 buffer contains corrupted data (1843200 bytes). Last message repeated 32 times [video4linux2,v4l2 @ 0x55aed96640] Dequeued v4l2 buffer contains corrupted data (1843200 bytes). Last message repeated 32 times Finishing stream 0:0 without any data written to it.14:32:22.77 bitrate= -0.0kbits/s speed=N/A [libx264 @ 0x55aed9a2d0] using cpu capabilities: ARMv8 NEON [libx264 @ 0x55aed9a2d0] profile High 4:2:2, level 4.2, 4:2:2 8-bit [libx264 @ 0x55aed9a2d0] 264 - core 152 r2854 e9a5903 - H.264/MPEG-4 AVC codec - Copyleft 2003-2017 - www.videolan.org/x264.html - options: cabac=1 ref=3 deblock=1:0:0 analyse=0x3:0x113 me=hex subme=7 psy=1 psy_rd=1.00:0.00 mixed_ref=1 me_range=16 chroma_me=1 trellis=1 8x8dct=1 cqm=0 deadzone=21,11 fast_pskip=1 chroma_qp_offset=-2 threads=6 lookahead_threads=1 sliced_threads=0 nr=0 decimate=1 interlaced=0 bluray_compat=0 constrained_intra=0 bframes=3 b_pyramid=2 b_adapt=1 b_bias=0 direct=1 weightb=1 open_gop=0 weightp=2 keyint=250 keyint_min=25 scenecut=40 intra_refresh=0 rc_lookahead=40 rc=crf mbtree=1 crf=23.0 qcomp=0.60 qpmin=0 qpmax=69 qpstep=4 ip_ratio=1.40 aq=1:1.00 Output #0, matroska, to 'file.mkv': Metadata: encoder : Lavf57.83.100 Stream #0:0: Video: h264 (libx264) (H264 / 0x34363248), yuv422p, 1280x720, q=-1--1, 100 fps, 1k tbn, 100 tbc Metadata: encoder : Lavc57.107.100 libx264 Side data: cpb: bitrate max/min/avg: 0/0/0 buffer size: 0 vbv_delay: -1 frame= 0 fps=0.0 q=0.0 Lsize= 1kB time=00:00:00.00 bitrate=N/A speed= 0x video:0kB audio:0kB subtitle:0kB other streams:0kB global headers:0kB muxing overhead: unknown
请提供任何建议以解决此问题。