摄像头已由其他制造商配置、未再次配置主机、图像 :1280x720 YUV422 10位;
2. 请 参阅 DS90UB96X-Q1EVM 用户指南配置 IT:
打印"CSI_PORT_SEL"
board.WriteReg (0x32、0x01)# CSI0选择
时间睡眠(0.1)
打印"CSI_PLL_CTL"
board.WriteReg (0x1f、0x02)# CSI0 800Mbps
时间睡眠(0.1)
打印"CSI_EN"
board.WriteReg (0x33、0x1)# CSI_EN 和 CSI0 4L
时间睡眠(0.1)
打印"FWD_PORT"
board.WriteReg (0x20、0xe0)#将 RX 0转发到 CSI0
时间睡眠(0.1)
打印"FPD3_PORT_SEL"
board.WriteReg (0x4c、0x01)# RX_PORT0
时间睡眠(0.1)
打印"启用传递"
board.WriteReg (0x58 0x58)#启用传递
时间睡眠(0.1)
board.WriteReg (0x5c、0x18)#
打印"SER_ALIAS_ID 0x5c 值"、十六进制(board.ReadReg (0x5c))
时间睡眠(0.1)
board.WriteReg (0x5d、0x60)#
打印"SlaveID[0] 0x5d value "、十六进制(board.ReadReg (0x5d))
时间睡眠(0.1)
board.WriteReg (0x65、0x60)#
打印"SlaveAlias[0] 0x65 value "、十六进制(board.ReadReg (0x65))
时间睡眠(0.1)
打印"FV_POLARY"
board.WriteReg (0x7c、0x01)# FV 低电平有效
时间睡眠(0.1)
打印"YUV422 DT"
board.WriteReg (0x70、0x1f)# VC0和 CSI0数据类型0x1f YUV422_10b
时间睡眠(0.1)
打印"FPD_MODE"
board.WriteReg (0x6d、0x7f)# 913A 10位模式
时间睡眠(0.1)
##########################################
打开:/dev/i2c-1、chip_addr:0x3D
00 01 02 03 04 05 06 07 08 09 0A 0B 0C 0D 0E 0F
----------------------------------
00 | 7a 00 1e 30 C2 01 00 fe 1c 10 79 0f b9 00 ff
10 | 00 00 00 00 00 00 00 00 00 00 00 00 00 00 04 02
20 | e0 03 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
30 | 00 01 00 01 00 03 00 00 00 00 00 00 00 00 00 00 00
40 | 00 A3 01 00 00 00 00 00 00 00 00 01 13 55 25
50 | F7 00 00 00 00 00 00 00 58 00 BA 18 60 00 00
60 | 00 00 00 00 60 00 00 00 00 00 00 00 00 00 7f 88 88
70 | 1f 2c e4 02 d0 0c 80 C5 00 01 00 01 00 00
80 | 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
90 | 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
A0 | 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
B0 | 10 14 1f 08 25 00 18 00 ff 03 74 80 00 00 00
C0 | 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
D0 | 00 43 84 0f 60 F8 07 00 00 00 00 00 00 00 00 00 00
E0 | 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
F0 | 5F 55 42 39 36 34 00 00 00 00 00 00 00 00 00 00
3.capture 图像:
谢谢你。