工具/软件:
你(们)好
在 SDK 10中、我们希望使用 E27作为中断端口。
所以我修改了代码
From 967005c5ab27b8a757fd713f4d6462495314ef83 Mon Sep 17 00:00:00 2001
From: Keerthy <j-keerthy@ti.com>
Date: Thu, 11 Nov 2021 20:39:59 +0530
Subject: [PATCH] davinci_gpio: Test interrupts
This specifically tries out wkup_gpio52
Signed-off-by: Keerthy <j-keerthy@ti.com>
---
.../dts/ti/k3-j721e-common-proc-board.dts | 17 ++++++++
drivers/gpio/gpio-davinci.c | 41 +++++++++++++++++++
2 files changed, 58 insertions(+)
diff --git a/arch/arm64/boot/dts/ti/k3-j721e-common-proc-board.dts b/arch/arm64/boot/dts/ti/k3-j721e-common-proc-board.dts
index c0d32b806..9079f82e3 100644
--- a/arch/arm64/boot/dts/ti/k3-j721e-common-proc-board.dts
+++ b/arch/arm64/boot/dts/ti/k3-j721e-common-proc-board.dts
@@ -93,6 +93,12 @@
<3300000 0x1>;
};
+ gpio_test: gpio_test {
+ compatible = "ti,gpio_test";
+ interrupt-parent = <&wkup_gpio0>;
+ interrupts = <52 IRQ_TYPE_EDGE_BOTH>;
+ };
+
sound0: sound@0 {
compatible = "ti,j721e-cpb-audio";
model = "j721e-cpb";
@@ -301,6 +307,12 @@
>;
};
+ test_key_pins_default: test-key-pins-default {
+ pinctrl-single,pins = <
+ J721E_WKUP_IOPAD(0x90, PIN_INPUT, 7) /* (E27) WKUP_GPIO0_52 */
+ >;
+ };
+
mcu_fss0_ospi1_pins_default: mcu-fss0-ospi1-pins-default {
pinctrl-single,pins = <
J721E_WKUP_IOPAD(0x34, PIN_OUTPUT, 0) /* (F22) MCU_OSPI1_CLK */
@@ -433,6 +445,11 @@
status = "disabled";
};
+&wkup_gpio0 {
+ pinctrl-names = "default";
+ pinctrl-0 = <&test_key_pins_default>;
+};
+
&main_sdhci0 {
/* eMMC */
non-removable;
diff --git a/drivers/gpio/gpio-davinci.c b/drivers/gpio/gpio-davinci.c
index 6f2138503..9c71df4fa 100644
--- a/drivers/gpio/gpio-davinci.c
+++ b/drivers/gpio/gpio-davinci.c
@@ -23,8 +23,15 @@
#include <linux/irqchip/chained_irq.h>
#include <linux/spinlock.h>
+
#include <asm-generic/gpio.h>
+#include <linux/interrupt.h>
+#include <linux/of_irq.h>
+#include <linux/of_gpio.h>
+
+int gpio_test_init(void);
+
#define MAX_REGS_BANKS 5
#define MAX_INT_PER_BANK 32
@@ -187,6 +194,35 @@ davinci_gpio_get_pdata(struct platform_device *pdev)
return NULL;
}
+static irqreturn_t test_irq(int irq, void *data)
+{
+ pr_info("%s: irq %d, val=%d\n", __func__, irq,
+ gpio_get_value(432));
+ return IRQ_HANDLED;
+}
+
+int gpio_test_init(void)
+{
+ struct device_node *np;
+ int irq;
+ int ret = 0;
+
+ np = of_find_node_by_name(NULL, "gpio_test");
+
+ if (np) {
+ pr_info("Initializing gpio test\n");
+ irq = irq_of_parse_and_map(np, 0);
+ printk("irq number is %d\n", irq);
+ ret = request_irq(irq, test_irq, //IRQF_TRIGGER_RISING,
+ IRQF_TRIGGER_FALLING | IRQF_TRIGGER_RISING,
+ "key-gpio", NULL);
+ if (ret)
+ pr_err("request_irq returns %d\n", ret);
+ }
+
+ return ret;
+}
+
static int davinci_gpio_probe(struct platform_device *pdev)
{
int bank, i, ret = 0;
@@ -195,6 +231,7 @@ static int davinci_gpio_probe(struct platform_device *pdev)
struct davinci_gpio_platform_data *pdata;
struct device *dev = &pdev->dev;
+ printk("Name of gpio dev is %s\n", pdev->name);
pdata = davinci_gpio_get_pdata(pdev);
if (!pdata) {
dev_err(dev, "No platform data found\n");
@@ -273,6 +310,10 @@ static int davinci_gpio_probe(struct platform_device *pdev)
if (ret)
return ret;
+ if (!strcmp("42110000.gpio", pdev->name)) {
+ gpio_test_init();
+ }
+
return 0;
}
--
2.17.1
但这是不起作用的
日志为:
[1.399969]##### GPIO DEV 的名称是42110000.gpio
[ 1.404119] mmc0:使用 ADMA 64位的4f80000.mmc [4f80000.mmc]上的 SDHCI 控制器
[ 1.404865] mmc1:使用 ADMA 64位的4fb0000.mmc [4fb0000.MMC]上的 SDHCI 控制器
[ 1.419787] DaVinci _GPIO 42110000。GPIO:错误-ENXIO:未找到 IRQ 索引0
BR
中断