工具/软件:
您好、
在使用 AM62L3时、我遇到了有关 sw-reboot 的问题。 但它似乎在我的另一个2GB RAM 板工作正常与相同的 SD 卡用于启动在板有问题.
根据我的知识,该板是直接进入 UART 模式后重置. 这可能是什么问题。我已尝试检查 SD 卡相关的针脚、它们似乎工作正常。请检查我的主板卡住的附件打印件。
OK ] Unmounted Temporary Directory /tmp. [ OK ] Unmounted /var/volatile. [ OK ] Stopped target Swaps. [ OK ] Reached target Unmount All Filesystems. [ OK ] Stopped File System Check on /dev/mmcblk0p1. [ OK ] Stopped File System Check on /dev/mmcblk0p2. [ OK ] Stopped File System Check on /dev/mmcblk1p1. [ OK ] Removed slice Slice /system/systemd-fsck. [ OK ] Stopped target Preparation for Local File Systems. [ OK ] Stopped Remount Root and Kernel File Systems. [ OK ] Stopped Create Static Device Nodes in /dev. [ OK ] Stopped Create Static Device Nodes in /dev gracefully. [ OK ] Reached target System Shutdown. [ OK ] Reached target Late Shutdown Services. [ OK ] Finished System Reboot. [ OK ] Reached target System Reboot. [ 197.250374] audit: type=1334 audit(1736362290.150:26): prog-id=16 op=UNLOAD [ 197.258431] audit: type=1334 audit(1736362290.150:27): prog-id=15 op=UNLOAD [ 197.266458] audit: type=1334 audit(1736362290.162:28): prog-id=5 op=UNLOAD [ 197.274124] audit: type=1334 audit(1736362290.162:29): prog-id=4 op=UNLOAD [ 197.281895] audit: type=1334 audit(1736362290.162:30): prog-id=3 op=UNLOAD [ 197.312224] watchdog: watchdog0: nowayout prevents watchdog being stopped! [ 197.319173] watchdog: watchdog0: watchdog did not stop! [ 197.347072] systemd-shutdown[1]: Using hardware watchdog 'K3 RTI Watchdog', version 0, device /dev/watchdog0 [ 197.357251] systemd-shutdown[1]: Modifying watchdog hardware timeout is not supported, reusing the programmed timeout. [ 197.367990] systemd-shutdown[1]: Watchdog running with a hardware timeout of 1min. [ 197.458105] systemd-shutdown[1]: Syncing filesystems and block devices. [ 197.476936] systemd-shutdown[1]: Sending SIGTERM to remaining processes... [ 197.504752] systemd-journald[109]: Received SIGTERM from PID 1 (systemd-shutdow). [ 197.536953] systemd-shutdown[1]: Sending SIGKILL to remaining processes... [ 197.557473] systemd-shutdown[1]: Unmounting file systems. [ 197.566294] (sd-remount)[970]: Remounting '/' read-only with options ''. [ 197.608298] EXT4-fs error (device mmcblk1p2): ext4_mark_recovery_complete:6236: comm (sd-remount): Orphan file not empty on read-only fs. [ 197.620868] EXT4-fs (mmcblk1p2): re-mounted a158077c-bd78-4f71-af1a-ea8a8832a048 ro. Quota mode: none. [ 197.638309] systemd-shutdown[1]: All filesystems unmounted. [ 197.644208] systemd-shutdown[1]: Deactivating swaps. [ 197.649497] systemd-shutdown[1]: All swaps deactivated. [ 197.654772] systemd-shutdown[1]: Detaching loop devices. [ 197.665997] systemd-shutdown[1]: All loop devices detached. [ 197.671706] systemd-shutdown[1]: Stopping MD devices. [ 197.677243] systemd-shutdown[1]: All MD devices stopped. [ 197.682599] systemd-shutdown[1]: Detaching DM devices. [ 197.688071] systemd-shutdown[1]: All DM devices detached. [ 197.693496] systemd-shutdown[1]: All filesystems, swaps, loop devices, MD devices and DM devices detached. [ 197.703159] watchdog: watchdog0: nowayout prevents watchdog being stopped! [ 197.710046] systemd-shutdown[1]: Failed to disable hardware watchdog, ignoring: Device or resource busy [ 197.719441] watchdog: watchdog0: nowayout prevents watchdog being stopped! [ 197.726313] watchdog: watchdog0: watchdog did not stop! [ 197.743580] systemd-shutdown[1]: Syncing filesystems and block devices. [ 197.750502] systemd-shutdown[1]: Rebooting. [ 197.765838] reboot: Restarting system 02000000011a0000616d36326c0000000000000048534653000001000000010002a6000000000000fe73d96bbf79f784d9aee9fc5698d1093936556f93abf79f3ec7ce923079c478f837b12296da2a81a2fa024cb9d2423a14511488622a9ca591e5ee057175b142adC
-- Dheeraj