工具/软件:
尊敬的专家:
电路板每次都使用 setupwallpaper.sh 启动。 时钟函数 edgeai-launcher.sh 开始 似乎有一些错误。
Starting edgeai-gui-app... -s option no longer works and will be removed soon. Please reconfigure to use constraints or trusted servers. constraint configured without libtls support constraint configured without libtls support constraint configured without libtls support ntpd successful root@am62axx-evm:/etc/init.d# terminate called after throwing an instance of '[ 91.779231] kauditd_printk_skb: 5 callbacks suppressed std::logic_error' what(): basic_string: construction from nu[ 91.779243] audit: type=1701 audit(99.864:28): auid=4294967295 uid=0 gid=0 ses=4294967295 subj=kernel pid=2687 comm="edgeai-gui-app" exe="/usr/bin/edg eai-gui-app" sig=6 res=1 ll is not valid [ 91.809101] audit: type=1334 audit(99.892:29): prog-id=23 op=LOAD [ 91.816695] audit: type=1334 audit(99.900:30): prog-id=24 op=LOAD [ 91.822848] audit: type=1334 audit(99.908:31): prog-id=25 op=LOAD [ 92.370758] audit: type=1334 audit(100.456:32): prog-id=25 op=UNLOAD [ 92.377173] audit: type=1334 audit(100.456:33): prog-id=24 op=UNLOAD [ 92.383618] audit: type=1334 audit(100.456:34): prog-id=23 op=UNLOAD
此致、 
Sajan