工具/软件:
您好、
我正在尝试禁用板载 GPU 上的 APM 事件、因为它对我们的程序有明显的影响、但我无法正确执行此操作。
到目前为止、我已尝试禁用以下内核配置:
CONFIG_ENERGY_MODEL=n CONFIG_SUSPEND=n CONFIG_WQ_POWER_EFFICIENT_DEFAULT=n # CONFIG_PM=n # Causes kernel panic CONFIG_PM_SLEEP=n CONFIG_HIBERNATION=n CONFIG_CPU_PM=n CONFIG_CPU_IDLE=n CONFIG_ARCH_SUSPEND_POSSIBLE=n CONFIG_PM_CLK=n # Doesn't work without CONFIG_PM=n CONFIG_PM_GENERIC_DOMAINS=n CONFIG_PM_GENERIC_DOMAINS_OF=n CONFIG_CPU_FREQ_GOV_POWERSAVE=n CONFIG_CPU_FREQ_GOV_CONSERVATIVE=n CONFIG_ARCH_HIBERNATION_POSSIBLE=n CONFIG_ARCH_SUSPEND_POSSIBLE=n CONFIG_ACPI=n
我无法找到与 APM 相关的任何配置选项、我发现这些选项异常、因为它已启用并在板上运行。
这是我的 PVR 转储,以防它有任何用途:
root@am68-sk:~# dmesg | grep -i pvr [ 6.819663] pvrsrvkm: loading out-of-tree module taints kernel. [ 6.841654] PVR_K: 183: Device: 4e20000000.gpu [ 6.895646] PVR_K: 183: Read BVNC 36.53.104.796 from HW device registers [ 6.932829] PVR_K: 183: RGX Device registered BVNC 36.53.104.796 with 1 core in the system [ 6.996556] [drm] Initialized pvr 24.2.6643903 20170530 for 4e20000000.gpu on minor 1 [ 21.663153] PVR_K: 331: RGX Firmware image 'rgx.fw.36.53.104.796' loaded [ 21.675470] PVR_K: 331: Shader binary image 'rgx.sh.36.53.104.796' loaded [ 58.912050] PVR_K: 388: User requested PVR debug info [ 58.918064] PVR_K: 388: ------------[ PVR DBG: START (High) ]------------ [ 58.924962] PVR_K: 388: OS kernel info: Linux 6.6.58-ti-01497-ga7758da17c28-dirty #1 SMP PREEMPT Wed Nov 27 13:23:15 UTC 2024 aarch64 [ 58.937093] PVR_K: 388: DDK info: Rogue_DDK_Linux_WS rogueddk 24.2@6643903 (release) j721s2_linux [ 58.946520] PVR_K: 388: Time now: 58946516us [ 58.950885] PVR_K: 388: Services State: OK [ 58.955066] PVR_K: 388: Server Errors: 0 [ 58.959079] PVR_K: 388: Connections Device ID:0(128) P331-V331-T331-weston, P388-V388-T388-pvrdebug [ 58.968199] PVR_K: 388: ------[ Driver Info ]------ [ 58.973156] PVR_K: 388: Comparison of UM/KM components: MATCHING [ 58.979253] PVR_K: 388: KM Arch: 64 Bit [ 58.983176] PVR_K: 388: Driver Mode: Native [ 58.987447] PVR_K: 388: UM Connected Clients: 64 Bit [ 58.992490] PVR_K: 388: UM info: 24.2 @ 6643903 (release) build options: 0x80020810 [ 59.000308] PVR_K: 388: KM info: 24.2 @ 6643903 (release) build options: 0x00020810 [ 59.008122] PVR_K: 388: Window system: lws-generic [ 59.012996] PVR_K: 388: Power lock status: Free [ 59.017609] PVR_K: 388: ------[ Server Thread Summary ]------ [ 59.023439] PVR_K: 388: pvr_defer_free : Running [ 59.028313] PVR_K: 388: Number of deferred cleanup items: QUEUED: 00000 CONNECTION : 00000 MMU : 00000 OSMEM : 00000 PMR : 00000 [ 59.040378] PVR_K: 388: Number of deferred cleanup items dropped after retry limit reached : 0 [ 59.049408] PVR_K: 388: pvr_device_wdg : Running [ 59.054278] PVR_K: 388: Active Threads (UM/KM): 1 / 2 [ 59.059410] PVR_K: 388: Suspended Threads: 0 [ 59.063763] PVR_K: 388: ------[ RGX Device ID:0 Start ]------ [ 59.069624] PVR_K: 388: ------[ RGX Info ]------ [ 59.074331] PVR_K: 388: Device Node (Info): 00000000e0c6ba78 (000000001f8b300c) [ 59.081733] PVR_K: 388: DevmemHistoryRecordStats - None [ 59.087383] PVR_K: 388: RGX BVNC: 36.53.104.796 (rogue) [ 59.092688] PVR_K: 388: RGX Device State: ACTIVE [ 59.097384] PVR_K: 388: RGX Power State: OFF [ 59.101734] PVR_K: 388: RGX Health Status: OK, Reason: NONE [ 59.107383] PVR_K: 388: FW info: 24.2 @ 6643903 (release) build options: 0x80020810 [ 59.115201] PVR_K: 388: TRP: HW support - Yes; SW disabled [ 59.120767] PVR_K: 388: WGP: HW support - Yes; SW disabled [ 59.126333] PVR_K: 388: RGX HWR State 0x00000001: HWR OK; [ 59.131812] PVR_K: 388: RGX FW Power State: RGXFWIF_POW_OFF (APM enabled: 3 ok, 0 denied, 0 non-idle, 2 retry, 0 other, 5 total. Latency: 100 ms) [ 59.144918] PVR_K: 388: RGX DVFS: 0 frequency changes. Current frequency: 799.998 MHz (sampled at 23352097475 ns). FW frequency: 800.000 MHz. [ 59.157688] PVR_K: 388: RGX FW OS 0 - State: active; Freelists: Ok; Priority: 0; Isolation group: 0; Time Slice*: 0% (0ms); MTS off; [ 59.169756] PVR_K: 388: RGX Kernel CCB WO:0x37 RO:0x37 [ 59.174976] PVR_K: 388: RGX Firmware CCB WO:0x0 RO:0x0 [ 59.180192] PVR_K: 388: RGX Kernel CCB commands executed = 55 [ 59.186016] PVR_K: 388: RGX SLR: Forced UFO updates requested = 0 [ 59.192190] PVR_K: 388: RGX Errors: WGP:0, TRP:0 [ 59.196889] PVR_K: 388: Thread0: FW IRQ count = 92 [ 59.201758] PVR_K: 388: Last sampled IRQ count in LISR = 92 [ 59.207411] PVR_K: 388: FW System config flags = 0x00020000 (Ctx switch options: Medium CSW profile;) [ 59.216703] PVR_K: 388: FW OS config flags = 0x0000000F (Ctx switch: TDM; GEOM; 3D; CDM;) [ 59.224955] PVR_K: 388: (!) RGX power is down. No registers dumped [ 59.231297] PVR_K: 388: ------[ RGX FW Trace Info ]------ [ 59.236773] PVR_K: 388: Debug log type: none [ 59.241120] PVR_K: 388: RGX FW thread 0: Trace buffer not yet allocated [ 59.247808] PVR_K: 388: ------[ Full CCB Status ]------ [ 59.253115] PVR_K: 388: FWCtx 0x00045840 (TQ_3D-P331-T331-weston) [ 59.259284] PVR_K: 388: `--<Empty> [ 59.262941] PVR_K: 388: FWCtx 0x00045040 (TA-P331-T331-weston) [ 59.268851] PVR_K: 388: `--<Empty> [ 59.272508] PVR_K: 388: FWCtx 0x00045118 (3D-P331-T331-weston) [ 59.278416] PVR_K: 388: `--<Empty> [ 59.282073] PVR_K: 388: ------[ RGX Device ID:0 End ]------ [ 59.287723] PVR_K: 388: ------[ Device ID: 128 - Phys Heaps ]------ [ 59.294078] PVR_K: 388: 0x000000007d12541c -> PdMs: SYSMEM, Type: UMA, default, Usage Flags: 0x00000004 (GPU_LOCAL), Refs: 11, Free Size: 16264806400B, Total Size: 16576684032B, Spas Region: 0000000000000000 [ 59.312555] PVR_K: 388: PMR Zombie Count: 0, PMR Zombie Count In Cleanup: 0 [ 59.319592] PVR_K: 388: PMR Live Count: 84 [ 59.323770] PVR_K: 388: ------[ System Summary Device ID:0 ]------ [ 59.330033] PVR_K: 388: Device System Power State: OFF [ 59.335251] PVR_K: 388: MaxHWTOut: 500000us, WtTryCt: 10000, WDGTOut(on,off): (10000ms,3600000ms) [ 59.344196] PVR_K: 388: ------[ AppHint Settings ]------ [ 59.349586] PVR_K: 388: Build Vars [ 59.353243] PVR_K: 388: EnableTrustedDeviceAceConfig: N [ 59.358892] PVR_K: 388: CleanupThreadPriority: 0x00000005 [ 59.364715] PVR_K: 388: WatchdogThreadPriority: 0x00000000 [ 59.370622] PVR_K: 388: HWPerfClientBufferSize: 0x000c0000 [ 59.376530] PVR_K: 388: DevmemHistoryBufSizeLog2: 0x0000000b [ 59.382611] PVR_K: 388: DevmemHistoryMaxEntries: 0x00002710 [ 59.388608] PVR_K: 388: Module Params [ 59.392533] PVR_K: 388: none [ 59.395841] PVR_K: 388: Debug Info Params [ 59.400103] PVR_K: 388: none [ 59.403404] PVR_K: 388: Debug Info Params Device ID: 0 [ 59.408796] PVR_K: 388: none [ 59.412105] PVR_K: 388: ------[ Active Sync Checkpoints ]------ [ 59.418106] PVR_K: 388: (SyncCP Counts: InUse:6 Max:9) [ 59.423315] PVR_K: 388: (SyncCP Mirrored Counts: InUse:0 Max:0) [ 59.429316] PVR_K: 388: sw: RM_SWTimeline-weston-331 @0 cur=0 [ 59.435145] PVR_K: 388: ------[ Native Fence Sync: timelines ]------ [ 59.441579] PVR_K: 388: foreign_sync: @0 ctx=1 refs=1 [ 59.446712] PVR_K: 388: rogue-ta3d: @43 ctx=5 refs=3 [ 59.451750] PVR_K: 388: @41: (++) refs=1 fwaddr=0x100423e9 enqueue=1 status=Signalled 41-update fence [ 59.461119] PVR_K: 388: @42: (++) refs=1 fwaddr=0x10042019 enqueue=1 status=Signalled 42-update fence [ 59.470502] PVR_K: 388: V3-weston-331: @43 ctx=6 refs=3 [ 59.475799] PVR_K: 388: @41: (++) refs=1 fwaddr=0x100423f1 enqueue=1 status=Signalled 41-es3_DoKickTA_43 [ 59.485429] PVR_K: 388: @42: (++) refs=3 fwaddr=0x10042001 enqueue=1 status=Signalled 42-es3_DoKickTA_44 [ 59.495069] PVR_K: 388: P3-weston-331: @43 ctx=7 refs=3 [ 59.500366] PVR_K: 388: @41: (++) refs=1 fwaddr=0x100423f9 enqueue=1 status=Signalled 41-es3_DoKick3D_43 [ 59.509995] PVR_K: 388: @42: (++) refs=3 fwaddr=0x10042009 enqueue=1 status=Signalled 42-es3_DoKick3D_44 [ 59.519633] PVR_K: 388: rogue-tq3d: @0 ctx=10 refs=1 [ 59.524679] PVR_K: 388: QE-weston-331: @2 ctx=11 refs=1 [ 59.529983] PVR_K: 388: ------------[ PVR DBG: END ]------------
我使用的是 ti-linux-staging 6.6内核。
我还尝试了 该 TI 文档中推荐的方法 来禁用 APM、但这没有影响。
请告诉我禁用 APM 的正确方法。