工具/软件:
您好、
SDK:09.01.00 Yocto SDK
EVM:SKAM62
我正在尝试通过 tiboot3引导加载程序控制某些 GPIO。 因此、我有一个 GPIO、在电路板启动后需要从保持低电平。 我对 R5 dst 文件进行了以下更改。
diff --git a/arch/arm/dts/k3-am62a-mcu.dtsi b/arch/arm/dts/k3-am62a-mcu.dtsi
index a3d43bfa9ce..743242cb433 100644
--- a/arch/arm/dts/k3-am62a-mcu.dtsi
+++ b/arch/arm/dts/k3-am62a-mcu.dtsi
@@ -74,4 +74,33 @@
sram = <&mcu_ram>;
};
};
+
+ mcu_gpio_intr: interrupt-controller@4210000 {
+ compatible = "ti,sci-intr";
+ reg = <0x00 0x04210000 0x00 0x200>;
+ ti,intr-trigger-type = <1>;
+ interrupt-controller;
+ interrupt-parent = <&gic500>;
+ #interrupt-cells = <1>;
+ ti,sci = <&dmsc>;
+ ti,sci-dev-id = <5>;
+ ti,interrupt-ranges = <0 104 4>;
+ };
+
+ mcu_gpio0: gpio@4201000 {
+ compatible = "ti,am64-gpio", "ti,keystone-gpio";
+ reg = <0x00 0x04201000 0x00 0x100>;
+ gpio-controller;
+ #gpio-cells = <2>;
+ interrupt-parent = <&mcu_gpio_intr>;
+ interrupts = <30>, <31>;
+ interrupt-controller;
+ #interrupt-cells = <2>;
+ ti,ngpio = <24>;
+ ti,davinci-gpio-unbanked = <0>;
+ power-domains = <&k3_pds 79 TI_SCI_PD_EXCLUSIVE>;
+ clocks = <&k3_clks 79 0>;
+ clock-names = "gpio";
+ status = "disabled";
+ };
};
diff --git a/arch/arm/dts/k3-am62a7-r5-sk.dts b/arch/arm/dts/k3-am62a7-r5-sk.dts
index 74df282fae3..74d25f6e06e 100644
--- a/arch/arm/dts/k3-am62a7-r5-sk.dts
+++ b/arch/arm/dts/k3-am62a7-r5-sk.dts
@@ -15,7 +15,6 @@
aliases {
remoteproc0 = &sysctrler;
remoteproc1 = &a53_0;
- serial0 = &wkup_uart0;
};
chosen {
@@ -104,23 +103,25 @@
status = "okay";
bootph-pre-ram;
- wkup_uart0_pins_default: wkup-uart0-pins-default {
- pinctrl-single,pins = <
- AM62X_MCU_IOPAD(0x02c, PIN_INPUT, 0) /* (C6) WKUP_UART0_CTSn */
- AM62X_MCU_IOPAD(0x030, PIN_OUTPUT, 0) /* (A4) WKUP_UART0_RTSn */
- AM62X_MCU_IOPAD(0x024, PIN_INPUT, 0) /* (B4) WKUP_UART0_RXD */
- AM62X_MCU_IOPAD(0x028, PIN_OUTPUT, 0) /* (C5) WKUP_UART0_TXD */
- >;
- bootph-pre-ram;
- };
+ mcu_gpio0_pins_default: mcu_gpio0_pins_default {
+ pinctrl-single,pins = <
+ AM62X_MCU_IOPAD(0x050, PIN_OUTPUT, 7) /* (E13) MCU_GPIO0_20 */
+ >;
+ bootph-pre-ram;
+ };
};
-/* WKUP UART0 is used for DM firmware logs */
-&wkup_uart0 {
- pinctrl-names = "default";
- pinctrl-0 = <&wkup_uart0_pins_default>;
- status = "okay";
- bootph-pre-ram;
+&mcu_gpio0 {
+ status = "okay";
+ pinctrl-names = "default";
+ pinctrl-0 = <&mcu_gpio0_pins_default>;
+ E13 {
+ bootph-pre-ram;
+ gpio-hog;
+ gpios = <20 GPIO_ACTIVE_LOW>;
+ output-low;
+ line-name = "E13";
+ };
};
上述更改对 GPIO 引脚没有影响。 如果需要对此进行任何修改、请告知我们。
此致、
Jay