你好,
我们使用5728 idk的参考设计,phy用的事 k ü boot下和kernel 下都探测不到phy芯片,请帮忙看下呢?kz9031,地址0,但是在u -
boot的log:
正在扫描设备的总线...
找到0个设备。
NET:无法获取以太网的 PHY@48484000:Addr 0
警告:以太网@48484000使用 ROM 的 MAC 地址
内核 的log:
[7.530150] libphy:未找到 PHY 48485000.MDIO:01
[7.530157] Net eth1:PHY“4848485000.MDIO:01”未在从机1上找到,错误-19
[7.547817] CPT PTP bc clkid 0
[7.573243] IPv6:ADDRCONF (NETDEEV_UP):eth1:链路未就绪
[7.587418] Net eth0:正在初始化 cpsw 版本1.15 (0)
[7.625061] libphy:PHY 48485000.MDIO:00 not found (未找到 PHY 48485000.MDIO:00)
[7.625071] Net eth0:PHY“4848485000.MDIO:00”未在从机0上找到,错误-19
[7.692174] IPv6:ADDRCONF (NETDEEV_UP):eth0:链路未就绪
原理图如下:


完整的开机log:
U-Boot 2017.01-gabc9806-dirty (Jan 17 2022 - 13:23:33 +0800) CPU : DRA752-GP ES2.0 Model: TI AM5728 IDK Board: AM5728 IDK DRAM: 2 GiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 reading uboot.env ** Unable to read "uboot.env" from mmc0:1 ** Using default environment SCSI: SATA link 0 vimeout. AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl SATA mode flags: 64bit ncq stag pm led clo only pmp pio slum part ccc apst scanning bus for devices... Found 0 device(s). Net: Could not get PHY for ethernet@48484000: addr 0 Warning: ethernet@48484000 using MAC address from ROM eth0: ethernet@48484000 switch to partitions #0, OK mmc0 is current device SD/MMC found on device 0 4003976 bytes read in 1357 ms (2.8 MiB/s) 108198 bytes read in 48 ms (2.1 MiB/s) ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8ffe2000, end 8ffff6a5 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.9.69-g33f99da-dirty (wangp@wangp) (gcc version 6.2.1 20161016 (Linaro GCC 6.2-2016.11) ) #43 SMP PREEMPT Tue Jan 18 09:42:24 CST 2022 [ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=30c5387d [ 0.000000] CPU: div instructions available: patching division code [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache [ 0.000000] OF: fdt:Machine model: TI AM5728 IDK [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000095800000, size 56 MiB [ 0.000000] OF: reserved mem: initialized node ipu2_cma@95800000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000099000000, size 64 MiB [ 0.000000] OF: reserved mem: initialized node dsp1_cma@99000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x000000009d000000, size 32 MiB [ 0.000000] OF: reserved mem: initialized node ipu1_cma@9d000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x000000009f000000, size 8 MiB [ 0.000000] OF: reserved mem: initialized node dsp2_cma@9f000000, compatible id shared-dma-pool [ 0.000000] cma: Reserved 24 MiB at 0x00000000fe400000 [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] OMAP4: Map 0x00000000ffd00000 to fe600000 for dram barrier [ 0.000000] DRA752 ES2.0 [ 0.000000] percpu: Embedded 14 pages/cpu @eed30000 s26124 r8192 d23028 u57344 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 469312 [ 0.000000] Kernel command line: console=ttyO2,115200n8 root=PARTUUID=000e9097-02 rw rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Dentry cache hash table entries: 262144 (order: 8, 1048576 bytes) [ 0.000000] Inode-cache hash table entries: 131072 (order: 7, 524288 bytes) [ 0.000000] Memory: 1663604K/1893376K available (8192K kernel code, 341K rwdata, 2596K rodata, 2048K init, 7499K bss, 41356K reserved, 188416K cma-reserved, 234496K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) [ 0.000000] lowmem : 0x80000000 - 0xf0000000 (1792 MB) [ 0.000000] pkmap : 0x7fe00000 - 0x80000000 ( 2 MB) [ 0.000000] modules : 0x7f000000 - 0x7fe00000 ( 14 MB) [ 0.000000] .text : 0x80008000 - 0x80a00000 (10208 kB) [ 0.000000] .init : 0x80e00000 - 0x81000000 (2048 kB) [ 0.000000] .data : 0x81000000 - 0x81055468 ( 342 kB) [ 0.000000] .bss : 0x81057000 - 0x817a9fec (7500 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] OMAP clockevent source: timer1 at 32786 Hz [ 0.000000] arm_arch_timer: Architected cp15 timer(s) running at 6.14MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x16af5adb9, max_idle_ns: 440795202250 ns [ 0.000005] sched_clock: 56 bits at 6MHz, resolution 162ns, wraps every 4398046511023ns [ 0.000016] Switching to timer-based delay loop, resolution 162ns [ 0.000331] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns [ 0.000339] OMAP clocksource: 32k_counter at 32768 Hz [ 0.000760] Console: colour dummy device 80x30 [ 0.000776] WARNING: Your 'console=ttyO2' has been replaced by 'ttyS2' [ 0.000782] This ensures that you still see kernel messages. Please [ 0.000788] update your kernel commandline. [ 0.000805] Calibrating delay loop (skipped), value calculated using timer frequency.. 12.29 BogoMIPS (lpj=61475) [ 0.000819] pid_max: default: 32768 minimum: 301 [ 0.000923] Mount-cache hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000933] Mountpoint-cache hash table entries: 4096 (order: 2, 16384 bytes) [ 0.001580] CPU: Testing write buffer coherency: ok [ 0.001784] /cpus/cpu@0 missing clock-frequency property [ 0.001799] /cpus/cpu@1 missing clock-frequency property [ 0.001811] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.001827] Setting up static identity map for 0x80200000 - 0x80200060 [ 0.080065] EFI services will not be available. [ 0.170282] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 [ 0.170371] Brought up 2 CPUs [ 0.170384] SMP: Total of 2 processors activated (24.59 BogoMIPS). [ 0.170391] CPU: All CPU(s) started in HYP mode. [ 0.170398] CPU: Virtualization extensions available. [ 0.170831] devtmpfs: initialized [ 0.199570] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0 [ 0.199818] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.199835] futex hash table entries: 512 (order: 3, 32768 bytes) [ 0.203219] pinctrl core: initialized pinctrl subsystem [ 0.204038] NET: Registered protocol family 16 [ 0.204882] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.205915] omap_hwmod: l3_main_2 using broken dt data from ocp [ 0.440382] cpuidle: using governor ladder [ 0.470414] cpuidle: using governor menu [ 0.480332] OMAP GPIO hardware version 0.1 [ 0.495144] irq: no irq domain found for /ocp/l4@4a000000/scm@2000/pinmux@1400 ! [ 0.511543] omap-gpmc 50000000.gpmc: could not find pctldev for node /ocp/l4@4a000000/scm@2000/pinmux@1400/mayi_fpga_default, deferring probe [ 0.521241] No ATAGs? [ 0.521265] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. [ 0.521274] hw-breakpoint: maximum watchpoint size is 8 bytes. [ 0.521638] omap4_sram_init:Unable to allocate sram needed to handle errata I688 [ 0.521648] omap4_sram_init:Unable to get sram pool needed to handle errata I688 [ 0.522175] OMAP DMA hardware revision 0.0 [ 0.571701] omap-dma-engine 4a056000.dma-controller: OMAP DMA engine driver (LinkedList1/2/3 supported) [ 0.572966] edma 43300000.edma: memcpy is disabled [ 0.577769] edma 43300000.edma: TI EDMA DMA engine driver [ 0.581658] omap-iommu 40d01000.mmu: 40d01000.mmu registered [ 0.581840] omap-iommu 40d02000.mmu: 40d02000.mmu registered [ 0.581998] omap-iommu 58882000.mmu: 58882000.mmu registered [ 0.582150] omap-iommu 55082000.mmu: 55082000.mmu registered [ 0.582409] omap-iommu 41501000.mmu: 41501000.mmu registered [ 0.582592] omap-iommu 41502000.mmu: 41502000.mmu registered [ 0.584561] SCSI subsystem initialized [ 0.584787] usbcore: registered new interface driver usbfs [ 0.584845] usbcore: registered new interface driver hub [ 0.584930] usbcore: registered new device driver usb [ 0.585950] palmas 0-0058: Irq flag is 0x00000004 [ 0.612990] palmas 0-0058: Muxing GPIO 2b, PWM 0, LED 0 [ 0.616128] SMPS3: supplied by VMAIN [ 0.619407] SMPS6: supplied by VMAIN [ 0.621170] SMPS7: supplied by VMAIN [ 0.623045] SMPS8: supplied by VMAIN [ 0.624821] SMPS9: supplied by VMAIN [ 0.625743] V3_3D: supplied by smps9 [ 0.625918] random: fast init done [ 0.625969] vtt_fixed: supplied by V3_3D [ 0.626071] LDO1: supplied by VMAIN [ 0.631426] LDO2: supplied by VMAIN [ 0.641298] LDO3: supplied by VMAIN [ 0.651343] LDO4: supplied by VMAIN [ 0.663413] LDO9: supplied by VMAIN [ 0.671721] LDOLN: supplied by VMAIN [ 0.681459] LDOUSB: supplied by VMAIN [ 0.694528] omap_i2c 48070000.i2c: bus 0 rev0.12 at 400 kHz [ 0.694717] media: Linux media interface: v0.10 [ 0.694764] Linux video capture interface: v2.00 [ 0.694799] pps_core: LinuxPPS API ver. 1 registered [ 0.694807] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it> [ 0.694826] PTP clock support registered [ 0.694856] EDAC MC: Ver: 3.0.0 [ 0.695798] omap-mailbox 4883c000.mailbox: omap mailbox rev 0x400 [ 0.696095] omap-mailbox 4883e000.mailbox: omap mailbox rev 0x400 [ 0.696378] omap-mailbox 48840000.mailbox: omap mailbox rev 0x400 [ 0.696666] omap-mailbox 48842000.mailbox: omap mailbox rev 0x400 [ 0.697648] clocksource: Switched to clocksource arch_sys_counter [ 0.707972] NET: Registered protocol family 2 [ 0.708474] TCP established hash table entries: 16384 (order: 4, 65536 bytes) [ 0.708586] TCP bind hash table entries: 16384 (order: 5, 131072 bytes) [ 0.708828] TCP: Hash tables configured (established 16384 bind 16384) [ 0.708874] UDP hash table entries: 1024 (order: 3, 32768 bytes) [ 0.708926] UDP-Lite hash table entries: 1024 (order: 3, 32768 bytes) [ 0.709135] NET: Registered protocol family 1 [ 0.709468] RPC: Registered named UNIX socket transport module. [ 0.709477] RPC: Registered udp transport module. [ 0.709484] RPC: Registered tcp transport module. [ 0.709491] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.710402] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available [ 0.713340] workingset: timestamp_bits=14 max_order=19 bucket_order=5 [ 0.720974] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.721708] NFS: Registering the id_resolver key type [ 0.721735] Key type id_resolver registered [ 0.721743] Key type id_legacy registered [ 0.721783] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.722945] bounce: pool size: 64 pages [ 0.723087] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 246) [ 0.723097] io scheduler noop registered [ 0.723105] io scheduler deadline registered [ 0.723233] io scheduler cfq registered (default) [ 0.728440] pinctrl-single 4a003400.pinmux: 282 pins at pa fc003400 size 1128 [ 0.731094] dra7-pcie 51000000.pcie: Linked as a consumer to phy-4a094000.pciephy.3 [ 0.731414] OF: P肐: host bridge /ocp/axi@0/pcie@51000000 ranges: [ 0.731425] OF: PCI: No bus range found for /ocp/axi@0/pcie@51000000, using [bus 00-ff] [ 0.731459] OF: PCI: IO 0x20003000..0x20012fff -> 0x00000000 [ 0.731480] OF: PCI: MEM 0x20013000..0x2fffffff -> 0x20013000 [ 1.732864] dra7-pcie 51000000.pcie: phy link never came up [ 1.733029] dra7-pcie 51000000.pcie: PCI host bridge to bus 0000:00 [ 1.733042] pci_bus 0000:00: root bus resource [bus 00-ff] [ 1.733053] pci_bus 0000:00: root bus resource [io 0x0000-0xffff] [ 1.733063] pci_bus 0000:00: root bus resource [mem 0x20013000-0x2fffffff] [ 1.733438] PCI: bus0: Fast back to back transfers disabled [ 1.733557] PCI: bus1: Fast back to back transfers enabled [ 1.733677] pci 0000:00:00.0: BAR 0: assigned [mem 0x20100000-0x201fffff] [ 1.733693] pci 0000:00:00.0: BAR 1: assigned [mem 0x20020000-0x2002ffff] [ 1.733706] pci 0000:00:00.0: PCI bridge to [bus 01] [ 1.733935] pcieport 0000:00:00.0: Signaling PME through PCIe PME interrupt [ 1.796133] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 1.799530] 48020000.serial: ttyS2 at MMIO 0x48020000 (irq = 301, base_baud = 3000000) is a 8250 [ 2.811318] console [ttyS2] enabled [ 2.816666] omap_rng 48090000.rng: OMAP Random Number Generator ver. 20 [ 2.823625] [drm] Initialized [ 2.828390] OMAP DSS rev 6.1 [ 2.831716] omapdss_dss 58000000.dss: bound 58001000.dispc (ops dispc_component_ops) [ 2.840169] omapdss_dss 58000000.dss: bound 58040000.encoder (ops hdmi5_component_ops) [ 2.860845] brd: module loaded [ 2.869164] loop: module loaded [ 2.876529] m25p80 spi0.0: unrecognized JEDEC id bytes: 00, 00, 00 [ 2.883177] libphy: Fixed MDIO Bus: probed [ 2.947673] davinci_mdio 48485000.mdio: davinci mdio revision 1.6 [ 2.953797] davinci_mdio 48485000.mdio: no live phy, scanning all [ 2.961140] davinci_mdio: probe of 48485000.mdio failed with error -5 [ 2.968235] cpsw 48484000.ethernet: Detected MACID = 00:35:ff:ad:68:14 [ 2.974852] cpsw 48484000.ethernet: device node lookup for pps timer failed [ 2.981898] cpsw 48484000.ethernet: cpts: overflow check period 500 (jiffies) [ 2.990053] cpsw 48484000.ethernet: cpsw: Detected MACID = 00:35:ff:ad:68:15 [ 2.999719] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 3.006276] ehci-pci: EHCI PCI platform driver [ 3.010810] ehci-platform: EHCI generic platform driver [ 3.016333] ehci-omap: OMAP-EHCI Host Controller driver [ 3.021787] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver [ 3.028023] ohci-pci: OHCI PCI platform driver [ 3.032528] ohci-platform: OHCI generic platform driver [ 3.038551] usbcore: registered new interface driver usblp [ 3.044114] usbcore: registered new interface driver usb-storage [ 3.050217] usbcore: registered new interface driver usbtest [ 3.056409] mousedev: PS/2 mouse device common for all mice [ 3.063316] omap_rtc 48838000.rtc: rtc core: registered 48838000.rtc as rtc1 [ 3.073330] palmas-rtc 48070000.i2c:tps659038@58:tps659038_rtc: rtc core: registered 48070000.i2c:tps659 as rtc0 [ 3.084621] i2c /dev entries driver [ 3.094690] omap_hsmmc 4809c000.mmc: Got CD GPIO [ 3.168008] omap_hsmmc 480b4000.mmc: no pinctrl state for sdr25 mode [ 3.174388] omap_hsmmc 480b4000.mmc: no pinctrl state for sdr12 mode [ 3.258748] ledtrig-cpu: registered to indicate activity on CPUs [ 3.264827] hidraw: raw HID events driver (C) Jiri Kosina [ 3.277729] usbcore: registered new interface driver usbhid [ 3.283319] usbhid: USB HID core driver [ 3.288120] NET: Registered protocol family 10 [ 3.303237] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 3.309583] NET: Registered protocol family 17 [ 3.314049] can: controller area network core (rev 20120528 abi 9) [ 3.320382] NET: Registered protocol family 29 [ 3.324885] Key type dns_resolver registered [ 3.329277] omap_voltage_late_init: Voltage driver support not added [ 3.335722] Power Management for TI OMAP4+ devices. [ 3.340825] Registering SWP/SWPB emulation handler [ 3.353699] dmm 4e000000.dmm: workaround for errata i878 in use [ 3.360920] dmm 4e000000.dmm: initialized all PAT entries [ 3.367631] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 3.374295] [drm] No driver support for vblank timestamp query. [ 3.380265] omapdrm omapdrm.0: No connectors reported connected with modes [ 3.387175] [drm] Cannot find any crtc or sizes - going 1024x768 [ 3.395892] [drm] Enabling DMM ywrap scrolling [ 3.404717] Console: switching to colour frame buffer device 128x48 [ 3.414763] omapdrm omapdrm.0: fb0: omapdrm frame buffer device [ 3.458594] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 3.463756] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 3.578132] palmas-rtc 48070000.i2c:tps659038@58:tps659038_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) [ 3.581808] mmc1: new DDR MMC card at address 0001 [ 3.599522] mmcblk1: mmc1:0001 BJTD4R 29.1 GiB [ 3.614290] mmcblk1boot0: mmc1:0001 BJTD4R partition 1 4.00 MiB [ 3.620472] mmcblk1boot1: mmc1:0001 BJTD4R partition 2 4.00 MiB [ 3.632009] omap_hsmmc 4809c000.mmc: ADMA err: ST_TFR, desc at 0xfe444008 follows the erroneous one [ 3.669331] omap_hsmmc 4809c000.mmc: ADMA err: ST_TFR, desc at 0xfe444008 follows the erroneous one [ 3.678486] mmcblk0: error -84 transferring data, sector 159760, nr 8, cmd response 0x1201, card status 0xb00 [ 3.917724] EXT4-fs (mmcblk0p2): recovery complete [ 3.925683] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 3.933851] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 3.942841] devtmpfs: mounted [ 3.946910] Freeing unused kernel memory: 2048K [ 4.148491] systemd[1]: System time before build time, advancing clock. [ 4.181765] systemd[1]: systemd 230 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN) [ 4.200255] systemd[1]: Detected architecture arm. Welcome to Arago 2017.12! [ 4.240860] systemd[1]: Set hostname to <am57xx-evm>. [ 4.584775] systemd[1]: Listening on Process Core Dump Socket. [ OK ] Listening on Process Core Dump Socket. [ 4.618833] systemd[1]: Reached target Swap. [ OK ] Reached target Swap. [ 4.647863] systemd[1]: Listening on Journal Socket. [ OK ] Listening on Journal Socket. [ 4.677959] systemd[1]: Listening on udev Control Socket. [ OK ] Listening on udev Control Socket. [ 4.707789] systemd[1]: Listening on udev Kernel Socket. [ OK ] Listening on udev Kernel Socket. [ 4.737902] systemd[1]: Listening on Network Service Netlink Socket. [ OK ] Listening on Network Service Netlink Socket. [ 4.778952] systemd[1]: Created slice System Slice. [ OK ] Created slice System Slice. Mounting POSIX Message Queue File System... [ OK ] Created slice system-serial\x2dgetty.slice. Starting Load Kernel Modules... Starting Remount Root and Kernel File Systems... [ 4.923470] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ OK ] Created slice system-getty.slice. Starting Create Static Device Nodes in /dev... Starting alignment.service... [ OK ] Started Dispatch Password Requests to Console Directory Watch. [ OK ] Started Forward Password Requests to Wall Directory Watch. Mounting Temporary Directory... Starting Setup Virtual Console... [ OK ] Reached target Paths. [ OK ] Listening on Journal Socket (/dev/log). Mounting Debug File System... [ OK ] Listening on /dev/initctl Compatibility Named Pipe. [ OK ] Created slice User and Session Slice. [ OK ] Reached target Slices. [ OK ] Reached target Remote File Systems. [ OK ] Listening on Syslog Socket. Starting Journal Service... [ OK ] Mounted Debug File System. [ OK ] Mounted POSIX Message Queue File System. [ OK ] Mounted Temporary Directory. [ OK ] Started Journal Service. [FAILED] Failed to start Load Kernel Modules. See 'systemctl status systemd-modules-load.service' for details. [ OK ] Started Remount Root and Kernel File Systems. [ OK ] Started Create Static Device Nodes in /dev. [ OK ] Started alignment.service. [ OK ] Started Setup Virtual Console. Starting udev Kernel Device Manager... Starting udev Coldplug all Devices... [ OK ] Reached target Local File Systems (Pre). Mounting /media/ram... Mounting /var/volatile... Starting Apply Kernel Variables... Mounting Configuration File System... Starting Flush Journal to Persistent Storage... [ OK ] Mounted Configuration File System. [ OK ] Mounted /var/volatile. [ OK ] Mounted /media/ram. [ OK ] Started udev Kernel Device Manager. [ OK ] Started Apply Kernel Variables. [ 6.168088] systemd-journald[124]: Received request to flush runtime journal from PID 1 [ OK ] Started Flush Journal to Persistent Storage. Starting Load/Save Random Seed... [ OK ] Reached target Local File Systems. Starting Create Volatile Files and Directories... [ OK ] Started Load/Save Random Seed. [ OK ] Started Create Volatile Files and Directories. Starting Network Time Synchronization... Starting Update UTMP about System Boot/Shutdown... [ OK ] Started Update UTMP about System Boot/Shutdown. [ OK ] Started udev Coldplug all Devices. [ OK ] Started Network Time Synchronization. [ OK ] Reached target System Time Synchronized. [ OK ] Reached target System Initialization. [ OK ] Listening on dropbear.socket. [ OK ] Listening on RPCbind Server Activation Socket. [ OK ] Started Daily Cleanup of Temporary Directories. [ OK ] Reached target Timers. [ OK ] Listening on Avahi mDNS/DNS-SD Stack Activation Socket. [ OK ] Listening on D-Bus System Message Bus Socket. [ OK ] Reached target Sockets. [ OK ] Reached target Basic System. Starting TI MultiCore Tools Daemon... [ OK ] Started Periodic Command Scheduler. [ OK ] Started D-Bus System Message Bus. Starting Network Service... Starting Avahi mDNS/DNS-SD Stack... Starting Print notice about GPLv3 packages... [ OK ] Started Kernel Logging Service. [ OK ] Started Job spooling tools. Starting Login Service... Starting Telephony service... Starting uim-sysfs.service... [ 7.461907] net eth1: initializing cpsw version 1.15 (0) [ 7.523838] cpsw 48484000.ethernet: initialized cpsw ale version 1.4 [ 7.523848] cpsw 48484000.ethernet: ALE Table size 1024 [ 7.530150] libphy: PHY 48485000.mdio:01 not found [ 7.530157] net eth1: phy "48485000.mdio:01" not found on slave 1, err -19 [ 7.547817] cpts ptp bc clkid 0 [ 7.573243] IPv6: ADDRCONF(NETDEV_UP): eth1: link is not ready [ 7.587418] net eth0: initializing cpsw version 1.15 (0) [ 7.625061] libphy: PHY 48485000.mdio:00 not found [ 7.625071] net eth0: phy "48485000.mdio:00" not found on slave 0, err -19 [ 7.692174] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 7.794279] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck. [ OK ] Started System Logging Service. [ OK ] Started Network Service. [FAILED] Failed to start TI MultiCore Tools Daemon. See 'systemctl status ti-mct-daemon.service' for details. [ OK ] Found device /dev/ttyS2. [ OK ] Started uim-sysfs.service. [ OK ] Started Avahi mDNS/DNS-SD Stack. [ OK ] Started Telephony service. [ OK ] Started Login Service. Starting rc.pvr.service... Starting Wait for Network to be Configured... [ OK ] Reached target Network. Starting Network Name Resolution... Starting Simple Network Management Protocol (SNMP) Daemon.... Starting Permit User Sessions... Starting Enable and configure wl18xx bluetooth stack... Starting Lightning Fast Webserver With Light System Requirements... [ OK ] Started strongSwan IPsec IKEv1/IKEv2 daemon using ipsec.conf. [ OK ] Started Permit User Sessions. [ OK ] Started Getty on tty1. [ OK ] Started Serial Getty on ttyS2. [ OK ] Reached target Login Prompts. Starting Synchronize System and HW clocks... [ OK ] Started Network Name Resolution. [ OK ] Started Synchronize System and HW clocks. [ OK ] Started Enable and configure wl18xx bluetooth stack. [ OK ] Started rc.pvr.service. Starting weston.service... [ OK ] Started Lightning Fast Webserver With Light System Requirements. [ OK ] Started weston.service. Starting telnetd.service... Starting tiipclad-daemon.service... [ OK ] Started telnetd.service. [ OK ] Started tiipclad-daemon.service. Starting thttpd.service... [ OK ] Started thttpd.service. Starting rng-tools.service... [ OK ] Started Simple Network Management Protocol (SNMP) Daemon.. [ OK ] Started rng-tools.service. [ 9.838917] random: crng init done ***************************************************************