您好:
我使用 sdk8.1,在 ti 处理器-sdk-RTos-j721e-EVM-EVM-EVM-EVM-01_00_11/PDK_Jacinto _08_01_00_33中,
我使用文档 Enable8PortEth_J7EVM_SDK7p1_public.pdf 修改 并生成 app_remotesg巫术 cfg_server_strip.xer5f
cd ti 处理器-sdk-RTos-j721e-EVM-EVM-EVM-EVM-EVM-08_01_00_11/PDK_Jacinto _08_01_00_33/封装
来源:pdksetupenv.sh
CD 提要/构建
使 Enet_Clean
创造环境
cd ti 处理器-sdk-RTos-j721e-EVM-EVM-EVM-EVM-08_01_00_11/ethfw
使 ethfw_all SOC_LIST=J721E
运行错误:
------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
启用时钟!
=========================================================
CPSW 以太网固件
=========================================================
ETHFW:共享多播(软件扇出):
01:00:5e:00:00:01
01:00:5e:00:00:fb
01:00:5e:00:00:00:光纤信道
33:33:00:00:00:01
33:33:ff:1D:92:C2
01:80:C2:00:00:00
01:80:C2:00:00:03
ETHFW:保留多播:
01:80:C2:00:00:0e
01:1b:19:00:00:00
EnetMcm:主要 NAVSS 上的 CPSW_9G
PHY 16已激活
PHY 17已激活
PHY 18已激活
PHY 19已激活
CpswMacPort_setSmiInterface: Mac 2: SerDes PLL 未锁定
CpswMacPort_setSmiInterface: Mac 2: Failed to set SGMII interface:-9.(CpswMacPort_setSmiInterface: Mac 2:无法设置 SGMII 接口:-9。
CpswMacPort_open:Mac 2:无法设置 Q/SGMII 接口:-9
EnetMod_open:cpsw9g.macport2:无法打开:-9
Cpsw_openPortLinkWithPhy:端口2:无法打开 MAC:-9
Cpsw_ioctlInternal:端口2:无法打开端口链接:-9
EnetMcm_enablePorts()无法打开 MAC 端口:-9
CpswMacPort_setSmiInterface: Mac 5:SerDes PLL 未锁定
CpswMacPort_setSmiInterface: Mac 5:无法设置 SGMII 接口:-9
CpswMacPort_open:Mac 5:无法设置 Q/SGMII 接口:-9
EnetMod_open:cpsw9g.macport5:无法打开:-9
Cpsw_openPortLinkWithPhy:端口5:无法打开 MAC:-9
Cpsw_ioctlInternal:端口5:无法打开端口链接:-9
EnetMcm_enablePorts()无法打开 MAC 端口:-9
CpswMacPort_setSmiInterface: Mac 6: SerDes PLL 未锁定
CpswMacPort_setSmiInterface: Mac 6:无法设置 SGMII 接口:-9
CpswMacPort_open:Mac 6:无法设置 Q/SGMII 接口:-9
EnetMod_open:cpsw9g.macport6:无法打开:-9
Cpsw_openPortLinkWithPhy:端口6:无法打开 MAC:-9
Cpsw_ioctlInternal:端口6:无法打开端口链接:-9
EnetMcm_enablePorts()无法打开 MAC 端口:-9
CpswMacPort_setSmiInterface: Mac 7:SerDes PLL 未锁定
CpswMacPort_setSmiInterface: Mac 7:无法设置 SGMII 接口:-9
CpswMacPort_open:Mac 7:无法设置 Q/SGMII 接口:-9
EnetMod_open:cpsw9g.macport7:无法打开:-9
Cpsw_openPortLinkWithPhy:端口7:无法打开 MAC:-9
Cpsw_ioctlInternal:端口7:无法打开端口链接:-9
EnetMcm_enablePorts()无法打开 MAC 端口:-9
EnetMcm_enablePorts 失败
断言@行:在 Enet_mcm.c 中为1032:Enet_Sok ==状态:失败!!
------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
谢谢,
此致,
杰