您好 、Jian35385、
我已经按照您的建议在定制板上移植了 sshd。 然而,我现在和现在都面临这一问题。
1.我 尝试通过电缆将电路板直接与 PC 相连、然后设置静态 IP、从而消除网络的其余部分。 但是、当问题出现时、此测试用例也不起作用。
2.当 ping 操作失败时,即使重新启动 sshd 也不起作用。
3.我尝试按照许多开放源码论坛上的建议更改客户端和服务器上的 MTU,但仍然不起作用。
4.我尝试删除所有加密模块(rmmod cryptodev.ko、cryptd.ko、cryptoEngine .ko、omap_aS.ko、omap_des.ko、omap_shak.ko)并重新启动 sshd、但仍然无法正常工作。
5.另 一个重要的观察结果是,当 ssh 失败并且 ping 正常工作时,ping 只适用于 较小大小(最大118字节)的数据包,除此之外没有任何内容。
我将日志附加到基于 AM5728的客户机(192.168.21.28)自定义主板和服务器(192.168.21.26) PC 上-
在服务器上-
(卡在"SSSH2_MSG_KEXINIT Sent (SSH2_MSG_KEXINIT 已发送)"上)
root@dti7de14-014:/home/user# ssh -vvv root@192.168.21.28 OpenSSH_7.6p1 Ubuntu-4ubuntu0.6, OpenSSL 1.0.2n 7 Dec 2017 debug1: Reading configuration data /etc/ssh/ssh_config debug1: /etc/ssh/ssh_config line 19: Applying options for * debug2: resolving "192.168.21.28" port 22 debug2: ssh_connect_direct: needpriv 0 debug1: Connecting to 192.168.21.28 [192.168.21.28] port 22. debug1: Connection established. debug1: permanently_set_uid: 0/0 debug1: identity file /root/.ssh/id_rsa type 0 debug1: key_load_public: No such file or directory debug1: identity file /root/.ssh/id_rsa-cert type -1 debug1: key_load_public: No such file or directory debug1: identity file /root/.ssh/id_dsa type -1 debug1: key_load_public: No such file or directory debug1: identity file /root/.ssh/id_dsa-cert type -1 debug1: key_load_public: No such file or directory debug1: identity file /root/.ssh/id_ecdsa type -1 debug1: key_load_public: No such file or directory debug1: identity file /root/.ssh/id_ecdsa-cert type -1 debug1: key_load_public: No such file or directory debug1: identity file /root/.ssh/id_ed25519 type -1 debug1: key_load_public: No such file or directory debug1: identity file /root/.ssh/id_ed25519-cert type -1 debug1: Local version string SSH-2.0-OpenSSH_7.6p1 Ubuntu-4ubuntu0.6 debug1: Remote protocol version 2.0, remote software version OpenSSH_7.9 debug1: match: OpenSSH_7.9 pat OpenSSH* compat 0x04000000 debug2: fd 3 setting O_NONBLOCK debug1: Authenticating to 192.168.21.28:22 as 'root' debug3: hostkeys_foreach: reading file "/root/.ssh/known_hosts" debug3: record_hostkey: found key type ECDSA in file /root/.ssh/known_hosts:6 debug3: load_hostkeys: loaded 1 keys from 192.168.21.28 debug3: hostkeys_foreach: reading file "/etc/ssh/ssh_known_hosts" debug3: order_hostkeyalgs: prefer hostkeyalgs: ecdsa-sha2-nistp256-cert-v01@openssh.com,ecdsa-sha2-nistp384-cert-v01@openssh.com,ecdsa-sha2-nistp521-cert-v01@openssh.com,ecdsa-sha2-nistp256,ecdsa-sha2-nistp384,ecdsa-sha2-nistp521 debug3: send packet: type 20 debug1: SSH2_MSG_KEXINIT sent
在客户端-
(卡在"期望 SSH2_MSG_KEX_ECDH_INIT [preauth]"上)
root@am57xx-evm:/tmp# cat a.log debug1: Forked child 9392. debug1: Set /proc/self/oom_score_adj to 0 debug1: rexec start in 6 out 6 newsock 6 pipe 8 sock 9 debug1: inetd sockets after dupping: 5, 5 Connection from 192.168.21.26 port 44364 on 192.168.21.28 port 22 debug1: Client protocol version 2.0; client software version OpenSSH_7.6p1 Ubuntu-4ubuntu0.6 debug1: match: OpenSSH_7.6p1 Ubuntu-4ubuntu0.6 pat OpenSSH_7.0*,OpenSSH_7.1*,OpenSSH_7.2*,OpenSSH_7.3*,OpenSSH_7.4*,OpenSSH_7.5*,OpenSSH_7.6*,OpenSSH_7.7* compat 0x04000002 debug1: Local version string SSH-2.0-OpenSSH_7.9 debug1: permanently_set_uid: 1002/1002 [preauth] debug1: list_hostkey_types: rsa-sha2-512,rsa-sha2-256,ssh-rsa,ecdsa-sha2-nistp256,ssh-ed25519 [preauth] debug1: SSH2_MSG_KEXINIT sent [preauth] debug1: SSH2_MSG_KEXINIT received [preauth] debug1: kex: algorithm: curve25519-sha256 [preauth] debug1: kex: host key algorithm: ecdsa-sha2-nistp256 [preauth] debug1: kex: client->server cipher: chacha20-poly1305@openssh.com MAC: <implicit> compression: none [preauth] debug1: kex: server->client cipher: chacha20-poly1305@openssh.com MAC: <implicit> compression: none [preauth] debug1: expecting SSH2_MSG_KEX_ECDH_INIT [preauth]
解决此问题对我们的产品至关重要。
请确认。
此致、
Devashish