工具与软件:
尊敬的 TI 专家:
即使所有流水线设备均正确、EVM 仍无法引导、映像也是构建的、但电路板无法引导。 我已附上相同的日志。
U-Boot SPL 2024.04-ti-g818c76aed67f (Sep 09 2024 - 19:01:53 +0000) SYSFW ABI: 4.0 (firmware rev 0x000a '10.0.8--v10.00.08 (Fiery Fox)') SPL initial stack usage: 13392 bytes Trying to boot from MMC2 Authentication passed Authentication passed Authentication passed Authentication passed Authentication passed Starting ATF on ARM64 core... NOTICE: BL31: v2.10.0(release):v2.10.0-367-g00f1ec6b87-dirty NOTICE: BL31: Built : 19:01:53, Sep 9 2024 U-Boot SPL 2024.04-ti-g818c76aed67f (Sep 09 2024 - 19:01:53 +0000) SYSFW ABI: 4.0 (firmware rev 0x000a '10.0.8--v10.00.08 (Fiery Fox)') SPL initial stack usage: 1904 bytes i2c_write: error waiting for data ACK (status=0x116) pca953x gpio@22: Error reading output register Error reading cluster Trying to boot from MMC2 ** Can't read partition table on 1:0 ** Partition 1 invalid on device 1 spl_register_fat_device: fat register err - -1 spl_load_image_fat: error reading image u-boot.img, err - -1 SPL: failed to boot from all boot devices ### ERROR ### Please RESET the board ###
此致、
Suraj