工具与软件:
您好!
内核:6.6.33
使用 cpsw_switchdev 驱动程序
当为器件设置混杂模式(bond0.vlan62)时、PTP 仅通过绑定上的 VLAN 工作。 未找到外部主器件、并且选择了本地时钟
VLAN 上的 PTP 运行正常(eth0.vlan62)。 找到并同步外部主器件
bond0 Link encap:Ethernet HWaddr EE:98:1E:84:BA:E8
inet addr:172.31.5.252 Bcast:172.31.255.255 Mask:255.255.0.0
UP BROADCAST RUNNING MASTER MULTICAST MTU:1500 Metric:1
RX packets:1487 errors:0 dropped:0 overruns:0 frame:0
TX packets:173 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:114369 (111.6 KiB) TX bytes:14230 (13.8 KiB)
bond0.vlan62 Link encap:Ethernet HWaddr EE:98:1E:84:BA:E8
UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1
RX packets:1010 errors:0 dropped:843 overruns:0 frame:0
TX packets:67 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:46934 (45.8 KiB) TX bytes:5386 (5.2 KiB)
eth0 Link encap:Ethernet HWaddr EE:98:1E:84:BA:E8
UP BROADCAST RUNNING SLAVE MULTICAST MTU:1500 Metric:1
RX packets:1281 errors:0 dropped:0 overruns:0 frame:0
TX packets:105 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:90566 (88.4 KiB) TX bytes:8056 (7.8 KiB)
eth0.vlan62 Link encap:Ethernet HWaddr EE:98:1E:84:BA:E8
UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1
RX packets:259 errors:0 dropped:169 overruns:0 frame:0
TX packets:35 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:12096 (11.8 KiB) TX bytes:3128 (3.0 KiB)
ptp4l -i eth0.vlan62 -m -s --transportSpecific=0x1 --network_transport=L2 ptp4l[1258.105]: selected /dev/ptp1 as PTP clock ptp4l[1258.184]: port 1 (eth0.vlan62): INITIALIZING to LISTENING on INIT_COMPLETE ptp4l[1258.185]: port 0 (/var/run/ptp4l): INITIALIZING to LISTENING on INIT_COMPLETE ptp4l[1258.185]: port 0 (/var/run/ptp4lro): INITIALIZING to LISTENING on INIT_COMPLETE ptp4l[1258.379]: port 1 (eth0.vlan62): new foreign master 0001bb.fffe.029e08-1
ptp4l -i bond0.vlan62 -m -s --transportSpecific=0x1 --network_transport=L2 ptp4l[1322.385]: selected /dev/ptp1 as PTP clock ptp4l[1322.488]: port 1 (bond0.vlan62): INITIALIZING to LISTENING on INIT_COMPLETE ptp4l[1322.489]: port 0 (/var/run/ptp4l): INITIALIZING to LISTENING on INIT_COMPLETE ptp4l[1322.489]: port 0 (/var/run/ptp4lro): INITIALIZING to LISTENING on INIT_COMPLETE ptp4l[1328.766]: selected local clock ee981e.fffe.84bae8 as best master
ip link set bond0.vlan62 promisc on ptp4l -i bond0.vlan62 -m -s --transportSpecific=0x1 --network_transport=L2 ptp4l[121.515]: selected /dev/ptp1 as PTP clock ptp4l[121.594]: port 1 (bond0.vlan62): INITIALIZING to LISTENING on INIT_COMPLETE ptp4l[121.595]: port 0 (/var/run/ptp4l): INITIALIZING to LISTENING on INIT_COMPLETE ptp4l[121.595]: port 0 (/var/run/ptp4lro): INITIALIZING to LISTENING on INIT_COMPLETE ptp4l[122.086]: port 1 (bond0.vlan62): new foreign master 0001bb.fffe.029e08-1 ptp4l[124.086]: selected best master clock 0001bb.fffe.029e08