工具与软件:
您好、亲爱的专家
环境、
SDK 10.0
HW、AM62_LP_EVM 和 AM62A_LP_EVM
按照该指令进入深度睡眠模式。
echo mem > /sys/power/state
我们的转储消息如下所示、

但我认为标准消息如下。
echo mem > /sys/power/state [ 230.181404] PM: suspend entry (deep) [ 230.185406] Filesystems sync: 0.000 seconds [ 230.219094] Freezing user space processes [ 230.224495] Freezing user space processes completed (elapsed 0.001 seconds) [ 230.231506] OOM killer disabled. [ 230.234736] Freezing remaining freezable tasks [ 230.240432] Freezing remaining freezable tasks completed (elapsed 0.001 seconds) [ 230.247825] printk: Suspending console(s) (use no_console_suspend to debug) [ 230.266309] ti-sci 44043000.system-controller: ti_sci_cmd_set_device_constraint: device: 179: state: 1: ret 0 [ 230.266456] ti-sci 44043000.system-controller: ti_sci_cmd_set_device_constraint: device: 178: state: 1: ret 0 [ 230.273953] omap8250 2800000.serial: PM domain pd:146 will not be powered off [ 230.274450] ti-sci 44043000.system-controller: ti_sci_cmd_set_device_constraint: device: 117: state: 1: ret 0 [ 230.284177] remoteproc remoteproc1: stopped remote processor 79000000.r5f [ 230.287440] Disabling non-boot CPUs ... [ 230.289569] psci: CPU1 killed (polled 0 ms) [ 230.292413] psci: CPU2 killed (polled 4 ms) [ 230.295457] psci: CPU3 killed (polled 0 ms)
似乎我们丢失了一些日志消息、 深度睡眠是否正常?
或者我会错过什么吗?
非常感谢
Gibbs