主题中讨论的其他器件:AWRL6432、 DCA1000EVM、 UNIFLASH
香榭丽舍
当将 mmWave Studio v4.01.00.01用于 AWRL6432时、无法通过错误-112 (-xw_status:-112 (RFS_BOOT_TIMEOUT))完成 FEC 加电。
根据 mmWave Studio 用户指南、我设置了 AWRL6432 + DCA1000EVM。
在运行 mmWave Studio GUI 时、
[1]连接 RS232 ->(正常)
[2] FEC 固件下载->(确定)
(C:\ti\mmwave_L_sdk_05_01_00_04\firmwave\mmwave_DFP\rfsfirmware\xWR6432\mmwave_RFS rprc.bin)
[3] APPSS FW 下载->(确定)
(C:\ti\mmwave_L_sdk_05_01_00_04\firmwave_DFP\rfevalfirmware\appss\mmwave_plt_rfeval_rprc.bin)
[4]器件上电->(正常)
[5] FEC 加电-> NG
您能否查看以下日志输出消息、如何解决此问题?
谢谢你。
[mmWave Studio GUI 输出日志]
GM: Constructor
GM: Thu Feb 09 15:28:40 2023
RSTD.Transmit("/Settings")
[15:28:41]
[15:28:41] ### Running Startup script: "C:\ti\mmwave_studio_04_01_00_01\mmWaveStudio\Scripts\Startup.lua" ###
[15:28:41] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[15:28:41] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[15:28:41] Scripter ignored: Attempt to UnBuild() again or before Build.
[15:28:41] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\ti\\mmwave_studio_04_01_00_01\\mmWaveStudio\\Clients\\\\LabClient.dll")
[15:28:41] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[15:28:41] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[15:28:41] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[15:28:41] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[15:28:41] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[15:28:41] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\ti\\mmwave_studio_04_01_00_01\\mmWaveStudio\\RunTime\\SAL.dll")
[15:28:41] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[15:28:41] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[15:28:41] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[15:28:41] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[15:28:41] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[15:28:41] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[15:28:41] RSTD.Transmit("/")
[15:28:41] RSTD.SaveSettings(): Settings saved to "C:\Users\a0967799\AppData\Roaming\RSTD\config.xml"
[15:28:41] RSTD.Build()
[15:28:41] RSTD.SaveSettings(): Settings saved to "C:\Users\a0967799\AppData\Roaming\RSTD\config.xml"
[15:28:41] RSTD.Transmit("/")
[15:28:41] RSTD.AL_Build()
[15:28:41] RSTD.AL_LoadXml()
[15:28:41] RSTD.Transmit("/")
[15:28:41] RSTD.AL_Init()
[15:28:41] RSTD.Clients_Build()
[15:28:41] GM: Init
[15:28:41] GM: Loaded 'C:\ti\mmwave_studio_04_01_00_01\mmWaveStudio\Clients\\LabClient.dll'
[15:28:41] GM: 1 Guest (s) init
[15:28:41] GM: 1 Module(s) init
[15:28:41] GM: 2 Tab (s) init
[15:28:41] RSTD.Client_LoadXml()
[15:28:41] xw_status = mws.GuiVersion()
[15:28:41] --GuiVersion = 4.1.0.1
[15:28:41] Matlab Runtime Engine is installed
[15:28:41] [RadarAPI]: Starting Matlab Engine..
[15:28:46] [RadarAPI]: Matlab Engine Started!
[15:28:46] xw_status = mws.RadarlinkVersion()
[15:28:46] --RadarlinkVersion = 1.0.1.3(11/7/22)
[15:28:46] xw_status = mws.StudiolinkVersion()
[15:28:46] --StudiolinkVersion = 1.1.0.0(29/11/22)
[15:28:46] xw_status = mws.GuiVersion()
[15:28:46] --GuiVersion = 4.1.0.1
[15:28:46] s_version = mws.GetPostProcVersion()
[15:28:47] [RadarAPI]: mws.LoadSettings('C:\Users\a0967799\AppData\Roaming\RSTD\ar1gui.ini')
[15:28:47] xw_status, deviceMapInfo = mws.getFtdiDeviceInfo()
[15:28:47] TESTING = false
[15:28:47] DeviceIndex:0; SerialNumber:FT300J7A; Description:AR-DevPack-EVM-012
[15:28:47] --xw_status = 0
[15:28:47] RstdNet: Port 2777: Listening..
[15:28:47] --(getNumDevices): xw_return = 0; numFtdiDevices = 1
[15:28:47]
[15:28:47] ***Script completed successfully.***
[15:28:52] xw_status = mws.selectBDType(0, 0, 0, 0)
[15:28:52] --xw_status = 0
[15:28:52] xw_status = mws.selectComIfType(1, 1000, 0, 2, 0)
[15:28:52] --xw_status = 0
[15:28:54] xw_status = mws.sopControl(0, 3)
[15:28:54] --xw_status = 0
[15:28:55] xw_status = mws.rs232Config(0, 37, 1, 0)
[15:28:56] Switching to BaudRate:921600
[15:28:58] xw_status, lot, wafer, devX, devY = mws.decodeDieId(4243375104, 839487556)
[15:28:58] DeviceType:4118x
[15:28:58] SafetyType:1
[15:28:58] ES_PG_Version1
[15:28:58] SOP_MODE:3
[15:28:58] DieId:14576.0.4243375104.839487556
[15:28:58] XTAL_Type:1
[15:28:58] --xw_status = 0
[15:29:07] xw_status = mws.fwRprcDownload(0, 1, "C:\\ti\\MMWAVE_L_SDK_05_01_00_04\\firmware\\mmwave_dfp\\rfsfirmware\\xWRL6432\\mmwave_rfs_rprc.bin")
[15:29:08] --xw_status = 0
[15:29:09] xw_status = mws.sopDebugFwPreBootCfg(0, 1, 0, 0)
[15:29:09] --xw_status = 0
[15:29:09] xw_status = mws.fwRprcDownload(0, 2, "C:\\ti\\MMWAVE_L_SDK_05_01_00_04\\firmware\\mmwave_dfp\\rfevalfirmware\\appss\\mmwave_plt_rfeval_rprc.bin")
[15:29:11] --xw_status = 0
[15:29:11] xw_status = mws.sopDebugFwPostBootCfg(0, 0, 0, 0, 0, 0)
[15:29:11] --xw_status = 0
[15:29:13] xw_status, t_deviceStatus = mws.devicePowerup(0, 0, 0, 0)
[15:29:14] -----------rfEvalDevAppStsGet-----------
[15:29:14]
[15:29:14] [DFP API]xw_status, response=mws.rfEvalDevAppStsGet(0)
[15:29:14] --[[ Response
[15:29:14] c_GenVerNum = 3
[15:29:14] c_MajorVerNum = 0
[15:29:14] c_MinorVerNum = 8
[15:29:14] c_BuildVerNum = 8
[15:29:14] c_Year = 22
[15:29:14] c_Month = 11
[15:29:14] c_Date = 14
[15:29:14] c_Reserved = 0
[15:29:14] h_FwState = 32776
[15:29:14] c_XtalType = 1
[15:29:14] c_DigPllStatus = 1
[15:29:14] c_AppCoreClockType = 3
[15:29:14] c_SafetyType = 0
[15:29:14] h_CoreFreqFcount = 3210
[15:29:14] c_PlatformId = 0
[15:29:14] c_RfType = 0
[15:29:14] c_TestTarget = 0
[15:29:14] c_TestStatus = 255
[15:29:14] w_reserved1 = 0
[15:29:14] ]]
[15:29:14] --xw_status: 0 (SUCCESS)
[15:29:14]
[15:29:14] Boot Successful; FwState:0x8008
[15:29:14] --xw_status = 0
[15:29:17] -----------fecDevicePowerOn-----------
[15:29:17]
[15:29:17] [DFP API]xw_status=mws.fecDevicePowerOn(0,{h_XtalClkFreq=10240,c_ClkSourceSel=10,c_PowerMode=0,c_ChirpTimerResol=0,c_FecBootCfg=0,h_Reserved2=0,w_Reserved3=0})
[15:29:17] --xw_status: -112 (RFS_BOOT_TIMEOUT)
[15:29:17]

此致、
海登