主题中讨论的其他器件: IWR6843ISK、IWR6843
您好!
使用 MMWAVE_STUDIO_CLI.exe、可在 GUI 中显示非数据。 不会通过 DCA1000EVM 进行数据传输。
如需相关信息、可将 IWR6843ISK 与此二进制文件"MMWAVE_STUDIO_CLI_xwr68xx.bin"进行散列
请帮帮我
================= mmWave Studio CLI Application ====================
Configuring mmWave Sensor Device over UART...
dfeDataOutputMode 1
Done
channelCfg 15 7 0
Done
adcCfg 2 1
Done
adcbufCfg -1 0 1 1 1
Done
profileCfg 0 60 7 3 24 0 0 166 1 256 12500 0 0 158
Done
chirpCfg 0 0 0 0 0 0 0 1
Done
chirpCfg 1 1 0 0 0 0 0 4
Done
frameCfg 0 1 32 100 100 1 0
Done
lowPower 0 0
Done
lvdsStreamCfg -1 0 1 0
Done
calibMonCfg 1 1
Done
monCalibReportCfg 1 1 0
Done
txPowerMonCfg 1 0 0
Done
txPowerMonCfg 1 1 0
Done
txPowerMonCfg 1 2 0
Done
txBallbreakMonCfg 1 0
Done
txBallbreakMonCfg 1 1
Done
txBallbreakMonCfg 1 2
Done
rxGainPhaseMonCfg 1 0
Done
tempMonCfg 1 20
Done
synthFreqMonCfg 1 0
Done
pllConVoltMonCfg 1
Done
dualClkCompMonCfg 1
Done
rxIfStageMonCfg 1 0
Done
extAnaSigMonCfg 0
Done
pmClkSigMonCfg 1 0
Done
rxIntAnaSigMonCfg 1 0
Done
gpadcSigMonCfg 1
Done
sensorStart
Done
mmWave Config Done!
dcastart
[ERROR] DCA1000 is not configured, check input txt file
dcastop
[WARNING] DCA1000 is not yet triggered
dcastop
[WARNING] DCA1000 is not yet triggered
dcastart
[ERROR] DCA1000 Trigger error!
dcastart
[WARNING] DCA1000 is already triggered for Capture
dcastop
DCA1000 Capture is done!
Post processing the captured data...
..\mmw_post_proc\mmwave_postproc.exe C:\ti\radar_toolbox_1_00_00_26\tools\studio_cli\gui\captured_adc_IWR6843 C:\ti\radar_toolbox_1_00_00_26\tools\studio_cli\src\profiles\profile_monitor_xwr68xx.cfg C:\ti\radar_toolbox_1_00_00_26\tools\studio_cli\gui\captured_adc_IWR6843\adc_data_Raw_0.bin IWR6843All warnings have the state 'off'.
GuiState =
x_axis_types: {1x3 cell}
x_axis_type_idx: 2
x_axis_type: 'phy'
time_domain_yaxis_types: {1x2 cell}
time_domain_yaxis_type_idx: 1
time_domain_yaxis_type: 'codes'
time_domain_xaxis_types: {1x3 cell}
time_domain_xaxis_type_idx: 1
time_domain_xaxis_type: 'time'
non_coherent_integration_option: 0
non_coherent_integration_across_chirps: 0
non_coherent_integration_across_chirps_and_antennas: 0
take_rms: 1
compensate_for_windowing_option: 1
chirp_picture_options: 2
time_domain_auto_scale_options: 1
mimo_mode: 0
bpm_mode: 0
perform_interference_cancellation: 0
interference_threshold: -53
interference_cancellation_window_indx: 1
overlay_detected_points: 0
seperate_real_imag: 0
oversampling_ratio_log2: 0
window_optionidx: 2
detection_options: [1x1 struct]
allow_time_domain_non_coherent_integration: 0
IsPostProcGuiActive: 0
IsOptionsGuiActive: 0
PlayAsMovie: 0
PlayAsMovie_Actual: 0
PlayAsMovie_SlowMovies: 0
are_samples_to_be_removed: 0
num_samples_to_drop: 0
enable_hold_on: 0
numRepeat: 0
frameslider: [1x1 struct]
subframeslider: [1x1 struct]
burstloopslider: [1x1 struct]
burstslider: [1x1 struct]
chirpTypeslider: [1x1 struct]
chirpslider: [1x1 struct]
NumberOfPlotsOnDisplayArr: [1 2 4 9]
NumberOfPlotsOnDisplayIndx: 3
NumberOfPlotsOnDisplay: 4
h_subplot_option: [1 4 6 7 6 7 6 7 6]
h_subplot_channel_select: [1 1 2 3 3 4 4 5 5]
h_subplot_device_select: [1 1 1 1 1 1 1 1 1]
TI_image: [1x1 struct]
subplot_location: {1x4 cell}
subplot: [1x1 struct]
subplot_max_dimensions: [2x2 double]
slider: [1x1 struct]
List_of_options: {1x30 cell}
not_perchannel_graph: [1x13 double]
not_common_graph: [1x15 double]
List_of_options_channel_select: {1x5 cell}
List_of_options_device_select: {1x4 cell}
List_of_options_channel_select_string: 'Common|Chan 1|Ch...'
List_of_options_device_select_string: 'Dev 1'
List_of_options_string: '<html><b>Basic P...'
ui_data_selection_location: {1x4 cell}
ui_channel_selection_location: {1x4 cell}
play_button: [1x1 struct]
option_button: [1x1 struct]
table: [1x1 struct]
remove_dc: 0
Show_image_band: 1
MultiProfileProcessingOption: 1
version: 4.9200
force_cont_stream_mode: 0
process_measure_APIs: 0
movie_play_back_options: [1x1 struct]
movie_record_options: [1x1 struct]
main_figure_id: [1x1 Figure]
menu_handle_load_log_file: [1x1 Menu]
menu_handle_load_bin_file: [1x1 Menu]
menu_handle_calibrate: [1x1 Menu]
menu_handle_microdoppler: [1x1 Menu]
ui_device_selection_location: {1x4 cell}