Other Parts Discussed in Thread: CC110L, CC1000, CC1200, CC1101
主题中讨论的其他部件:CC110L、 CC1000、 CC1101
您好!
我们开发了一个由基站和移动设备组成的无线生态系统。
基站正在使用 CC110L 收发器、而移动设备早已开发、仍然使用 CC1000。
由于难以获得 CC110L、我们被迫使用 CC1200收发器升级基站。
基站和移动设备之间使用的无线电数据协议非常简单、它使用固定大小的数据包、没有硬件 CRC、但遗憾的是使用曼彻斯特。 我们无法更改它、因为它已被现场部署的移动设备使用。
按照 CC120x 用户指南第5.2章中的说明,我们能够成功地从 CC1000接收 CC1200上的数据包。
但是、无论是在 CC1000还是 CC110L 上、我们都无法正确接收来自 CC1200的数据包。 请考虑、CC110L 作为接收器仅用于调试目的、因为它可以从 SmartRF Studio 进行管理。 特别是对于 CC110L、我们仅接收40%到60%的数据包。
请在附件中找到用于 CC110L 的配置、该配置允许使用 CC1000正确的 TX/RX、以及仅允许使用正确 RX 的 CC1200配置。
// Address Config = No address check
// Bit Rate = 19.2
// Carrier Frequency = 868.705933
// Deviation = 32.958984
// Device Address = 0
// Manchester Enable = true
// Modulation Format = 2-FSK
// Packet Bit Length = 0
// Packet Length = 25
// Packet Length Mode = Fixed
// RX Filter BW = 104.166667
// Symbol rate = 38.4
// Whitening = false
//
// Rf settings for CC1200
//
void cc120X_setup_registers(spi_write_reg_fn write_reg)
{
write_reg(CC120X_IOCFG2, 0x06); // GPIO2 IO Pin Configuration
write_reg(CC120X_IOCFG0, 0x3C); // GPIO0 IO Pin Configuration
write_reg(CC120X_SYNC3, 0xXX); // Sync Word Configuration [31:24]
write_reg(CC120X_SYNC2, 0xXX); // Sync Word Configuration [23:16]
write_reg(CC120X_SYNC1, 0xXX); // Sync Word Configuration [15:8]
write_reg(CC120X_SYNC0, 0xXX); // Sync Word Configuration [7:0]
write_reg(CC120X_SYNC_CFG1, 0xAB); // Sync Word Detection Configuration Reg. 1
write_reg(CC120X_SYNC_CFG0, 0x03); // Sync Word Detection Configuration Reg. 0
write_reg(CC120X_DEVIATION_M, 0xB0); // Frequency Deviation Configuration
write_reg(CC120X_MODCFG_DEV_E, 0x03); // Modulation Format and Frequency Deviation Configur..
write_reg(CC120X_PREAMBLE_CFG1, 0x1A); // Preamble Length Configuration Reg. 1
write_reg(CC120X_PREAMBLE_CFG0, 0x8A); // Preamble Detection Configuration Reg. 0
write_reg(CC120X_IQIC, 0xC8); // Digital Image Channel Compensation Configuration
write_reg(CC120X_CHAN_BW, 0x10); // Channel Filter Configuration
write_reg(CC120X_MDMCFG1, 0x62); // General Modem Parameter Configuration Reg. 1
write_reg(CC120X_MDMCFG0, 0x05); // General Modem Parameter Configuration Reg. 0
write_reg(CC120X_SYMBOL_RATE2, 0x8F); // Symbol Rate Configuration Exponent and Mantissa [1..
write_reg(CC120X_SYMBOL_RATE1, 0x75); // Symbol Rate Configuration Mantissa [15:8]
write_reg(CC120X_SYMBOL_RATE0, 0x10); // Symbol Rate Configuration Mantissa [7:0]
write_reg(CC120X_AGC_REF, 0x27); // AGC Reference Level Configuration
write_reg(CC120X_AGC_CS_THR, 0xEE); // Carrier Sense Threshold Configuration
write_reg(CC120X_AGC_GAIN_ADJUST, 0x00); // RSSI Offset Configuration
write_reg(CC120X_AGC_CFG3, 0xB1); // Automatic Gain Control Configuration Reg. 3
write_reg(CC120X_AGC_CFG2, 0x20); // Automatic Gain Control Configuration Reg. 2
write_reg(CC120X_AGC_CFG1, 0x11); // Automatic Gain Control Configuration Reg. 1
write_reg(CC120X_AGC_CFG0, 0x94); // Automatic Gain Control Configuration Reg. 0
write_reg(CC120X_FIFO_CFG, 0x00); // FIFO Configuration
write_reg(CC120X_SETTLING_CFG, 0x0B); // Frequency Synthesizer Calibration and Settling Con..
write_reg(CC120X_FS_CFG, 0x12); // Frequency Synthesizer Configuration
write_reg(CC120X_WOR_CFG0, 0x21); // eWOR Configuration Reg. 0
write_reg(CC120X_WOR_EVENT0_LSB, 0x00); // Event 0 Configuration LSB
write_reg(CC120X_PKT_CFG2, 0x00); // Packet Configuration Reg. 2
write_reg(CC120X_PKT_CFG1, 0x00); // Packet Configuration Reg. 1
write_reg(CC120X_PKT_CFG0, 0x00); // Packet Configuration Reg. 0
write_reg(CC120X_RFEND_CFG1, 0x0F); // RFEND Configuration Reg. 1
write_reg(CC120X_RFEND_CFG0, 0x00); // RFEND Configuration Reg. 0
write_reg(CC120X_PA_CFG1, 0x3F); // Power Amplifier Configuration Reg. 1
write_reg(CC120X_PA_CFG0, 0x56); // Power Amplifier Configuration Reg. 0
write_reg(CC120X_PKT_LEN, 0x19); // Packet Length Configuration
write_reg(CC120X_IF_MIX_CFG, 0x1C); // IF Mix Configuration
write_reg(CC120X_FREQOFF_CFG, 0x22); // Frequency Offset Correction Configuration
write_reg(CC120X_TOC_CFG, 0x03); // Timing Offset Correction Configuration
write_reg(CC120X_MDMCFG2, 0x08); // General Modem Parameter Configuration Reg. 2
write_reg(CC120X_FREQ2, 0x56); // Frequency Configuration [23:16]
write_reg(CC120X_FREQ1, 0xDE); // Frequency Configuration [15:8]
write_reg(CC120X_FREQ0, 0xDF); // Frequency Configuration [7:0]
write_reg(CC120X_IF_ADC1, 0xEE); // Analog to Digital Converter Configuration Reg. 1
write_reg(CC120X_IF_ADC0, 0x10); // Analog to Digital Converter Configuration Reg. 0
write_reg(CC120X_FS_DIG1, 0x04); // Frequency Synthesizer Digital Reg. 1
write_reg(CC120X_FS_DIG0, 0x50); // Frequency Synthesizer Digital Reg. 0
write_reg(CC120X_FS_CAL1, 0x40); // Frequency Synthesizer Calibration Reg. 1
write_reg(CC120X_FS_CAL0, 0x0E); // Frequency Synthesizer Calibration Reg. 0
write_reg(CC120X_FS_DIVTWO, 0x03); // Frequency Synthesizer Divide by 2
write_reg(CC120X_FS_DSM0, 0x33); // FS Digital Synthesizer Module Configuration Reg. 0
write_reg(CC120X_FS_DVC0, 0x0F); // Frequency Synthesizer Divider Chain Configuration ..
write_reg(CC120X_FS_PFD, 0x00); // Frequency Synthesizer Phase Frequency Detector Con..
write_reg(CC120X_FS_PRE, 0x6E); // Frequency Synthesizer Prescaler Configuration
write_reg(CC120X_FS_REG_DIV_CML, 0x1C); // Frequency Synthesizer Divider Regulator Configurat..
write_reg(CC120X_FS_SPARE, 0xAC); // Frequency Synthesizer Spare
write_reg(CC120X_FS_VCO0, 0xB5); // FS Voltage Controlled Oscillator Configuration Reg..
write_reg(CC120X_IFAMP, 0x09); // Intermediate Frequency Amplifier Configuration
write_reg(CC120X_XOSC5, 0x0E); // Crystal Oscillator Configuration Reg. 5
write_reg(CC120X_XOSC1, 0x03); // Crystal Oscillator Configuration Reg. 1
}
// Address Config = No address check
// Base Frequency = 868.705688
// CRC Autoflush = false
// CRC Enable = false
// Carrier Frequency = 868.705688
// Channel Spacing = 64.064026
// Data Format = Normal mode
// Data Rate = 38.4178
// Deviation = 32.958984
// Device Address = 0
// Manchester Enable = true
// Modulated = true
// Modulation Format = 2-FSK
// Packet Length = 25
// Packet Length Mode = Fixed packet length mode. Length configured in PKTLEN register
// Preamble Count = 4
// RX Filter BW = 105.468750
// Sync Word Qualifier Mode = 16/16 sync word bits detected
// TX Power = 0
//
// Rf settings for CC110L
//
void cc110L_setup_registers(spi_write_reg_fn write_reg)
{
write_reg(CC110L_IOCFG2, 0x29); // GDO2 Output Pin Configuration
write_reg(CC110L_IOCFG1, 0x2E); // GDO1 Output Pin Configuration
write_reg(CC110L_IOCFG0, 0x06); // GDO0 Output Pin Configuration
write_reg(CC110L_FIFOTHR, 0x47); // RX FIFO and TX FIFO Thresholds
write_reg(CC110L_SYNC1, 0x34); // Sync Word, High Byte
write_reg(CC110L_SYNC0, 0xAF); // Sync Word, Low Byte
write_reg(CC110L_PKTLEN, 0x19); // Packet Length
write_reg(CC110L_PKTCTRL1, 0x00); // Packet Automation Control
write_reg(CC110L_PKTCTRL0, 0x00); // Packet Automation Control
write_reg(CC110L_ADDR, 0x00); // Device Address
write_reg(CC110L_CHANNR, 0x00); // Channel number
write_reg(CC110L_FSCTRL1, 0x08); // Frequency Synthesizer Control
write_reg(CC110L_FSCTRL0, 0x00); // Frequency Synthesizer Control
write_reg(CC110L_FREQ2, 0x20); // Frequency Control Word, High Byte
write_reg(CC110L_FREQ1, 0x2C); // Frequency Control Word, Middle Byte
write_reg(CC110L_FREQ0, 0x9E); // Frequency Control Word, Low Byte
write_reg(CC110L_MDMCFG4, 0xCA); // Modem Configuration
write_reg(CC110L_MDMCFG3, 0x75); // Modem Configuration
write_reg(CC110L_MDMCFG2, 0x0A); // Modem Configuration
write_reg(CC110L_MDMCFG1, 0x21); // Modem Configuration
write_reg(CC110L_MDMCFG0, 0x37); // Modem Configuration
write_reg(CC110L_DEVIATN, 0x42); // Modem Deviation Setting
write_reg(CC110L_MCSM2, 0x07); // Main Radio Control State Machine Configuration
write_reg(CC110L_MCSM1, 0x30); // Main Radio Control State Machine Configuration
write_reg(CC110L_MCSM0, 0x18); // Main Radio Control State Machine Configuration
write_reg(CC110L_FOCCFG, 0x1D); // Frequency Offset Compensation Configuration
write_reg(CC110L_BSCFG, 0x1C); // Bit Synchronization Configuration
write_reg(CC110L_AGCCTRL2, 0xC7); // AGC Control
write_reg(CC110L_AGCCTRL1, 0x00); // AGC Control
write_reg(CC110L_AGCCTRL0, 0xB2); // AGC Control
write_reg(CC110L_RESERVED_0X20, 0xFB); // Use setting from SmartRF Studio
write_reg(CC110L_FREND1, 0xB6); // Front End RX Configuration
write_reg(CC110L_FREND0, 0x10); // Front End TX Configuration
write_reg(CC110L_FSCAL3, 0xE9); // Frequency Synthesizer Calibration
write_reg(CC110L_FSCAL2, 0x2A); // Frequency Synthesizer Calibration
write_reg(CC110L_FSCAL1, 0x00); // Frequency Synthesizer Calibration
write_reg(CC110L_FSCAL0, 0x1F); // Frequency Synthesizer Calibration
write_reg(CC110L_RESERVED_0X29, 0x59); // Use setting from SmartRF Studio
write_reg(CC110L_RESERVED_0X2A, 0x7F); // Use setting from SmartRF Studio
write_reg(CC110L_RESERVED_0X2B, 0x3F); // Use setting from SmartRF Studio
write_reg(CC110L_TEST2, 0x81); // Various Test Settings
write_reg(CC110L_TEST1, 0x35); // Various Test Settings
write_reg(CC110L_TEST0, 0x09); // Various Test Settings
write_reg(CC110L_PARTNUM, 0x00); // Chip ID
write_reg(CC110L_VERSION, 0x17); // Chip ID
write_reg(CC110L_FREQEST, 0x00); // Frequency Offset Estimate from Demodulator
write_reg(CC110L_CRC_REG, 0x00); //
write_reg(CC110L_RSSI, 0x80); // Received Signal Strength Indication
write_reg(CC110L_MARCSTATE, 0x01); // Main Radio Control State Machine State
write_reg(CC110L_PKTSTATUS, 0x00); // Current GDOx Status and Packet Status
write_reg(CC110L_TXBYTES, 0x00); // Underflow and Number of Bytes
write_reg(CC110L_RXBYTES, 0x00); // Overflow and Number of Bytes
}
您能否为我们提供支持以解决沟通问题?
非常感谢。