Thread 中讨论的其他器件:SysBIOS、 SysConfig
大家好、我正在使用 SDK 将项目迁移到 RTOS7:simplelink_cc13xx_cc26xx_sdk_6_30_01_03。
报告了一个与 RTOS 相关的奇怪构建错误(您可以在部分构建控制台转储中看到这些错误):
**** Build of configuration Debug__TICLANG_RTOS7_DebugAndTpPrint for project NgRf_DevPrototype ****
"C:\\ti\\ccs1210\\ccs\\utils\\bin\\gmake" -k -j 4 all -O
Building file: "../NgRf_DevPrototype_Rtos7_DebugAndTpPrint.syscfg"
Invoking: SysConfig
"C:/ti/ccs1210/ccs/utils/sysconfig_1.14.0/sysconfig_cli.bat" -s "C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/.metadata/product.json" --script "D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/NgRf_DevPrototype_Rtos7_DebugAndTpPrint.syscfg" -o "syscfg" --compiler ticlang
Running script...
Validating...
warning: CONFIG_GPIO_DIG_INPUT_PWR(/ti/drivers/GPIO) gpioPin: Connected to hardware
DIO11/18 is connected to LaunchPad SPI Bus Chip Select on the CC1312R1 LaunchPad. Consider selecting it in 'use hardware' above. Using a custom board?
Generating Code (NgRf_DevPrototype_Rtos7_DebugAndTpPrint.syscfg)...
Writing D:\RiscoProjects\NextGen\Software\NexGen_RF\NgRf_DevPrototype_ws\NgRf_DevPrototype\Debug__TICLANG_RTOS7_DebugAndTpPrint\syscfg\ti_devices_config.c...
Writing D:\RiscoProjects\NextGen\Software\NexGen_RF\NgRf_DevPrototype_ws\NgRf_DevPrototype\Debug__TICLANG_RTOS7_DebugAndTpPrint\syscfg\ti_drivers_config.c...
Writing D:\RiscoProjects\NextGen\Software\NexGen_RF\NgRf_DevPrototype_ws\NgRf_DevPrototype\Debug__TICLANG_RTOS7_DebugAndTpPrint\syscfg\ti_drivers_config.h...
Writing D:\RiscoProjects\NextGen\Software\NexGen_RF\NgRf_DevPrototype_ws\NgRf_DevPrototype\Debug__TICLANG_RTOS7_DebugAndTpPrint\syscfg\ti_utils_build_linker.cmd.genlibs...
Writing D:\RiscoProjects\NextGen\Software\NexGen_RF\NgRf_DevPrototype_ws\NgRf_DevPrototype\Debug__TICLANG_RTOS7_DebugAndTpPrint\syscfg\syscfg_c.rov.xs...
Writing D:\RiscoProjects\NextGen\Software\NexGen_RF\NgRf_DevPrototype_ws\NgRf_DevPrototype\Debug__TICLANG_RTOS7_DebugAndTpPrint\syscfg\ti_utils_runtime_model.gv...
Writing D:\RiscoProjects\NextGen\Software\NexGen_RF\NgRf_DevPrototype_ws\NgRf_DevPrototype\Debug__TICLANG_RTOS7_DebugAndTpPrint\syscfg\ti_utils_runtime_Makefile...
Writing D:\RiscoProjects\NextGen\Software\NexGen_RF\NgRf_DevPrototype_ws\NgRf_DevPrototype\Debug__TICLANG_RTOS7_DebugAndTpPrint\syscfg\ti_sysbios_config.h...
Writing D:\RiscoProjects\NextGen\Software\NexGen_RF\NgRf_DevPrototype_ws\NgRf_DevPrototype\Debug__TICLANG_RTOS7_DebugAndTpPrint\syscfg\ti_sysbios_config.c...
0 error(s), 1 warning(s)
Finished building: "../NgRf_DevPrototype_Rtos7_DebugAndTpPrint.syscfg"
Building file: "syscfg/ti_devices_config.c"
Invoking: Arm Compiler
"C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-armllvm_2.1.2.LTS/bin/tiarmclang.exe" -c -march=thumbv7em -mcpu=cortex-m4 -mfloat-abi=hard -mfpu=fpv4-sp-d16 -mlittle-endian -mthumb -O0 -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/application" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/rf_common_sources" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/rf_device_common" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/rf_device_common/RfDriver" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/rf_device_sensor_controller" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/Debug__TICLANG_RTOS7_DebugAndTpPrint" -I"C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/source" -I"C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages" -I"C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-armllvm_2.1.2.LTS/include" -DuECC_SUPPORTS_secp256r1 -DDeviceFamily_CC13X2 -DTHIS_DEV_GROUP=DEV_GROUP_DETECTORS -DDEBUG -D_SW_RESET_DISABLED -D_WDT_RESET_DISABLED -D_NG_RF_DRV_DEBUG_STAT_EN -DDEFAULT_TX_POWER_3DBM -DDEBUG_APP_TEST_TASK_EN -DDEBUG_PRINT_GLOBAL_EN -DDEBUG_TP_PRINT_GLOBAL_EN -DRFDRV_TP_PRINT_ENABLED -DDEBUG_NET_TIME_SLOTS_PULSE_EN -DRFNETSYNC_TP_PRINT_ENABLED -DRFNETOOS_TP_PRINT_ENABLED -DIO_TP_PRINT_ENABLED -DSCAPP_TP_PRINT_ENABLED -DSCEMUL_TP_PRINT_ENABLED -DRFNETSYNC_TRACE_PRINT_ENABLED -DTOGGLE_DEV_LATENCY_WITH_BTN2_EN -UDO_NOT_SAVE_REGISTRATION_PARAM_TO_NVS -URFTXSEC_TP_PRINT_ENABLED -URFTXSEC_TRACE_PRINT_ENABLED -UWORK_WITHOUT_RF_ENCRYPTION -gdwarf-3 -Werror=ti-pragmas -Werror=ti-macros -Werror=ti-intrinsics -fno-short-wchar -fcommon -ffunction-sections -march=armv7e-m -MMD -MP -MF"syscfg/ti_devices_config.d_raw" -MT"syscfg/ti_devices_config.o" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/Debug__TICLANG_RTOS7_DebugAndTpPrint/syscfg" -std=gnu9x -o"syscfg/ti_devices_config.o" "syscfg/ti_devices_config.c"
Finished building: "syscfg/ti_devices_config.c"
Building file: "syscfg/ti_sysbios_config.c"
Invoking: Arm Compiler
"C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-armllvm_2.1.2.LTS/bin/tiarmclang.exe" -c -march=thumbv7em -mcpu=cortex-m4 -mfloat-abi=hard -mfpu=fpv4-sp-d16 -mlittle-endian -mthumb -O0 -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/application" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/rf_common_sources" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/rf_device_common" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/rf_device_common/RfDriver" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/rf_device_sensor_controller" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/Debug__TICLANG_RTOS7_DebugAndTpPrint" -I"C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/source" -I"C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages" -I"C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-armllvm_2.1.2.LTS/include" -DuECC_SUPPORTS_secp256r1 -DDeviceFamily_CC13X2 -DTHIS_DEV_GROUP=DEV_GROUP_DETECTORS -DDEBUG -D_SW_RESET_DISABLED -D_WDT_RESET_DISABLED -D_NG_RF_DRV_DEBUG_STAT_EN -DDEFAULT_TX_POWER_3DBM -DDEBUG_APP_TEST_TASK_EN -DDEBUG_PRINT_GLOBAL_EN -DDEBUG_TP_PRINT_GLOBAL_EN -DRFDRV_TP_PRINT_ENABLED -DDEBUG_NET_TIME_SLOTS_PULSE_EN -DRFNETSYNC_TP_PRINT_ENABLED -DRFNETOOS_TP_PRINT_ENABLED -DIO_TP_PRINT_ENABLED -DSCAPP_TP_PRINT_ENABLED -DSCEMUL_TP_PRINT_ENABLED -DRFNETSYNC_TRACE_PRINT_ENABLED -DTOGGLE_DEV_LATENCY_WITH_BTN2_EN -UDO_NOT_SAVE_REGISTRATION_PARAM_TO_NVS -URFTXSEC_TP_PRINT_ENABLED -URFTXSEC_TRACE_PRINT_ENABLED -UWORK_WITHOUT_RF_ENCRYPTION -gdwarf-3 -Werror=ti-pragmas -Werror=ti-macros -Werror=ti-intrinsics -fno-short-wchar -fcommon -ffunction-sections -march=armv7e-m -MMD -MP -MF"syscfg/ti_sysbios_config.d_raw" -MT"syscfg/ti_sysbios_config.o" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/Debug__TICLANG_RTOS7_DebugAndTpPrint/syscfg" -std=gnu9x -o"syscfg/ti_sysbios_config.o" "syscfg/ti_sysbios_config.c"
subdir_rules.mk:27: recipe for target 'syscfg/ti_sysbios_config.o' failed
In file included from syscfg/ti_sysbios_config.c:30:
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/runtime/Assert.h:90:5: error: expected identifier or '('
if (!(c)) __asm("bkpt #13"); } while (0);
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/runtime/Assert.h:90:34: error: extraneous closing brace ('}')
if (!(c)) __asm("bkpt #13"); } while (0);
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/runtime/Assert.h:90:36: error: expected identifier or '('
if (!(c)) __asm("bkpt #13"); } while (0);
^
In file included from syscfg/ti_sysbios_config.c:122:
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/BIOS.c:237:1: error: expected 'while' in do/while loop
void BIOS_registerRTSLock(void)
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/BIOS.c:225:5: note: to match this 'do'
Assert_isTrue((BIOS_module->rtsGateCount), NULL);
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/runtime/Assert.h:88:30: note: expanded from macro 'Assert_isTrue'
#define Assert_isTrue(c, id) do { \
^
In file included from syscfg/ti_sysbios_config.c:123:
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/family/arm/cc26xx/Boot.c:51:1: error: function definition is not allowed here
{
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/family/arm/cc26xx/Boot.c:59:1: error: function definition is not allowed here
{
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/family/arm/cc26xx/Boot.c:68:1: error: function definition is not allowed here
{
^
In file included from syscfg/ti_sysbios_config.c:124:
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/family/arm/cc26xx/ClockSupport.c:58:1: error: function definition is not allowed here
{
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/family/arm/cc26xx/ClockSupport.c:82:1: error: function definition is not allowed here
{
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/family/arm/cc26xx/ClockSupport.c:90:1: error: function definition is not allowed here
{
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/family/arm/cc26xx/ClockSupport.c:98:1: error: function definition is not allowed here
{
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/family/arm/cc26xx/ClockSupport.c:106:1: error: function definition is not allowed here
{
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/family/arm/cc26xx/ClockSupport.c:114:1: error: function definition is not allowed here
{
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/family/arm/cc26xx/ClockSupport.c:122:1: error: function definition is not allowed here
{
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/family/arm/cc26xx/ClockSupport.c:130:1: error: function definition is not allowed here
{
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/family/arm/cc26xx/ClockSupport.c:138:1: error: function definition is not allowed here
{
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/family/arm/cc26xx/ClockSupport.c:146:1: error: function definition is not allowed here
{
^
In file included from syscfg/ti_sysbios_config.c:125:
In file included from C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages\ti/sysbios/family/arm/cc26xx/Seconds.c:49:
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/source\ti/devices/cc13x2_cc26x2/driverlib/aon_rtc.h:173:1: error: function definition is not allowed here
{
^
C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/source\ti/devices/cc13x2_cc26x2/driverlib/aon_rtc.h:194:1: error: function definition is not allowed here
{
^
fatal error: too many errors emitted, stopping now [-ferror-limit=]
20 errors generated.
gmake: *** [syscfg/ti_sysbios_config.o] Error 1
Building file: "syscfg/ti_drivers_config.c"
Invoking: Arm Compiler
"C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-armllvm_2.1.2.LTS/bin/tiarmclang.exe" -c -march=thumbv7em -mcpu=cortex-m4 -mfloat-abi=hard -mfpu=fpv4-sp-d16 -mlittle-endian -mthumb -O0 -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/application" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/rf_common_sources" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/rf_device_common" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/rf_device_common/RfDriver" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/rf_device_sensor_controller" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/Debug__TICLANG_RTOS7_DebugAndTpPrint" -I"C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/source" -I"C:/ti/simplelink_cc13xx_cc26xx_sdk_6_30_01_03/kernel/tirtos7/packages" -I"C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-armllvm_2.1.2.LTS/include" -DuECC_SUPPORTS_secp256r1 -DDeviceFamily_CC13X2 -DTHIS_DEV_GROUP=DEV_GROUP_DETECTORS -DDEBUG -D_SW_RESET_DISABLED -D_WDT_RESET_DISABLED -D_NG_RF_DRV_DEBUG_STAT_EN -DDEFAULT_TX_POWER_3DBM -DDEBUG_APP_TEST_TASK_EN -DDEBUG_PRINT_GLOBAL_EN -DDEBUG_TP_PRINT_GLOBAL_EN -DRFDRV_TP_PRINT_ENABLED -DDEBUG_NET_TIME_SLOTS_PULSE_EN -DRFNETSYNC_TP_PRINT_ENABLED -DRFNETOOS_TP_PRINT_ENABLED -DIO_TP_PRINT_ENABLED -DSCAPP_TP_PRINT_ENABLED -DSCEMUL_TP_PRINT_ENABLED -DRFNETSYNC_TRACE_PRINT_ENABLED -DTOGGLE_DEV_LATENCY_WITH_BTN2_EN -UDO_NOT_SAVE_REGISTRATION_PARAM_TO_NVS -URFTXSEC_TP_PRINT_ENABLED -URFTXSEC_TRACE_PRINT_ENABLED -UWORK_WITHOUT_RF_ENCRYPTION -gdwarf-3 -Werror=ti-pragmas -Werror=ti-macros -Werror=ti-intrinsics -fno-short-wchar -fcommon -ffunction-sections -march=armv7e-m -MMD -MP -MF"syscfg/ti_drivers_config.d_raw" -MT"syscfg/ti_drivers_config.o" -I"D:/RiscoProjects/NextGen/Software/NexGen_RF/NgRf_DevPrototype_ws/NgRf_DevPrototype/Debug__TICLANG_RTOS7_DebugAndTpPrint/syscfg" -std=gnu9x -o"syscfg/ti_drivers_config.o" "syscfg/ti_drivers_config.c"
Finished building: "syscfg/ti_drivers_config.c"
请 更熟悉的人指导我如何解决此问题!