工具/软件:
显示成功响应的 OTA API。 库中无错误。
Hash verification succeeded. Total archive file bytes 527132. OtaArchive_RunParseTar: 2 files that are mentioned in the ota.cmd were saved OtaArchive_RunParseTar: Downloading File Completed - Size=521500 OtaArchive_RunParseTar: parsing archive file header OtaArchive_RunParseTar: skip block align RecvBufLen=571, SkipAlignSize=228 substring => +QIRD: 1097 BufLen = 1097, tempHTTPRxBuff = OtaArchive_RunParseTar: parsing archive file header OtaArchive_RunParseTar: End of archive... _SaveOtaVersionFile: save version file also in the bundle, version=20250408142802 OTA_run: ---- Download file completed /STRTD1/20250408142802_CC3220SF_ota.tar \ HttpClient_SendReq, pHttpReqBuf=> POST /ota/api/DeviceStats/OTAStatus HTTP/1.1 Host: apps.orxa.io Authorization: Content-Type: application/json Content-Length: 159 { "deviceId": "STRTD1", "InstallSuccess": 1, "oTA": "{Type: 3, status : Success, error: 3}", "oTALogs": "{ start counter: 536887296, access errors: 60209 }"} strlen((const char *)pHttpReqBuf) =>302 BufLen = 535, tempHTTPRxBuff = HTTP/1.1 200 OK Server: nginx/1.26.3 Date: Tue, 08 Apr 2025 09:27:32 GMT Content-Type: application/json; charset=utf-8 Content-Length: 309 Connection: keep-alive Expires: -1 Pragma: no-cache Cache-Control: no-cache [{"ProductId":65,"DeviceId":"STRTD1","PowerOnTime":null,"ResetCause":null,"Hardware":null,"SDCard":null,"Firmware":null,"OTA":"{Type: 3, status : Success, error: 3}","OTALogs":"{ start counter: 536887296, access errors: 60209 }","CreatedBy":"OTAStatus","CreatedOn":"2025-04-08T14:57:32","InstallSuccess":1}]hÉ OtaRunStep: status from Ota_run: Download done, status = 104 OtaImageTestingAndReset: download done OtaImageTestingAndReset: call sl_Stop to move the bundle totesting state OtaImageTestingAndReset: reset the platform to test the newimage...
但更新后的固件未执行、它没有多次更改、确认/检查。