C28xx: Trouble Writing Memory Block at 0x3f7f80 on Page 0 of Length 0x76: (Error -1135 @ 0x5DC) The emulator reported an error. Confirm emulator configuration and connections, reset the emulator, and retry the operation. (Emulation package 5.0.569.0)
C28xx: GEL: File: D:\King\King\Tmp\201606210\development_kits\HVMotorCtrl+PfcKit_v1.6\HVPM_Sensored\F2803x_FLASH\HVPM_Sensored.out: Load failed.
C28xx: Error: (Error -1135 @ 0x5DC) The emulator reported an error. Confirm emulator configuration and connections, reset the emulator, and retry the operation. (Emulation package 5.0.569.0)
配置如下
.sect "csmpasswds"
.int 0x5678 ;PWL0 (LSW of 128-bit password)
.int 0xFFFF ;PWL1
.int 0xFFFF ;PWL2
.int 0xFFFF ;PWL3
.int 0xFFFF ;PWL4
.int 0xFFFF ;PWL5
.int 0xFFFF ;PWL6
.int 0xFFFF ;PWL7 (MSW of 128-bit password)
.sect "csm_rsvd"
.loop (3F7FF5h - 3F7F80h + 1)
.int 0x0000
.endloop
MEMORY
{
PAGE 0: /* Program Memory */
/* Memory (RAM/FLASH/OTP) blocks can be moved to PAGE1 for data allocation */
PRAML0 : origin = 0x008000, length = 0x000500 /* on-chip RAM block L0 */
OTP : origin = 0x3D7800, length = 0x000400 /* on-chip OTP */
// FLASHD : origin = 0x3F0000, length = 0x001000 /* on-chip FLASH */
// FLASHC : origin = 0x3F1000, length = 0x001000 /* on-chip FLASH */
FLASHA : origin = 0x3F0000, length = 0x007F80 /* on-chip FLASH */
CSM_RSVD : origin = 0x3F7F80, length = 0x000076 /* Part of FLASHA. Program with all 0x0000 when CSM is in use. */
BEGIN : origin = 0x3F7FF6, length = 0x000002 /* Part of FLASHA. Used for "boot to Flash" bootloader mode. */
CSM_PWL_P0 : origin = 0x3F7FF8, length = 0x000008 /* Part of FLASHA. CSM password locations in FLASHA */
IQTABLES : origin = 0x3FE000, length = 0x000B50 /* IQ Math Tables in Boot ROM */
IQTABLES2 : origin = 0x3FEB50, length = 0x00008C /* IQ Math Tables in Boot ROM */
IQTABLES3 : origin = 0x3FEBDC, length = 0x0000AA /* IQ Math Tables in Boot ROM */
ROM : origin = 0x3FF27C, length = 0x000D44 /* Boot ROM */
RESET : origin = 0x3FFFC0, length = 0x000002 /* part of boot ROM */
VECTORS : origin = 0x3FFFC2, length = 0x00003E /* part of boot ROM */
PAGE 1 : /* Data Memory */
/* Memory (RAM/FLASH/OTP) blocks can be moved to PAGE0 for program allocation */
/* Registers remain on PAGE1 */
BOOT_RSVD : origin = 0x000000, length = 0x000050 /* Part of M0, BOOT rom will use this for stack */
RAMM0 : origin = 0x000050, length = 0x0003B0 /* on-chip RAM block M0 */
RAMM1 : origin = 0x000400, length = 0x000400 /* on-chip RAM block M1 */
DRAML0 : origin = 0x008500, length = 0x000A80 /* on-chip RAM block L0 */
DRAML1 : origin = 0x008F80, length = 0x000080 /* on-chip RAM block L1 */
// FLASHB : origin = 0x3F4000, length = 0x002000 /* on-chip FLASH */
}
SECTIONS
{
/* Allocate program areas: */
.cinit : > FLASHA PAGE = 0
.pinit : > FLASHA, PAGE = 0
.text : > FLASHA PAGE = 0
codestart : > BEGIN PAGE = 0
ramfuncs : LOAD = FLASHA,
RUN = PRAML0,
LOAD_START(_RamfuncsLoadStart),
LOAD_END(_RamfuncsLoadEnd),
RUN_START(_RamfuncsRunStart),
PAGE = 0
csmpasswds : > CSM_PWL_P0 PAGE = 0
csm_rsvd : > CSM_RSVD PAGE = 0
/* Allocate uninitalized data sections: */
.stack : > RAMM0 PAGE = 1
.ebss : > DRAML0 PAGE = 1
.esysmem : > DRAML1 PAGE = 1
/* Initalized sections go in Flash */
/* For SDFlash to program these, they must be allocated to page 0 */
.econst : > FLASHA PAGE = 0
.switch : > FLASHA PAGE = 0
/* Allocate IQ math areas: */
IQmath : > FLASHA PAGE = 0 /* Math Code */
IQmathTables : > IQTABLES, PAGE = 0, TYPE = NOLOAD
.reset : > RESET, PAGE = 0, TYPE = DSECT
vectors : > VECTORS PAGE = 0, TYPE = DSECT
}