Other Parts Discussed in Thread: CSD18540Q5B
驱动器要求:24V供电,最大电流在60A。
初选TI的NexFET:CSD18540Q5B(60V,1.8毫欧姆)现对手册中有些参数不太了解,不知道该器件是否能满足使用要求。
1.这里Id有三个参数:封装限制:100A;25度硅材料限制:221A;第三个参数28A是什么概念?选型时是按照三个参数最小值选型??
2.1.8毫欧是在25度下的,实际使用中电流比较大,温度也比较高,这样通态电阻肯定要变大,功耗大,发热也会更严重。在MOSFET选型时如何兼顾这个考虑?
3.基于MOSFET的温度温度稳定性比较差问题,碳化硅器件可以很好的弥补。SiC器件可以在较宽的温度范围内维持较小的通态电阻,但目前SiC器件一般都是在高压段使用(300、600、1200V)。感觉SiC器件主要是解决IGBT功耗大、开关速度慢问题,是针对高压场合使用IGBT而做的升级。
目前采用SiC方案,对于高压器件工作在24V是否会存在一定得问题,还是MOSFET并联方案好一些。