TI 2802x PSFB里关于PWM初始化配置有个地方不懂。下面代码是复制PSFB峰值电流模式的pwm初始化代码,用到比较器1的有两个,一个是pwm2,另一个是pwm4。pwm2根据文档是用来限制电流的,电流超过峰值电流pwm2输出变为低电平,这里能理解,但是pwm4是用来做什么的呢?
void PWMDRV_PSFB_PCMC_CNF(int16 n, int16 period, int16 SR_Enable, int16 Comp2_Prot)
{
// n = the ePWM module number, i.e. selects the target module for init.
// ePWM(n) init. Note EPWM(n) is the Master
//Time Base SubModule Register
(*ePWM[n]).TBCTL.bit.PRDLD = TB_IMMEDIATE; // Set Immediate load
(*ePWM[n]).TBPRD = period;
(*ePWM[n]).TBPHS.half.TBPHS = 0;
(*ePWM[n]).TBCTR = 0;
(*ePWM[n]).TBCTL.bit.CTRMODE = TB_COUNT_UPDOWN;
(*ePWM[n]).TBCTL.bit.PHSEN = TB_DISABLE;
(*ePWM[n]).TBCTL.bit.SYNCOSEL = TB_CTR_CMPB; // Used to sync EPWM(n+1) "down-stream"
(*ePWM[n]).TBCTL.bit.HSPCLKDIV = TB_DIV1;
(*ePWM[n]).TBCTL.bit.CLKDIV = TB_DIV1;
// Counter compare submodule registers
(*ePWM[n]).CMPCTL.bit.SHDWAMODE = CC_IMMEDIATE;
(*ePWM[n]).CMPCTL.bit.SHDWBMODE = CC_IMMEDIATE;
(*ePWM[n]).CMPA.half.CMPA = period-68;
(*ePWM[n]).CMPB = period;
// Action Qualifier SubModule Registers
(*ePWM[n]).AQCTLA.bit.ZRO = AQ_SET;
(*ePWM[n]).AQCTLA.bit.PRD = AQ_CLEAR;
// DeadBand Control Register
(*ePWM[n]).DBCTL.bit.OUT_MODE = DB_FULL_ENABLE;
(*ePWM[n]).DBCTL.bit.POLSEL = DB_ACTV_HIC; // Active Hi Complimentary
(*ePWM[n]).DBRED = 20; // Initial value
(*ePWM[n]).DBFED = 20; // Initial value
// ePWM(n+1) init. EPWM(n+1) is a slave
//Time Base SubModule Register
(*ePWM[n+1]).TBCTL.bit.PRDLD = TB_SHADOW;
(*ePWM[n+1]).TBPRD = period-1;
(*ePWM[n+1]).TBPHS.half.TBPHS = 0;
(*ePWM[n+1]).TBCTR = 0;
(*ePWM[n+1]).TBCTL.bit.CTRMODE = TB_COUNT_UP;
(*ePWM[n+1]).TBCTL.bit.PHSEN = TB_ENABLE;
(*ePWM[n+1]).TBCTL.bit.SYNCOSEL = TB_SYNC_IN; // Sync "flow through" mode
(*ePWM[n+1]).TBCTL.bit.HSPCLKDIV = TB_DIV1;
(*ePWM[n+1]).TBCTL.bit.CLKDIV = TB_DIV1;
// Counter compare submodule registers
(*ePWM[n+1]).CMPA.half.CMPA = period + 10; // Initial value
(*ePWM[n+1]).CMPB = 20; // Initial value
(*ePWM[n+1]).CMPCTL.bit.LOADAMODE = CC_CTR_ZERO;
(*ePWM[n+1]).CMPCTL.bit.SHDWAMODE = CC_SHADOW;
(*ePWM[n+1]).CMPCTL.bit.LOADBMODE = CC_CTR_ZERO;
(*ePWM[n+1]).CMPCTL.bit.SHDWBMODE = CC_SHADOW;
// Action Qualifier SubModule Registers
(*ePWM[n+1]).AQCTLA.bit.CAU = AQ_SET;
(*ePWM[n+1]).AQCTLA.bit.CBU = AQ_CLEAR;
(*ePWM[n+1]).AQCTLA.bit.ZRO = AQ_CLEAR;
(*ePWM[n+1]).AQCTLA.bit.PRD = AQ_CLEAR;
(*ePWM[n+1]).AQCTLB.bit.CBU = AQ_SET;
(*ePWM[n+1]).AQCTLB.bit.CAU = AQ_CLEAR;
(*ePWM[n+1]).AQCTLB.bit.ZRO = AQ_CLEAR;
(*ePWM[n+1]).AQCTLB.bit.PRD = AQ_CLEAR;
// Cycle-by-cycle shutdown mechanism configuration
EALLOW;
//===========================================================================
// Define an event (DCAEVT1) based on Comparator 1 Output
(*ePWM[n+1]).DCTRIPSEL.bit.DCAHCOMPSEL = DC_COMP1OUT; // DCAH = Comparator 1 output
(*ePWM[n+1]).TZDCSEL.bit.DCAEVT1 = TZ_DCAH_HI; // DCAEVT1 = DCAH high(will become active
// as Comparator output goes high)
(*ePWM[n+1]).DCACTL.bit.EVT1SRCSEL = DC_EVT_FLT; // DCAEVT1 = DC_EVT_FLT (filtered)
(*ePWM[n+1]).DCACTL.bit.EVT1FRCSYNCSEL = DC_EVT_ASYNC; // Take async path
// Enable DCAEVT1 as a one-shot source
(*ePWM[n+1]).TZSEL.bit.DCAEVT1 = 1; // Enable One-Shot Trip
// Following code for the sync mechanism based on the same trigger event - COMPxOUT
(*ePWM[n+1]).DCACTL.bit.EVT1SYNCE = 1; // Sync enabled
// What do we want the DCAEVT1 event to do? - Initial Configuration
(*ePWM[n+1]).TZCTL.bit.TZA = TZ_NO_CHANGE; // EPWMxA - no change
(*ePWM[n+1]).TZCTL.bit.TZB = TZ_FORCE_LO; // EPWMxB - go low
//===========================================================================
// Event Filtering Configuration
(*ePWM[n+1]).DCFCTL.bit.SRCSEL = DC_SRC_DCAEVT1;
(*ePWM[n+1]).DCFCTL.bit.BLANKE = DC_BLANK_ENABLE;
(*ePWM[n+1]).DCFCTL.bit.PULSESEL = DC_PULSESEL_ZERO;
(*ePWM[n+1]).DCFOFFSET = 2; // Blanking Window Offset = CMPA(n+1)
(*ePWM[n+1]).DCFWINDOW = 4; // Blanking window length - initial value
//===========================================================================
EDIS;
//Configure EPWM(n+2) time base for ADC SOC generation and syncing the DAC
//Time Base SubModule Register
(*ePWM[n+2]).TBCTL.bit.PRDLD = TB_IMMEDIATE;
(*ePWM[n+2]).TBPRD = period-1;
(*ePWM[n+2]).TBPHS.half.TBPHS = period-35;
(*ePWM[n+2]).TBCTR = 0;
(*ePWM[n+2]).TBCTL.bit.CTRMODE = TB_COUNT_UP;
(*ePWM[n+2]).TBCTL.bit.PHSEN = TB_ENABLE;
(*ePWM[n+2]).TBCTL.bit.PHSDIR = TB_UP;
(*ePWM[n+2]).TBCTL.bit.HSPCLKDIV = TB_DIV1;
(*ePWM[n+2]).TBCTL.bit.CLKDIV = TB_DIV1;
(*ePWM[n+2]).TBCTL.bit.SYNCOSEL = TB_SYNC_IN; // Pass the Sync signal through to ePWM4
if (SR_Enable == 1) // PWM configuration for synchronous rectification
{
//Configure EPWM(n+3) for synchronous rectifier drive
//Time Base SubModule Register
(*ePWM[n+3]).TBCTL.bit.PRDLD = TB_IMMEDIATE; // Set Immediate load
(*ePWM[n+3]).TBPRD = period-1;
(*ePWM[n+3]).TBPHS.half.TBPHS = 0;
(*ePWM[n+3]).TBCTR = 0;
(*ePWM[n+3]).TBCTL.bit.CTRMODE = TB_COUNT_UP;
(*ePWM[n+3]).TBCTL.bit.PHSEN = TB_ENABLE; // Enabled for SR
(*ePWM[n+3]).TBCTL.bit.PHSDIR = TB_UP;
(*ePWM[n+3]).TBCTL.bit.HSPCLKDIV = TB_DIV1;
(*ePWM[n+3]).TBCTL.bit.CLKDIV = TB_DIV1;
// Counter compare submodule registers
(*ePWM[n+3]).CMPB = 20; // Initial value
(*ePWM[n+3]).CMPA.half.CMPA = period+10; // Initial value
(*ePWM[n+3]).CMPCTL.bit.LOADAMODE = CC_CTR_ZERO;
(*ePWM[n+3]).CMPCTL.bit.SHDWAMODE = CC_SHADOW;
(*ePWM[n+3]).CMPCTL.bit.LOADBMODE = CC_CTR_ZERO;
(*ePWM[n+3]).CMPCTL.bit.SHDWBMODE = CC_SHADOW;
// Action Qualifier SubModule Registers
(*ePWM[n+3]).AQCTLA.bit.ZRO = AQ_CLEAR;
(*ePWM[n+3]).AQCTLA.bit.CAU = AQ_CLEAR;
(*ePWM[n+3]).AQCTLB.bit.ZRO = AQ_SET;
(*ePWM[n+3]).AQCTLB.bit.CBU = AQ_CLEAR;
// Cycle-by-cycle syncing mechanism configuration
EALLOW;
//===========================================================================
// Define an event (DCAEVT1) based on Comparator 1 Output
(*ePWM[n+3]).DCTRIPSEL.bit.DCAHCOMPSEL = DC_COMP1OUT; // DCAH = Comparator 1 output
(*ePWM[n+3]).TZDCSEL.bit.DCAEVT1 = TZ_DCAH_HI; // DCAEVT1 = DCAH high(will become active
// as Comparator output goes high)
(*ePWM[n+3]).TZCTL.bit.DCAEVT1 = 3; // No action at the output on DCAEVT1
(*ePWM[n+3]).DCACTL.bit.EVT1SRCSEL = DC_EVT_FLT; // DCAEVT1 = DC_EVT_FLT (filtered)
(*ePWM[n+3]).DCACTL.bit.EVT1FRCSYNCSEL = DC_EVT_ASYNC; // Take async path
// Following code for the sync mechanism off of the same trigger event - COMPxOUT
(*ePWM[n+3]).DCACTL.bit.EVT1SYNCE = 1; // Sync enabled
// Event Filtering Config
(*ePWM[n+3]).DCFCTL.bit.SRCSEL = DC_SRC_DCAEVT1;
(*ePWM[n+3]).DCFCTL.bit.BLANKE = DC_BLANK_ENABLE;
(*ePWM[n+3]).DCFCTL.bit.PULSESEL = DC_PULSESEL_ZERO;
(*ePWM[n+3]).DCFOFFSET = 2; // Blanking Window Offset = CMPA(n+3)
(*ePWM[n+3]).DCFWINDOW = 4; // Blanking window length - initial value
EDIS;
} // End SR PWM configuration
// Over current shutdown mechanism configuration - using comparator 2
//===========================================================================
if (Comp2_Prot == 1)
{
EALLOW;
// Define an event (DCAEVT1) based on Comparator 1 Output
(*ePWM[n]).DCTRIPSEL.bit.DCAHCOMPSEL = DC_COMP2OUT; // DCAH = Comparator 2 output
(*ePWM[n]).TZDCSEL.bit.DCAEVT1 = TZ_DCAH_HI; // DCAEVT1 = DCAH high(will become active
// as Comparator output goes high)
(*ePWM[n]).DCACTL.bit.EVT1SRCSEL = DC_EVT1; // DCAEVT1 = DCAEVT1 (not filtered)
(*ePWM[n]).DCACTL.bit.EVT1FRCSYNCSEL = DC_EVT_ASYNC; // Take async path
// Enable DCAEVT1 as a one-shot source
(*ePWM[n]).TZSEL.bit.DCAEVT1 = 1;
// What do we want the DCAEVT1 event to do?
(*ePWM[n]).TZCTL.bit.TZA = TZ_FORCE_LO; // EPWMxA will go low
(*ePWM[n]).TZCTL.bit.TZB = TZ_FORCE_LO; // EPWMxB will go low
EDIS;
}
//===========================================================================
// ADC SOC generation
//===========================================================================
// SOC generation using PWM(n) - 1st of 4 Vout conversions in one half cycle
(*ePWM[n]).ETSEL.bit.SOCAEN = 1;
(*ePWM[n]).ETSEL.bit.SOCASEL = ET_CTR_PRDZERO; // Use ZRO and PRD events as trigger
(*ePWM[n]).ETPS.bit.SOCAPRD = 1; // Generate pulse on 1st event
// SOC generation using PWM(n+1) - Iout conversion
(*ePWM[n+1]).ETSEL.bit.SOCAEN = 1;
(*ePWM[n+1]).ETSEL.bit.SOCASEL = ET_CTR_ZERO; // Use ZRO event as trigger
(*ePWM[n+1]).ETPS.bit.SOCAPRD = ET_2ND; // Generate pulse on 1st event
// SOC generation using PWM(n+2) - 2nd, 3rd and 4th Vout conversions in one half cycle; Vin and Ipri conversions
(*ePWM[n+2]).ETSEL.bit.SOCAEN = 1;
(*ePWM[n+2]).ETSEL.bit.SOCASEL = ET_CTRU_CMPA; // Use CAU event as trigger
(*ePWM[n+2]).ETPS.bit.SOCAPRD = 1; // Generate pulse on 1st event
(*ePWM[n+2]).CMPA.half.CMPA = 40; // Note: This value is based on 100 KHz switching frequency
(*ePWM[n+2]).ETSEL.bit.SOCBEN = 1;
(*ePWM[n+2]).ETSEL.bit.SOCBSEL = ET_CTRU_CMPB; // Use CBU event as trigger
(*ePWM[n+2]).ETPS.bit.SOCBPRD = 1; // Generate pulse on 1st event
(*ePWM[n+2]).CMPB = 165; // Note: This value is based on 100 KHz switching frequency
} // END