我在调试can发送的时候一直在等待发送标志位置位,用两块板子进行调试,一收一发,发送端错误寄存器提示正在发送和应答错误,不知道什么原因,还请知道的帮忙看一下。下面是位的初始化程序
void InitECan0(void)
{
EALLOW;
GpioCtrlRegs.GPAPUD.bit.GPIO30 = 0; // Enable pull-up for GPIO30 (CANRXA)
GpioCtrlRegs.GPAPUD.bit.GPIO31 = 0; // Enable pull-up for GPIO31 (CANTXA)
GpioCtrlRegs.GPAQSEL2.bit.GPIO30 = 3; // Asynch qual for GPIO30 (CANRXA)
GpioCtrlRegs.GPAMUX2.bit.GPIO30 = 1; // Configure GPIO30 for CANRXA operation
GpioCtrlRegs.GPAMUX2.bit.GPIO31 = 1; // Configure GPIO31 for CANTXA operation
EDIS;
EALLOW; // EALLOW enables access to protected bits
/* Configure eCAN RX and TX pins for CAN operation using eCAN regs*/
ECanaShadow.CANTIOC.all = ECanaRegs.CANTIOC.all;
ECanaShadow.CANTIOC.bit.TXFUNC = 1;
ECanaRegs.CANTIOC.all = ECanaShadow.CANTIOC.all;
ECanaShadow.CANRIOC.all = ECanaRegs.CANRIOC.all;
ECanaShadow.CANRIOC.bit.RXFUNC = 1;
ECanaRegs.CANRIOC.all = ECanaShadow.CANRIOC.all;
EALLOW;
ECanaShadow.CANMC.all = ECanaRegs.CANMC.all;
//工作在正常模式
ECanaShadow.CANMC.bit.STM = 0;
//工作在eCAN模式
ECanaShadow.CANMC.bit.SCB = 1;
ECanaShadow.CANMC.bit.ABO = 1;
ECanaShadow.CANMC.bit.SUSP = 1 ; //为了保证在挂起的状态下仍然可以收发数据
ECanaRegs.CANMC.all = ECanaShadow.CANMC.all;
EDIS;
//初始化所有主设备控制区域为0,控制区域所有的位都初始化为0
ECanaMboxes.MBOX0.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX1.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX2.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX3.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX4.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX5.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX6.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX7.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX8.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX9.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX10.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX11.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX12.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX13.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX14.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX15.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX16.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX17.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX18.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX19.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX20.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX21.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX22.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX23.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX24.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX25.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX26.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX27.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX28.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX29.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX30.MSGCTRL.all = 0x00000000;
ECanaMboxes.MBOX31.MSGCTRL.all = 0x00000000;
//清除所有的TA位
ECanaRegs.CANTA.all = 0xFFFFFFFF;
//清除所有的RMP位
ECanaRegs.CANRMP.all = 0xFFFFFFFF;
//配置时钟参数
EALLOW;
ECanaShadow.CANMC.all = ECanaRegs.CANMC.all;
ECanaShadow.CANMC.bit.CCR = 1;
ECanaRegs.CANMC.all = ECanaShadow.CANMC.all;
EDIS;
//CPU请求向CANBTC和CANGAM写配置信息,该位置1后必须等到CANED.CCE为1,才能
//对CANBTC进行操作。
do
{
ECanaShadow.CANES.all = ECanaRegs.CANES.all;
}
while(ECanaShadow.CANES.bit.CCE != 1);
EALLOW;
//500kHz
ECanaShadow.CANBTC.bit.BRPREG = 3;
ECanaShadow.CANBTC.bit.TSEG2REG = 2;
ECanaShadow.CANBTC.bit.TSEG1REG = 10;
ECanaRegs.CANBTC.all = ECanaShadow.CANBTC.all;
//CPU请求正常操作
ECanaShadow.CANMC.all = ECanaRegs.CANMC.all;
ECanaShadow.CANMC.bit.CCR = 0;
ECanaRegs.CANMC.all = ECanaShadow.CANMC.all;
EDIS;
do
{
ECanaShadow.CANES.all = ECanaRegs.CANES.all;
}
while(ECanaShadow.CANES.bit.CCE != 0); //等待CCE位清零
//屏蔽所有邮箱,在写MSGID之前要完成该操作
ECanaRegs.CANME.all = 0;
//设置发送邮箱的ID号,扩展帧
ECanaMboxes.MBOX0.MSGID.all = 0x80C80000;
//邮箱0为TX
ECanaShadow.CANMD.all = ECanaRegs.CANMD.all;
ECanaShadow.CANMD.bit.MD0 =0;
ECanaRegs.CANMD.all = ECanaShadow.CANMD.all;
//数据长度 8个BYTE
ECanaMboxes.MBOX0.MSGCTRL.bit.DLC = 8;
//设置发送优先级
ECanaMboxes.MBOX0.MSGCTRL.bit.TPL = 0;
//没有远方应答帧被请求
ECanaMboxes.MBOX0.MSGCTRL.bit.RTR = 0;
//向邮箱RAM区写数据
ECanaMboxes.MBOX0.MDL.all = 0x01234567;
ECanaMboxes.MBOX0.MDH.all = 0x89ABCDEF;
//邮箱使能Mailbox0
ECanaShadow.CANME.all = ECanaRegs.CANME.all;
ECanaShadow.CANME.bit.ME0 =1;
ECanaRegs.CANME.all = ECanaShadow.CANME.all;