Other Parts Discussed in Thread: CONTROLSUITE
1.添加库函数SFO_TI_Build_V6b.lib到工程
2.添加头文件#include“”SFO_V6.h“”
3.在EPWM.c中首先定义MEP_ScaleFactor (按照说明,此变量仅定义,使能自动转换后此变量自动赋值,并最终赋给HRMSTEP寄存器) 和MEP_Status,然后配置PWM
#include "DSP2803x_Device.h" // DSP2803x Headerfile Include File
#include "DSP2803x_Examples.h" // DSP2803x Examples Include File
int MEP_ScaleFactor =0;
int MEP_Status;
void InitEPwm(void)
{
InitEPwm1Gpio(); //具体配置略
InitEPwm2Gpio();//具体配置略
InitEPwm1(); //1路未用HRPWM,正常配置无问题
InitEPwm2(); //2路里配置了HRPWM,函数在下面
//开时钟
EALLOW;
SysCtrlRegs.PCLKCR0.bit.TBCLKSYNC = 1;
EDIS;
while (MEP_Status != SFO_COMPLETE)//调试发现MEP_Status 一直是2,导致while出不去,窗口中观察EPWM2中的HRMSTEP寄存器也一直是0并未被赋值
{ MEP_Status = SFO(); }
}
//
void InitEPwm2(void)
{
EALLOW;
//Setup Time-based module
EPwm2Regs.TBPRD = 300; // Set timer period
EPwm2Regs.TBPHS.half.TBPHS = 0; // Phase is T/4
EPwm2Regs.TBCTR = 0x0000; // Clear counter
// Setup TBCLK
EPwm2Regs.TBCTL.bit.CTRMODE = TB_COUNT_UPDOWN; // Count up
EPwm2Regs.TBCTL.bit.PHSEN = TB_ENABLE; // Enable phase loading
EPwm2Regs.TBCTL.bit.HSPCLKDIV = TB_DIV1; // Clock ratio to SYSCLKOUT
EPwm2Regs.TBCTL.bit.CLKDIV = TB_DIV1;
EPwm2Regs.TBCTL.bit.SYNCOSEL = TB_SYNC_IN;
EPwm2Regs.CMPCTL.bit.SHDWAMODE = CC_SHADOW; // Load registers every ZERO
EPwm2Regs.CMPCTL.bit.SHDWBMODE = CC_SHADOW;
EPwm2Regs.CMPCTL.bit.LOADAMODE = CC_CTR_ZERO;//CC_CTR_PRD;//CC_CTR_ZERO;
EPwm2Regs.CMPCTL.bit.LOADBMODE = CC_CTR_ZERO;//CC_CTR_PRD;//CC_CTR_ZERO;
// Setup compare
EPwm2Regs.CMPA.half.CMPA = 1;
EPwm2Regs.CMPB = 299;
// Set actions
EPwm2Regs.AQSFRC.bit.RLDCSF = 0; //load on equals zero
EPwm2Regs.AQSFRC.bit.ACTSFA = AQ_CLEAR;
EPwm2Regs.AQSFRC.bit.ACTSFB = AQ_SET;
EPwm2Regs.AQCTLA.bit.CAU = AQ_SET;
EPwm2Regs.AQCTLA.bit.CAD = AQ_NO_ACTION;
EPwm2Regs.AQCTLA.bit.CBU = AQ_NO_ACTION;
EPwm2Regs.AQCTLA.bit.CBD = AQ_CLEAR;
EPwm2Regs.AQCTLB.bit.CAU = AQ_NO_ACTION;
EPwm2Regs.AQCTLB.bit.CAD = AQ_NO_ACTION;
EPwm2Regs.AQCTLB.bit.CBU = AQ_NO_ACTION;
EPwm2Regs.AQCTLB.bit.CBD = AQ_NO_ACTION;
// Active Low PWMs - Setup Deadband
EPwm2Regs.DBCTL.bit.OUT_MODE = 3;
EPwm2Regs.DBCTL.bit.POLSEL = 2; //2
EPwm2Regs.DBCTL.bit.IN_MODE = 0; //2 A for the rising delay,B for the falling
EPwm2Regs.DBRED = 60;
EPwm2Regs.DBFED = 60; //死区时间1.667us
EDIS;
EALLOW;
EPwm2Regs.HRCNFG.all =0x0;
EPwm2Regs.HRCNFG.bit.AUTOCONV =1;
// EPwm1Regs.HRCNFG.bit.HRLOAD =CC_CTR_ZERO;//Selects the time event that loads the CMPAHR shadow value into the active register
EPwm2Regs.HRCNFG.bit.EDGMODE = 3; //both edge;
EPwm2Regs.HRCNFG.bit.CTLMODE = 1;//0:CMPAHR(8) or TBPRDHR(8) 1:TBPHSHR(8) Register control
EPwm2Regs.HRCNFG.bit.SELOUTB = 0;//pwmb output normal
//
EPwm2Regs.HRPCTL.bit.TBPHSHRLOADE =1;//enable PWM的高分辨率相位同步syncin
EDIS;
}