This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

编译文件28377d,无法通过,请问什么原因

Other Parts Discussed in Thread: SYSBIOS


**** Clean-only build of configuration Debug for project DCU_BRUSH_CPU1 ****

"F:\\ti\\ccsv6\\utils\\bin\\gmake" -k clean
cleaning ../src/sysbios ...
makefile:87: recipe for target 'clean' failed
process_begin: CreateProcess(NULL, C:/ti/xdctools_3_31_03_43_core/packages/../bin/rm -f ..\makefile.libs, ...) failed.
make (e=2): 系统找不到指定的文件。

gmake[1]: *** [clean] Error 2
gmake: [.sysbios_clean] Error 2 (ignored)
../src/makefile.libs:60: recipe for target '.sysbios_clean' failed
DEL /F "DCU_BRUSH_CPU1.out" "configPkg\linker.cmd" "configPkg\compiler.opt" "DCU_BRUSH_CPU1.hex"
makefile:237: recipe for target 'clean' failed
系统找不到指定的文件。
gmake: [clean] Error 1 (ignored)
RMDIR /S/Q "configPkg\"
makefile:237: recipe for target 'clean' failed
系统找不到指定的文件。
gmake: [clean] Error 2 (ignored)
DEL /F "source\algorithm\pid\pid.d" "source\app\app\app_cpu1.d" "source\app\hwi_app\hwi_adc_app.d" "source\app\hwi_app\hwi_ecap_app.d" "source\app\hwi_app\hwi_epwm_app.d" "source\app\hwi_app\hwi_ipc_app.d" "source\app\task_app\door_control_app\door_control_app.d" "source\app\task_app\door_control_app\task_door_control_app.d" "source\app\task_app\task_communication_app\task_communication_app.d" "source\app\task_app\task_door_run_app\door_obstruct_app.d" "source\app\task_app\task_door_run_app\door_run_control_app.d" "source\app\task_app\task_door_run_app\door_run_mode_app.d" "source\app\task_app\task_door_run_app\door_run_parameter_configuration.d" "source\app\task_app\task_door_run_app\task_door_run_control_app.d" "source\app\task_app\task_hardware_control_app\buzzle_app.d" "source\app\task_app\task_hardware_control_app\hardware_line_sign_app.d" "source\app\task_app\task_hardware_control_app\indicator_app.d" "source\app\task_app\task_hardware_control_app\solenoids_app.d" "source\app\task_app\task_hardware_control_app\task_hardware_sign_app.d"
DEL /F "source\app\timer_app\timer_app.d" "source\board\board_source\adc.d" "source\board\board_source\can.d" "source\board\board_source\ecap.d" "source\board\board_source\epwm.d" "source\board\board_source\i2c.d" "source\board\board_source\ipc_control_cpu1.d" "source\board\board_source\ramgs.d" "source\board\board_source\sci.d" "source\board\board_source\spi.d" "source\board\soc_device_source\F2837xD_Adc.d" "source\board\soc_device_source\F2837xD_ECap.d" "source\board\soc_device_source\F2837xD_GlobalVariableDefs.d" "source\board\soc_device_source\F2837xD_Gpio.d" "source\board\soc_device_source\F2837xD_Ipc.d" "source\board\soc_device_source\F2837xD_Ipc_Driver.d" "source\board\soc_device_source\F2837xD_Ipc_Driver_Lite.d" "source\board\soc_device_source\F2837xD_Ipc_Driver_Util.d" "source\device\buzzle\buzzle_control.d" "source\device\communication_configure\sci.d" "source\device\communication_dcu_pedc\communication_dcu_pedc.d" "source\device\indicator\indicator_control.d" "source\device\line_control\hardware_line_control.d"
DEL /F "source\device\motor\motor_brush_control.d" "source\device\power\power_watch.d" "source\device\solenoids\solenoids_control.d"
DEL /F "source\algorithm\pid\pid.obj" "source\app\app\app_cpu1.obj" "source\app\hwi_app\hwi_adc_app.obj" "source\app\hwi_app\hwi_ecap_app.obj" "source\app\hwi_app\hwi_epwm_app.obj" "source\app\hwi_app\hwi_ipc_app.obj" "source\app\task_app\door_control_app\door_control_app.obj" "source\app\task_app\door_control_app\task_door_control_app.obj" "source\app\task_app\task_communication_app\task_communication_app.obj" "source\app\task_app\task_door_run_app\door_obstruct_app.obj" "source\app\task_app\task_door_run_app\door_run_control_app.obj" "source\app\task_app\task_door_run_app\door_run_mode_app.obj" "source\app\task_app\task_door_run_app\door_run_parameter_configuration.obj" "source\app\task_app\task_door_run_app\task_door_run_control_app.obj" "source\app\task_app\task_hardware_control_app\buzzle_app.obj" "source\app\task_app\task_hardware_control_app\hardware_line_sign_app.obj" "source\app\task_app\task_hardware_control_app\indicator_app.obj" "source\app\task_app\task_hardware_control_app\solenoids_app.obj"
DEL /F "source\app\task_app\task_hardware_control_app\task_hardware_sign_app.obj" "source\app\timer_app\timer_app.obj" "source\board\board_source\adc.obj" "source\board\board_source\can.obj" "source\board\board_source\ecap.obj" "source\board\board_source\epwm.obj" "source\board\board_source\i2c.obj" "source\board\board_source\ipc_control_cpu1.obj" "source\board\board_source\ramgs.obj" "source\board\board_source\sci.obj" "source\board\board_source\spi.obj" "source\board\soc_device_source\F2837xD_Adc.obj" "source\board\soc_device_source\F2837xD_ECap.obj" "source\board\soc_device_source\F2837xD_GlobalVariableDefs.obj" "source\board\soc_device_source\F2837xD_Gpio.obj" "source\board\soc_device_source\F2837xD_Ipc.obj" "source\board\soc_device_source\F2837xD_Ipc_Driver.obj" "source\board\soc_device_source\F2837xD_Ipc_Driver_Lite.obj" "source\board\soc_device_source\F2837xD_Ipc_Driver_Util.obj" "source\device\buzzle\buzzle_control.obj" "source\device\communication_configure\sci.obj" "source\device\communication_dcu_pedc\communication_dcu_pedc.obj"
DEL /F "source\device\indicator\indicator_control.obj" "source\device\line_control\hardware_line_control.obj" "source\device\motor\motor_brush_control.obj" "source\device\power\power_watch.obj" "source\device\solenoids\solenoids_control.obj"
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\algorithm\pid\pid.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\app\app_cpu1.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\hwi_app\hwi_adc_app.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\task_app\door_control_app\door_control_app.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\task_app\task_communication_app\task_communication_app.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\task_app\task_door_run_app\door_obstruct_app.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\task_app\task_hardware_control_app\buzzle_app.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\timer_app\timer_app.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\board\board_source\adc.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\board\soc_device_source\F2837xD_Adc.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\buzzle\buzzle_control.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\communication_configure\sci.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\communication_dcu_pedc\communication_dcu_pedc.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\indicator\indicator_control.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\line_control\hardware_line_control.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\motor\motor_brush_control.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\power\power_watch.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\solenoids\solenoids_control.d
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\algorithm\pid\pid.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\app\app_cpu1.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\hwi_app\hwi_adc_app.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\task_app\door_control_app\door_control_app.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\task_app\task_communication_app\task_communication_app.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\task_app\task_door_run_app\door_obstruct_app.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\task_app\task_hardware_control_app\buzzle_app.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\task_app\task_hardware_control_app\task_hardware_sign_app.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\app\timer_app\timer_app.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\board\board_source\adc.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\board\soc_device_source\F2837xD_Adc.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\buzzle\buzzle_control.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\communication_configure\sci.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\communication_dcu_pedc\communication_dcu_pedc.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\indicator\indicator_control.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\line_control\hardware_line_control.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\motor\motor_brush_control.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\power\power_watch.obj
找不到 F:\DCU_BRUSH_SYSBIOS\DCU_BRUSH_CPU1\Debug\source\device\solenoids\solenoids_control.obj
'Finished clean'
' '

**** Build Finished ****
Buildfile generation error occurred..
Product 'SYS/BIOS' v6.45.1.29 is not currently installed and no compatible version is available. Please install this product or a compatible version.
Build stopped..