Tool/software: Code Composer Studio
the SCH is from controlSUITE\development_kits\BLPFC_v1.0\Hardware
the software is from controlSUITE\development_kits\BLPFC_v1.0
The channel 1 is intput voltage ,The channel 2 is intput current
當我使用Build 3 在我的BLPFC上,輸出電壓只維持在250V。(此時波形如圖)
且有時會突然跳升至400V,跳升至400V時,Vcmd會急遽增加,導致input current失去修正功能引起過電流。
確定VBUS_RATED_VOLTS 設定在 390V.