1. 28335配置如下做特定消谐程序,脉冲边沿的修改在中断中进行,在这种配置下可以发出有死区的脉冲,但死区电平不是想要的, 若修改EPwm1Regs.DBCTL.bit.POLSEL = 2或0,则输出脉冲被置低。
请问28335死区配置有什么特殊要求吗?
// Setup TBCLK
EPwm1Regs.TBPRD = 16667; // Set timer period
EPwm1Regs.TBPHS.half.TBPHS = 0x0000; // Phase is 0
EPwm1Regs.TBCTR = 0x0000; // Clear counter
// Set Compare values
EPwm1Regs.CMPA.half.CMPA = 0; // Set compare A value
EPwm1Regs.CMPB = 0; // Set Compare B value
// Setup counter mode
EPwm1Regs.TBCTL.bit.CTRMODE = 0; // Count up
EPwm1Regs.TBCTL.bit.PHSEN = TB_DISABLE; // Disable phase loading
EPwm1Regs.TBCTL.bit.HSPCLKDIV = 0; // Clock ratio to SYSCLKOUT 30M
EPwm1Regs.TBCTL.bit.CLKDIV = 0; //
// Setup shadowing
EPwm1Regs.CMPCTL.bit.SHDWAMODE = CC_SHADOW;
EPwm1Regs.CMPCTL.bit.SHDWBMODE = CC_SHADOW;
EPwm1Regs.CMPCTL.bit.LOADAMODE = CC_CTR_ZERO; // Load on CTR = Zero
EPwm1Regs.CMPCTL.bit.LOADBMODE = CC_CTR_ZERO;
// Set actions
EPwm1Regs.AQCTLA.all = 0;
EPwm1Regs.AQCTLB.all = 0;
// Interrupt where we will change the Compare Values
EPwm1Regs.ETSEL.bit.INTSEL = ET_CTR_PRD; // Select INT on Zero event
EPwm1Regs.ETSEL.bit.INTEN = 1; // Enable INT
EPwm1Regs.ETPS.bit.INTPRD = ET_1ST; // Generate INT on 1st event
// DeadTime control
EPwm1Regs.DBCTL.bit.IN_MODE = DBA_RED_DBB_FED;
EPwm1Regs.DBCTL.bit.POLSEL = 1; //
EPwm1Regs.DBCTL.bit.OUT_MODE = 2; // Dead-band generation is enabled
// DeadTime
EPwm1Regs.DBRED = DeadTime; // Rising Edge Delay Count 10-bit counter
EPwm1Regs.DBFED = DeadTime; // Falling Edge Delay Count 10-bit counter
EPwm1Regs.AQSFRC.bit.RLDCSF=3;
2.AQCSFRC寄存器问题
AQCSFRC寄存器的CSFA和CSFB datasheet中说配置为1强制低,配置为2强制高,但CSFA的配置结果与实际测试相反,我用这个寄存器做PDP保护,不知道怎么解释?