小白一枚,我想把蓝牙模块和28377s通过sci串口建立通讯,串口透传模式,利用fifo模式下的查询发,中断收。目前的问题一直收不到,而且发送可能也不对,能帮忙来看看哪里配置不对吗
#include "F28x_Project.h"
void InitscibGpio();
void scib_fifo_init();
void scib_xmit(int c);
void scib_msg(char *msg);
interrupt void ScibRxFIFOIsr(void);
char buffer[100];
char *msg;
Uint16 ReceivePointer;
void InitscibGpio();
void scib_fifo_init();
void scib_xmit(int c);
void scib_msg(char *msg);
interrupt void ScibRxFIFOIsr(void);
char buffer[100];
char *msg;
Uint16 ReceivePointer;
void main(void)
{
InitSysCtrl();
InitGpio();
InitscibGpio();
DINT;
InitPieCtrl();
IER = 0x0000;
IFR = 0x0000;
InitPieVectTable();
EALLOW;
PieVectTable.SCIB_RX_INT = &ScibRxFIFOIsr;
EDIS;
scib_fifo_init();
PieCtrlRegs.PIECTRL.bit.ENPIE = 1;
PieCtrlRegs.PIEIER9.bit.INTx3=1;
IER = 0x100;
EINT;
msg="AT:BPS?\r\n";
while(1)
{
scib_msg(msg);
}
{
InitSysCtrl();
InitGpio();
InitscibGpio();
DINT;
InitPieCtrl();
IER = 0x0000;
IFR = 0x0000;
InitPieVectTable();
EALLOW;
PieVectTable.SCIB_RX_INT = &ScibRxFIFOIsr;
EDIS;
scib_fifo_init();
PieCtrlRegs.PIECTRL.bit.ENPIE = 1;
PieCtrlRegs.PIEIER9.bit.INTx3=1;
IER = 0x100;
EINT;
msg="AT:BPS?\r\n";
while(1)
{
scib_msg(msg);
}
}
void InitscibGpio() //初始化GPIO管脚
{
EALLOW;
GpioCtrlRegs.GPAPUD.bit.GPIO18 = 0;
GpioCtrlRegs.GPAPUD.bit.GPIO19 = 0;
GpioCtrlRegs.GPAQSEL2.bit.GPIO19 = 3;
GpioCtrlRegs.GPAMUX2.bit.GPIO18 = 2;
GpioCtrlRegs.GPAMUX2.bit.GPIO19 = 2;
GpioCtrlRegs.GPAGMUX2.bit.GPIO18 = 0;
GpioCtrlRegs.GPAGMUX2.bit.GPIO19 = 0;
GpioCtrlRegs.GPAGMUX2.bit.GPIO19 = 0;
EDIS;
}
void scib_fifo_init()
{
ScibRegs.SCICCR.all =0x0007; // 1 stop bit, No loopback
// No parity,8 char bits,
// async mode, idle-line protocol
ScibRegs.SCICTL1.all =0x0003;// enable TX, RX, internal sciaLK,
// Disable RX ERR, SLEEP, TXWAKE
ScibRegs.SCICTL2.bit.RXBKINTENA =1;//接收中断使能
ScibRegs.SCIHBAUD.all = 0x0000; // 115200 baud @LSPCLK = 50MHz.
ScibRegs.SCILBAUD.all = 0x0035;
ScibRegs.SCIFFTX.all=0xE040;
ScibRegs.SCIFFRX.all=0x0062;
ScibRegs.SCIFFCT.all=0x00;
ScibRegs.SCICTL1.all =0x0023; // Relinquish SCI from Reset
ScibRegs.SCIFFTX.bit.TXFIFORESET=1;
ScibRegs.SCIFFRX.bit.RXFIFORESET=1;
}
}
void scib_fifo_init()
{
ScibRegs.SCICCR.all =0x0007; // 1 stop bit, No loopback
// No parity,8 char bits,
// async mode, idle-line protocol
ScibRegs.SCICTL1.all =0x0003;// enable TX, RX, internal sciaLK,
// Disable RX ERR, SLEEP, TXWAKE
ScibRegs.SCICTL2.bit.RXBKINTENA =1;//接收中断使能
ScibRegs.SCIHBAUD.all = 0x0000; // 115200 baud @LSPCLK = 50MHz.
ScibRegs.SCILBAUD.all = 0x0035;
ScibRegs.SCIFFTX.all=0xE040;
ScibRegs.SCIFFRX.all=0x0062;
ScibRegs.SCIFFCT.all=0x00;
ScibRegs.SCICTL1.all =0x0023; // Relinquish SCI from Reset
ScibRegs.SCIFFTX.bit.TXFIFORESET=1;
ScibRegs.SCIFFRX.bit.RXFIFORESET=1;
}
void scib_xmit(int c)
{
while(ScibRegs.SCIFFTX.bit.TXFFST >= 15){}
ScibRegs.SCITXBUF.all = c;
}
void scib_msg(char *msg)
{
int i;
i = 0;
while( msg[i]!='\0')
{
scib_xmit(msg[i]);
i++;
}
}
interrupt void ScibRxFIFOIsr(void)
{
ReceivePointer = 0;
while(ScibRegs.SCIFFRX.bit.RXFFST)
{
buffer[ReceivePointer++] = ScibRegs.SCIRXBUF.all;
}
ScibRegs.SCIFFRX.bit.RXFFOVRCLR=1; // Clear Overflow flag
ScibRegs.SCIFFRX.bit.RXFFINTCLR=1; // Clear Interrupt flag
{
while(ScibRegs.SCIFFTX.bit.TXFFST >= 15){}
ScibRegs.SCITXBUF.all = c;
}
void scib_msg(char *msg)
{
int i;
i = 0;
while( msg[i]!='\0')
{
scib_xmit(msg[i]);
i++;
}
}
interrupt void ScibRxFIFOIsr(void)
{
ReceivePointer = 0;
while(ScibRegs.SCIFFRX.bit.RXFFST)
{
buffer[ReceivePointer++] = ScibRegs.SCIRXBUF.all;
}
ScibRegs.SCIFFRX.bit.RXFFOVRCLR=1; // Clear Overflow flag
ScibRegs.SCIFFRX.bit.RXFFINTCLR=1; // Clear Interrupt flag
PieCtrlRegs.PIEACK.all|=0x100;
}
}