28377d 使用EMFI读写数据,地址需要移位才能正确读取,这是什么原因?
通过emif读数据的时候,我想访问的数据例如我想读取异步设备地址0x90上的数据。要在DSP端访问地址0x100000+0x120。相当于0x90左移一位之后加上0x100000。
而通过EMIF写数据的时候发现地址也是移位了。例如我访问地址0x001。实际要写0x100000+0x003,才可以。
不知道是因为什么。以下是初始化代码。
Emif1Regs.ASYNC_CS2_CR.all = (EMIF_ASYNC_ASIZE_32 | // 32Bit Memory
// Interface
EMIF_ASYNC_TA_4 | // Turn Around time
// of 2 Emif Clock
EMIF_ASYNC_RHOLD_1 | // Read Hold time
// of 1 Emif Clock
EMIF_ASYNC_RSTROBE_4 | // Read Strobe time
// of 4 Emif Clock
EMIF_ASYNC_RSETUP_1 | // Read Setup time
// of 1 Emif Clock
EMIF_ASYNC_WHOLD_1 | // Write Hold time
// of 1 Emif Clock
EMIF_ASYNC_WSTROBE_1 | // Write Strobe time
// of 1 Emif Clock
EMIF_ASYNC_WSETUP_1 | // Write Setup time
// of 1 Emif Clock
EMIF_ASYNC_EW_DISABLE | // Extended Wait
// Disable.
EMIF_ASYNC_SS_DISABLE // Strobe Select Mode
// Disable.
);
setup_emif1_pinmux_async_32bit(0);