硬件:DRV8312EVM
程序:C:\ti\controlSUITE\development_kits\DRV8312-C2-KIT_v128\PM_Sensorless
问题:
1.在上述程序中,发现TI的FOC运算中并未使用采样的母线电压值DcBusVolt,但在书中发现计算矢量作用时间时,是需要使用母线电压值的,仿真中也有。如下图
ti程序中只使用的(sqrt(3)Uα-Uβ)。前边的系数算是整合到电流环的kp参数中了吗?
kp只是使用了BASE_VOLTAGE = maximum measurable DC Bus(66.32V)/sqrt(3)
// Initialize the PID_GRANDO_CONTROLLER module for Id
pid1_id.param.Kp = _IQ(3.176*BASE_CURRENT/BASE_VOLTAGE);
pid1_iq.param.Kp = _IQ(3.176*BASE_CURRENT/BASE_VOLTAGE);
2.能否介绍一下TI的电机驱动库中,变量参数的标幺化和svpwm调制比系数程序中都是如何处理的?
谢谢~
2.