板子为f28379d launchpaad,开发环境CCS6.2.0.00050_win32,工程为controlSUITE3.4.9下controlSUITE\development_kits\TMDSIDDK_v2.0,按Sensored FOC of PMSM_IDDK_v2说明进行测试,如Level 1A (SVGEN_MACRO Test)中所述,可在Expressions Window观测到Ta, Tb, Tc及EPwm1Regs.CMPA.bit.CMPA、EPwm2Regs.CMPA.bit.CMPA、EPwm3Regs.CMPA.bit.CMPA值在变化,且在graph window观测到如文档中的波形,但通过示波器观测epwm1A、2A、3A路输出,只显示低电平.。工程没有修改过,请问是为什么。是不是写保护之类,阻断了PWM的输出。谢谢。