各位老师好
请问下,我在使用tms32f28035中的模拟比较器时,同相输入A为外部输入信号iL,反向输入B为DACVAL基准。
期望:当iL < DACVAL时,产生时间DCAEVT1,然后产生DCAEVT1.inter中断信号,中断产生的过程如下图中的红色路径:
之后,经过触发区子模块产生EPWMxTZINT中断。如下图:
问题:无论我DACVAL设为何值都会触发EPWMxTZINT中断,为什么?明明iL > DACVAL时,还是会触发EPWMxTZINT中断。并且,我观察comp1out,发现输出为50Hz的方波,会什么会这样?
/************************epwm程序和comp1的初始化程序************************/
void InitEPwm(void)
{
InitEPwmGpio();
//--------------EPWM1-------------------------------
EPwm1Regs.TBPRD = 3000; //最小的开关频率20k
EPwm1Regs.CMPA.half.CMPA = 120; // the number has no effect?
// EPwm1Regs.CMPB = 0;
EPwm1Regs.TBCTR = 0;
EPwm1Regs.TBCTL.bit.CTRMODE = TB_COUNT_UP; // Count up mode
EPwm1Regs.TBCTL.bit.PHSEN = TB_ENABLE; // phase enable
EPwm1Regs.TBPHS.half.TBPHS = 3000;
EPwm1Regs.TBCTL.bit.PRDLD = TB_SHADOW;
EPwm1Regs.TBCTL.bit.SYNCOSEL = TB_SYNC_IN; // enable
EPwm1Regs.TBCTL.bit.HSPCLKDIV = TB_DIV1; // TBCLK = 1/60M
EPwm1Regs.TBCTL.bit.CLKDIV = TB_DIV1;
EPwm1Regs.CMPCTL.bit.SHDWAMODE = CC_SHADOW;
EPwm1Regs.CMPCTL.bit.LOADAMODE = CC_CTR_ZERO;
EPwm1Regs.AQCTLA.bit.CAU = AQ_CLEAR; // clear PWM1A on CAU
EPwm1Regs.AQCTLA.bit.PRD = AQ_SET; // set PWM1A on CAD
// EPwm1Regs.AQCTLB.bit.CAU = AQ_SET; // Clear PWM1B on CAU
// EPwm1Regs.AQCTLB.bit.PRD = AQ_CLEAR; // Set PWM1B on CAD
EPwm1Regs.ETSEL.bit.INTSEL= ET_CTRU_CMPA;
EPwm1Regs.ETSEL.bit.INTEN = 1;
EPwm1Regs.ETPS.bit.INTPRD = ET_1ST; // Generate pulse on 1st event
EALLOW;
GpioCtrlRegs.AIOMUX1.bit.AIO2 = 2;
SysCtrlRegs.PCLKCR3.bit.COMP1ENCLK = 1; // Enable clock to the Comparator 1 block 以便修改DAC基准
Comp1Regs.COMPCTL.bit.COMPDACEN = 1; // Power up Comparator 1 locally
Comp1Regs.COMPCTL.bit.COMPSOURCE = 0; // Connect the inverting input to the internal DAC
Comp1Regs.DACVAL.bit.DACVAL = 589; // Set DAC output
Comp1Regs.DACCTL.bit.DACSOURCE = 0; // 0-DACVAL;1-Internal ramp for slope compensation
AdcRegs.COMPHYSTCTL.bit.COMP1_HYST_DISABLE = 1; // Hysteresisdisable
Comp1Regs.COMPCTL.bit.CMPINV=0; // 0: Output of comparator,1: Inverted
Comp1Regs.COMPCTL.bit.SYNCSEL = 0; // Asynchronous version of Comparator output
EPwm1Regs.DCTRIPSEL.bit.DCALCOMPSEL = DC_COMP1OUT; // DCAH = Comparator 1 output
EPwm1Regs.TZDCSEL.bit.DCAEVT1 = TZ_DCAL_LOW; // DCAEVT1 = DCAL low(will become active as Comparator output goes low)
EPwm1Regs.DCACTL.bit.EVT1SRCSEL = DC_EVT1; // DC_EVT1
EPwm1Regs.TZEINT.bit.DCAEVT1 = 1;
EDIS;
//--------------------死区设置----------------------------
EPwm1Regs.DBCTL.bit.IN_MODE = DBA_ALL; //将A作为下降边沿和上升边沿延迟
EPwm1Regs.DBCTL.bit.POLSEL = DB_ACTV_HIC; //输出不反相
EPwm1Regs.DBCTL.bit.OUT_MODE = DB_FULL_ENABLE;
EPwm1Regs.DBFED = 60; //死区下降沿延迟60个TBCLK周期
EPwm1Regs.DBRED = 60; //死区上升沿延迟60个TBCLK周期
}
/************************EPWM1TZINT中断程序************************/
__interrupt void EPWM1_TZINT_ISR(void) // EPWM-1
{
// Insert ISR Code here
//
// To receive more interrupts from this PIE group, acknowledge this interrupt
// PieCtrlRegs.PIEACK.all = PIEACK_GROUP2;
// Next two lines for debug only to halt the processor here
// Remove after inserting ISR Code
EALLOW;
EPwm1Regs.TZCLR.bit.DCAEVT1 = 1;
EPwm1Regs.TZCLR.bit.INT = 1;
EDIS;
PieCtrlRegs.PIEACK.all = PIEACK_GROUP2;
}