在进行MATLAB2017A与CCS系统环境配置时,第一个出现了错误,其它的都配置成功了。但是我CCS7.4就是安装在D盘,不知道该怎么解决了,求大家指导一下。
>> checkEnvSetup('ccsv5','f28335','setup')
1. Checking CCSv5 (Code Composer Studio) version
Required version: 5.0 or later
Required for : Code Generation
警告: Installation directory for CCSv5 is invalid.
> In checkEnvSetup_private>updateInstallDir
In checkEnvSetup_private>envSetup
In checkEnvSetup_private
In checkEnvSetup (line 155)
Your Version : NOT FOUND
The required version of CCSv5 is not found in
Following environment variable(s) required for code generation could not be set:
### "TI_DIR"
2. Checking CGT (Texas Instruments C2000 Code Generation Tools) version
Required version: 5.2.1 to 6.0.2
Required for : Code generation
Your Version : 6.2.0
### Setting environment variable "C2000_CGT_INSTALLDIR" to "D:\ccs7.4\ccsv7\ti_cgt_c2000_6.2.0"
The version found for "CGT" differs from the one used for our software validation. Use it at your own risk.
3. Checking DSP/BIOS (Real Time Operating System) version
Required version: 5.33.05 to 5.41.11.38
Required for : Code generation
Your Version : 5.42.02.10
### Setting environment variable "CCSV5_DSPBIOS_INSTALLDIR" to "D:\ccs7.4\ccsv7\bios_5_42_02_10"
The version found for "DSP/BIOS" differs from the one used for our software validation. Use it at your own risk.
4. Checking XDC Tools (eXpress DSP Components) version
Required version: 3.16.02.32 or later
Required for : Code generation
Your Version : 3.50.04.43.
5. Checking Flash Tools (TMS320C28335 Flash APIs) version
Required version: 2.10
Required for : Flash Programming
Your Version : 2.10
### Setting environment variable "FLASH_28335_API_INSTALLDIR" to "D:\ccs7.4\ccsv7\flash_api\2833x\28335\v210