/* global (called in other files) */
extern void int_rx_mnm1221_m(void); /* use in INTRX interrupt */
extern short ctrl_mnm1221_m(void); /* use in timer interrupt for NC */
__interrupt void xintrx_ISR(void)
{
int_rx_mnm1221_m();
PieCtrlRegs.PIEACK.all = PIEACK_GROUP1;
}
__interrupt void ecap3_ISR(void)
{
ECap3Regs.ECCLR.bit.CEVT1 = 1;
ECap3Regs.ECCLR.bit.CEVT2 = 1;
ECap3Regs.ECCLR.bit.CEVT3 = 1;
ECap3Regs.ECCLR.bit.CEVT4 = 1;
ECap3Regs.ECCLR.bit.INT = 1;
phase_monitor = ctrl_mnm1221_m ();
// Acknowledge this interrupt to receive more interrupts from group 3
PieCtrlRegs.PIEACK.all = PIEACK_GROUP4;
}
short monitor_phase (void)
{
return phase_monitor;
}
static void InitEPwm5 (void)
{
EALLOW;
CpuSysRegs.PCLKCR0.bit.TBCLKSYNC = 0;
EDIS;
EPwm5Regs.TBCTL.bit.CTRMODE = TB_COUNT_UP; // Count up
EPwm5Regs.TBPRD = 37499;
EPwm5Regs.TBPHS.all = 0x00000000;
EPwm5Regs.AQCTLA.bit.PRD = AQ_TOGGLE; // Toggle on PRD
//
// TBCLK = SYSCLKOUT
//
EPwm5Regs.TBCTL.bit.HSPCLKDIV = 1;
EPwm5Regs.TBCTL.bit.CLKDIV = 0;
// EPwm5TimerDirection = EPWM_TIMER_UP;
EALLOW;
CpuSysRegs.PCLKCR0.bit.TBCLKSYNC = 1;
EDIS;
}
static void InitECap3(void)
{
ECap3Regs.ECEINT.all = 0x0000; // Disable all capture __interrupts
ECap3Regs.ECCLR.all = 0xFFFF; // Clear all CAP __interrupt flags
ECap3Regs.ECCTL1.bit.CAPLDEN = 0; // Disable CAP1-CAP4 register loads
ECap3Regs.ECCTL2.bit.TSCTRSTOP = 0; // Make sure the counter is stopped
//
// Configure peripheral registers
//
ECap3Regs.ECCTL2.bit.CONT_ONESHT = 1; // One-shot
ECap3Regs.ECCTL2.bit.STOP_WRAP = 3; // Stop at 4 events
ECap3Regs.ECCTL1.bit.CAP1POL = 1; // Falling edge
ECap3Regs.ECCTL1.bit.CAP2POL = 0; // Rising edge
ECap3Regs.ECCTL1.bit.CAP3POL = 1; // Falling edge
ECap3Regs.ECCTL1.bit.CAP4POL = 0; // Rising edge
ECap3Regs.ECCTL1.bit.CTRRST1 = 1; // Difference operation
ECap3Regs.ECCTL1.bit.CTRRST2 = 1; // Difference operation
ECap3Regs.ECCTL1.bit.CTRRST3 = 1; // Difference operation
ECap3Regs.ECCTL1.bit.CTRRST4 = 1; // Difference operation
ECap3Regs.ECCTL2.bit.SYNCI_EN = 1; // Enable sync in
ECap3Regs.ECCTL2.bit.SYNCO_SEL = 0; // Pass through
ECap3Regs.ECCTL1.bit.CAPLDEN = 1; // Enable capture units
ECap3Regs.ECCTL2.bit.TSCTRSTOP = 1; // Start Counter
ECap3Regs.ECCTL2.bit.REARM = 1; // arm one-shot
ECap3Regs.ECCTL1.bit.CAPLDEN = 1; // Enable CAP1-CAP4 register loads
ECap3Regs.ECEINT.bit.CEVT4 = 1; // 4 events = __interrupt
}
/// ----------------------------------------------------------------------------------
static void IoInit(void)
{
EALLOW;
// nOE/nCS 默认拉为高电平,其余GPIO默认拉为低电平
// 经过 InitGpio 初始化后,
// 所有端口默认都是GPIO口,且IO口已经开启上拉使能,默认时需要拉低电平
// GPIO8特殊用途,当需要允许控制IO板的第4排输出时,需要拉低,否则拉高
GpioDataRegs.GPACLEAR.all = 0x3900ul; // 拉低端口
// GpioDataRegs.GPASET.bit.GPIO8 = 1; // 拉高端口
GpioCtrlRegs.GPADIR.all = 0xf980ul; // GPIO8、GPIO11-15 配置为输出
//DIR = GPIO16
GpioCtrlRegs.GPAPUD.bit.GPIO16 = 0;
GpioDataRegs.GPADAT.bit.GPIO16 = 0;
GpioCtrlRegs.GPAMUX2.bit.GPIO16 = 0;
GpioCtrlRegs.GPADIR.bit.GPIO16 = 1;
// nCSIO = GPIO17
GpioCtrlRegs.GPAPUD.bit.GPIO17 = 0;
GpioCtrlRegs.GPAMUX2.bit.GPIO17 = 0;
GpioDataRegs.GPADAT.bit.GPIO17 = 1;
GpioCtrlRegs.GPADIR.bit.GPIO17 = 1;
// cs0 = GPIO32
GpioCtrlRegs.GPBPUD.bit.GPIO32 = 0;
GpioCtrlRegs.GPBMUX1.bit.GPIO32 = 0;
GpioDataRegs.GPBDAT.bit.GPIO32 = 1;
GpioCtrlRegs.GPBDIR.bit.GPIO32 = 1;
// cs2 = GPIO34
GpioCtrlRegs.GPBPUD.bit.GPIO34 = 0;
GpioCtrlRegs.GPBMUX1.bit.GPIO34 = 0;
GpioDataRegs.GPBDAT.bit.GPIO34 = 1;
GpioCtrlRegs.GPBDIR.bit.GPIO34 = 1;
// cs3 = GPIO35
GpioCtrlRegs.GPBPUD.bit.GPIO35 = 0;
GpioCtrlRegs.GPBMUX1.bit.GPIO35 = 0;
GpioDataRegs.GPBDAT.bit.GPIO35 = 1;
GpioCtrlRegs.GPBDIR.bit.GPIO35 = 1;
// cs4 = GPIO28
GpioCtrlRegs.GPAPUD.bit.GPIO28 = 0;
GpioDataRegs.GPADAT.bit.GPIO28 = 0;
GpioCtrlRegs.GPAMUX2.bit.GPIO28 = 1;
GpioCtrlRegs.GPADIR.bit.GPIO28 = 1;
// nRESET = GPIO13
// Enable an GPIO output on GPIO13, set it high
GpioCtrlRegs.GPAPUD.bit.GPIO13 = 0; // Enable pullup on GPIO13
GpioDataRegs.GPASET.bit.GPIO13 = 1; // Load output latch
GpioCtrlRegs.GPAMUX1.bit.GPIO13 = 0; // GPIO13 = GPIO13
GpioCtrlRegs.GPADIR.bit.GPIO13 = 1; // GPIO13 = output
//初始化 pwm和ecap
InitEPwm5Gpio();
InitECap3Gpio(9);
GPIO_SetupPinOptions(9, GPIO_INPUT, GPIO_ASYNC);
EALLOW; // This is needed to write to EALLOW protected registers
PieVectTable.ECAP3_INT = &ecap3_ISR;
EDIS; // This is needed to disable write to EALLOW protected registers
InitEPwm5();
InitECap3();
//XINTRX = GPIO10
// Make GPIO10 the input source for Xint1
EALLOW;
PieVectTable.XINT1_INT = &xintrx_ISR;
EDIS;
GPIO_SetupXINT1Gpio(10); // Xint1 connected to GPIO10
XintRegs.XINT1CR.bit.POLARITY = 1;
XintRegs.XINT1CR.bit.ENABLE = 1;
// Configure GPIO48 as a GPIO output pin
EALLOW;
GpioCtrlRegs.GPBMUX2.bit.GPIO48 = 0;
GpioCtrlRegs.GPBDIR.bit.GPIO48 = 1;
EDIS;
IER |= M_INT1;
// PieCtrlRegs.PIEIER1.bit.INTx4 = 1;
IER |= M_INT4;
PieCtrlRegs.PIEIER4.bit.INTx3 = 1;
EINT;
ERTM;
CreateSysTimerInterface()->Start(inport,2u);
}