大家好,我现在用TMS320F28377S的EPWM1A和1B发波,遇到了一个奇怪的问题,EPWM1A发出高频信号,EPWM1B发出工频信号,高频信号在翻转的过程中,会出现一个周期值减小一般的情况,导致一堆问题,麻烦有遇到相关问题的朋友解答一下,不胜感激。
PWM的初始化代码如下所示
EALLOW;
// EPWM Module 1 config
EPwm1Regs.TBPRD = INV_PWM_TIMER_TBPRD; // Period TBCLK counts
EPwm1Regs.CMPA.bit.CMPA = 0; //PWM_Control_Period_Count*0.25;
EPwm1Regs.CMPB.bit.CMPB = 0;
EPwm1Regs.TBPHS.bit.TBPHS = 0; // Set Phase register to zero
EPwm1Regs.TBCTR = 0;
EPwm1Regs.TBCTL.bit.CTRMODE = TB_COUNT_UPDOWN; // Symmetrical mode
EPwm1Regs.TBCTL.bit.PHSEN = TB_DISABLE;
EPwm1Regs.TBCTL.bit.PHSDIR = TB_UP; // 0x1
EPwm1Regs.TBCTL.bit.PRDLD = TB_SHADOW;
EPwm1Regs.TBCTL.bit.SYNCOSEL = TB_CTR_ZERO;
EPwm1Regs.TBCTL.bit.HSPCLKDIV = TB_DIV1; //TBCLK=SYSCLKOUT
EPwm1Regs.TBCTL.bit.CLKDIV = TB_DIV1;
EPwm1Regs.CMPCTL.bit.SHDWAMODE = CC_SHADOW;
EPwm1Regs.CMPCTL.bit.SHDWBMODE = CC_SHADOW;
EPwm1Regs.CMPCTL.bit.LOADAMODE = CC_CTR_ZERO; // CC_CTR_ZERO_PRD
EPwm1Regs.CMPCTL.bit.LOADBMODE = CC_CTR_ZERO;
EPwm1Regs.AQCTLA.bit.CAU = AQ_SET; // set actions for EPWM1A
EPwm1Regs.AQCTLA.bit.CAD = AQ_CLEAR;
EPwm1Regs.AQCTLB.bit.CBU = AQ_CLEAR; // set actions for EPWM1A
EPwm1Regs.AQCTLB.bit.CBD = AQ_SET;
EPwm1Regs.AQSFRC.bit.RLDCSF = 0;
EPwm1Regs.AQCSFRC.bit.CSFA = 0; // Software forcing disabled, i.e., has no effect
EPwm1Regs.AQCSFRC.bit.CSFB = 0;
// EPwm1Regs.DBCTL.bit.IN_MODE = DBA_ALL;
// EPwm1Regs.DBCTL.bit.POLSEL = DB_ACTV_HIC;//DB_ACTV_LOC;
EPwm1Regs.DBCTL.bit.OUT_MODE = DB_DISABLE;
EPwm1Regs.DBCTL.bit.POLSEL = DB_ACTV_LOC;
EPwm1Regs.DBRED.bit.DBRED = 0;
EPwm1Regs.DBFED.bit.DBFED = 0;
EPwm1Regs.TZCTL.bit.TZA = TZ_FORCE_LO; //Force EPWMxA to a low state
EPwm1Regs.TZCTL.bit.TZB = TZ_FORCE_LO; //Force EPWMxB to a low state
EPwm1Regs.TZFRC.bit.OST = 1;
EPwm1Regs.TZEINT.bit.OST = 0; //Disable one-shot interrupt generation
EDIS;